Check Valve,O-Ring Poppet Valve - CO Series | Product Series

Filter by

    No filters selected

Inlet Connection

Outlet Connection

Connection Type

Cracking Pressure (psi)

Seal Material

Flow Coefficient (Cv) Max

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Check Valve,O-Ring Poppet Valve - CO Series

Check Valve,O-Ring Poppet Valve - CO Series

Parker's CO Series check valves are designed for uni-directional flow control of critical fluids and gases in industries such as pharmaceutical,research and microelectronics.

Technical Specifications

  • Materials of Construction: 316 Stainless Steel
  • Maximum Operating Pressure: 6000 psi, 414 barg
  • Maximum Operating Temperature: 121, 135, 93, 204 °C, 250, 275, 200, 400 °F
  • Minimum Operating Temperature: -34, -57, -26 °C, -30, -70, -15 °F
Safety Warning

Full Product Description

Parker’s CO Series Check Valves are designed for high integrity, leak proof systems with uni-directional flow control of critical fluids and gases up to 6,000 PSI (414 BAR). These inline check valves are suitable for instrumentation applications requiring high integrity leak rates and re-sealing capabilities.

Markets:
• Microelectronics
• Research
• Chemical Processing
• Pharmaceutical

Features/Benefits:
• Seal integrity across the seat and to atmosphere is tested to 4 x 10-9 std atm-cc/sec (4 x 10-10 kPa – L/sec) for the CO4L with fluorocarbon rubber seals. All other sizes and seal materials are tested to 1 x 10-5 std   tm-cc/sec (1 x 10-6 kPa – L/sec).
• Special seat seal design provides a repeatable high integrity seal and accurate cracking pressures
• 100% factory tested. Cracking pressures include:
• 1/3, 1, 5, 10, 25, 50, 75, and 100 psi.
• Valves are available with male and female NPT, CPI™, A-LOK®, UltraSeal, male and female VacuSeal, and Tube Adapter ends
• Heat code traceability
• Color coded identification labels indicate seal material

Applications:
• Fill systems
• Back Flow Preventers

Related Documents

×
Products Inlet Connection Outlet Connection Connection Type Cracking Pressure (psi) Seal Material Flow Coefficient (Cv) Max
M12A-CO8L-100-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Nitrile Rubber 2.55
M12A-CO8L-100-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Ethylene Propylene Rubber 2.55
M12A-CO8L-100-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-100-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Fluorocarbon Rubber 2.55
M12A-CO8L-10-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Nitrile Rubber 2.55
M12A-CO8L-10-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Ethylene Propylene Rubber 2.55
M12A-CO8L-10-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-10-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Fluorocarbon Rubber 2.55
M12A-CO8L-1-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Nitrile Rubber 2.55
M12A-CO8L-1-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Ethylene Propylene Rubber 2.55
M12A-CO8L-1-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-1-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Fluorocarbon Rubber 2.55
M12A-CO8L-25-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Nitrile Rubber 2.55
M12A-CO8L-25-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Ethylene Propylene Rubber 2.55
M12A-CO8L-25-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-25-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Fluorocarbon Rubber 2.55
M12A-CO8L-50-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Nitrile Rubber 2.55
M12A-CO8L-50-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Ethylene Propylene Rubber 2.55
M12A-CO8L-50-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-50-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Fluorocarbon Rubber 2.55
M12A-CO8L-5-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Nitrile Rubber 2.55
M12A-CO8L-5-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Ethylene Propylene Rubber 2.55
M12A-CO8L-5-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-5-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Fluorocarbon Rubber 2.55
M12A-CO8L-75-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Nitrile Rubber 2.55
M12A-CO8L-75-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Ethylene Propylene Rubber 2.55
M12A-CO8L-75-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-75-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Fluorocarbon Rubber 2.55
M12Z-CO8L-1/3-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Nitrile Rubber 2.55
M12Z-CO8L-1/3-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 2.55
M12Z-CO8L-1/3-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-1/3-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 2.55
M12Z-CO8L-100-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Nitrile Rubber 2.55
M12Z-CO8L-100-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Ethylene Propylene Rubber 2.55
M12Z-CO8L-100-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-100-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Fluorocarbon Rubber 2.55
M12Z-CO8L-10-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Nitrile Rubber 2.55
M12Z-CO8L-10-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Ethylene Propylene Rubber 2.55
M12Z-CO8L-10-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-10-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Fluorocarbon Rubber 2.55
M12Z-CO8L-1-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Nitrile Rubber 2.55
M12Z-CO8L-1-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Ethylene Propylene Rubber 2.55
M12Z-CO8L-1-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-1-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Fluorocarbon Rubber 2.55
M12Z-CO8L-25-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Nitrile Rubber 2.55
M12Z-CO8L-25-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Ethylene Propylene Rubber 2.55
M12Z-CO8L-25-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-25-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Fluorocarbon Rubber 2.55
M12Z-CO8L-50-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Nitrile Rubber 2.55
M12Z-CO8L-50-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Ethylene Propylene Rubber 2.55
M12Z-CO8L-50-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-50-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Fluorocarbon Rubber 2.55
M12Z-CO8L-5-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Nitrile Rubber 2.55
M12Z-CO8L-5-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Ethylene Propylene Rubber 2.55
M12Z-CO8L-5-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-5-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Fluorocarbon Rubber 2.55
M12Z-CO8L-75-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Nitrile Rubber 2.55
M12Z-CO8L-75-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Ethylene Propylene Rubber 2.55
M12Z-CO8L-75-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 2.55
M12Z-CO8L-75-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Fluorocarbon Rubber 2.55
M6A-CO4L-1/3-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 1/3 Nitrile Rubber 0.62
M6A-CO4L-1/3-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 0.62
M6A-CO4L-1/3-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-1/3-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 0.62
4A-CO4L-50-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 50 Ethylene Propylene Rubber 0.62
4A-CO4L-50-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-50-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 50 Fluorocarbon Rubber 0.62
4A-CO4L-5-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 5 Nitrile Rubber 0.62
4A-CO4L-5-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 5 Ethylene Propylene Rubber 0.62
4A-CO4L-5-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-5-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 5 Fluorocarbon Rubber 0.62
4A-CO4L-75-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 75 Nitrile Rubber 0.62
4A-CO4L-75-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 75 Ethylene Propylene Rubber 0.62
4A-CO4L-75-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-75-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 75 Fluorocarbon Rubber 0.62
4F-CO4L-1/3-BN-SS 1/4" 1/4" NPT F 1/3 Nitrile Rubber 0.62
4F-CO4L-1/3-EPR-SS 1/4" 1/4" NPT F 1/3 Ethylene Propylene Rubber 0.62
4F-CO4L-1/3-KZ-SS 1/4" 1/4" NPT F 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-1/3-V-SS 1/4" 1/4" NPT F 1/3 Fluorocarbon Rubber 0.62
4F-CO4L-100-BN-SS 1/4" 1/4" NPT F 100 Nitrile Rubber 0.62
4F-CO4L-100-EPR-SS 1/4" 1/4" NPT F 100 Ethylene Propylene Rubber 0.62
4F-CO4L-100-KZ-SS 1/4" 1/4" NPT F 100 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-100-V-SS 1/4" 1/4" NPT F 100 Fluorocarbon Rubber 0.62
4F-CO4L-10-BN-SS 1/4" 1/4" NPT F 10 Nitrile Rubber 0.62
4F-CO4L-10-EPR-SS 1/4" 1/4" NPT F 10 Ethylene Propylene Rubber 0.62
4F-CO4L-10-KZ-SS 1/4" 1/4" NPT F 10 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-10-V-SS 1/4" 1/4" NPT F 10 Fluorocarbon Rubber 0.62
4F-CO4L-1-BN-SS 1/4" 1/4" NPT F 1 Nitrile Rubber 0.62
4F-CO4L-1-EPR-SS 1/4" 1/4" NPT F 1 Ethylene Propylene Rubber 0.62
4F-CO4L-1-KZ-SS 1/4" 1/4" NPT F 1 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-1-V-SS 1/4" 1/4" NPT F 1 Fluorocarbon Rubber 0.62
4F-CO4L-25-BN-SS 1/4" 1/4" NPT F 25 Nitrile Rubber 0.62
4F-CO4L-25-EPR-SS 1/4" 1/4" NPT F 25 Ethylene Propylene Rubber 0.62
4F-CO4L-25-KZ-SS 1/4" 1/4" NPT F 25 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-25-V-SS 1/4" 1/4" NPT F 25 Fluorocarbon Rubber 0.62
4F-CO4L-50-BN-SS 1/4" 1/4" NPT F 50 Nitrile Rubber 0.62
4F-CO4L-50-EPR-SS 1/4" 1/4" NPT F 50 Ethylene Propylene Rubber 0.62
4F-CO4L-50-KZ-SS 1/4" 1/4" NPT F 50 Highly Fluorinated Fluorocarbon Rubber 0.62
6A-CO6L-25-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 25 Fluorocarbon Rubber 1.7
6A-CO6L-50-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 50 Nitrile Rubber 1.7
6A-CO6L-50-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 50 Ethylene Propylene Rubber 1.7
6A-CO6L-50-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 1.7
6A-CO6L-50-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 50 Fluorocarbon Rubber 1.7
6A-CO6L-5-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 5 Nitrile Rubber 1.7
6A-CO6L-5-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 5 Ethylene Propylene Rubber 1.7
6A-CO6L-5-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 1.7
6A-CO6L-5-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 5 Fluorocarbon Rubber 1.7
6A-CO6L-75-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 75 Nitrile Rubber 1.7
6A-CO6L-75-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 75 Ethylene Propylene Rubber 1.7
6A-CO6L-75-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 1.7
6A-CO6L-75-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 75 Fluorocarbon Rubber 1.7
6F-CO6L-1/3-BN-SS 3/8" 3/8" NPT F 1/3 Nitrile Rubber 1.85
6F-CO6L-1/3-EPR-SS 3/8" 3/8" NPT F 1/3 Ethylene Propylene Rubber 1.85
6F-CO6L-1/3-KZ-SS 3/8" 3/8" NPT F 1/3 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-1/3-V-SS 3/8" 3/8" NPT F 1/3 Fluorocarbon Rubber 1.85
6F-CO6L-100-BN-SS 3/8" 3/8" NPT F 100 Nitrile Rubber 1.85
6F-CO6L-100-EPR-SS 3/8" 3/8" NPT F 100 Ethylene Propylene Rubber 1.85
6F-CO6L-100-KZ-SS 3/8" 3/8" NPT F 100 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-100-V-SS 3/8" 3/8" NPT F 100 Fluorocarbon Rubber 1.85
6F-CO6L-10-BN-SS 3/8" 3/8" NPT F 10 Nitrile Rubber 1.85
6F-CO6L-10-EPR-SS 3/8" 3/8" NPT F 10 Ethylene Propylene Rubber 1.85
6F-CO6L-10-KZ-SS 3/8" 3/8" NPT F 10 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-10-V-SS 3/8" 3/8" NPT F 10 Fluorocarbon Rubber 1.85
6F-CO6L-1-BN-SS 3/8" 3/8" NPT F 1 Nitrile Rubber 1.85
6F-CO6L-1-EPR-SS 3/8" 3/8" NPT F 1 Ethylene Propylene Rubber 1.85
6F-CO6L-1-KZ-SS 3/8" 3/8" NPT F 1 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-1-V-SS 3/8" 3/8" NPT F 1 Fluorocarbon Rubber 1.85
6F-CO6L-25-BN-SS 3/8" 3/8" NPT F 25 Nitrile Rubber 1.85
6F-CO6L-25-EPR-SS 3/8" 3/8" NPT F 25 Ethylene Propylene Rubber 1.85
6F-CO6L-25-KZ-SS 3/8" 3/8" NPT F 25 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-25-V-SS 3/8" 3/8" NPT F 25 Fluorocarbon Rubber 1.85
6F-CO6L-50-BN-SS 3/8" 3/8" NPT F 50 Nitrile Rubber 1.85
8F-CO8L-100-BN-SS 1/2" 1/2" NPT F 100 Nitrile Rubber 2.65
8F-CO8L-100-EPR-SS 1/2" 1/2" NPT F 100 Ethylene Propylene Rubber 2.65
8F-CO8L-100-KZ-SS 1/2" 1/2" NPT F 100 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-100-V-SS 1/2" 1/2" NPT F 100 Fluorocarbon Rubber 2.65
8F-CO8L-10-BN-SS 1/2" 1/2" NPT F 10 Nitrile Rubber 2.65
8F-CO8L-10-EPR-SS 1/2" 1/2" NPT F 10 Ethylene Propylene Rubber 2.65
8F-CO8L-10-KZ-SS 1/2" 1/2" NPT F 10 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-10-V-SS 1/2" 1/2" NPT F 10 Fluorocarbon Rubber 2.65
8F-CO8L-1-BN-SS 1/2" 1/2" NPT F 1 Nitrile Rubber 2.65
8F-CO8L-1-EPR-SS 1/2" 1/2" NPT F 1 Ethylene Propylene Rubber 2.65
8F-CO8L-1-KZ-SS 1/2" 1/2" NPT F 1 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-1-V-SS 1/2" 1/2" NPT F 1 Fluorocarbon Rubber 2.65
8F-CO8L-25-BN-SS 1/2" 1/2" NPT F 25 Nitrile Rubber 2.65
8F-CO8L-25-EPR-SS 1/2" 1/2" NPT F 25 Ethylene Propylene Rubber 2.65
8F-CO8L-25-KZ-SS 1/2" 1/2" NPT F 25 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-25-V-SS 1/2" 1/2" NPT F 25 Fluorocarbon Rubber 2.65
8F-CO8L-50-BN-SS 1/2" 1/2" NPT F 50 Nitrile Rubber 2.65
8F-CO8L-50-EPR-SS 1/2" 1/2" NPT F 50 Ethylene Propylene Rubber 2.65
8F-CO8L-50-KZ-SS 1/2" 1/2" NPT F 50 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-50-V-SS 1/2" 1/2" NPT F 50 Fluorocarbon Rubber 2.65
8F-CO8L-5-BN-SS 1/2" 1/2" NPT F 5 Nitrile Rubber 2.65
8F-CO8L-5-EPR-SS 1/2" 1/2" NPT F 5 Ethylene Propylene Rubber 2.65
8F-CO8L-5-KZ-SS 1/2" 1/2" NPT F 5 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-5-V-SS 1/2" 1/2" NPT F 5 Fluorocarbon Rubber 2.65
8F-CO8L-75-BN-SS 1/2" 1/2" NPT F 75 Nitrile Rubber 2.65
8F-CO8L-75-EPR-SS 1/2" 1/2" NPT F 75 Ethylene Propylene Rubber 2.65
8F-CO8L-75-KZ-SS 1/2" 1/2" NPT F 75 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-75-V-SS 1/2" 1/2" NPT F 75 Fluorocarbon Rubber 2.65
8M-CO8L-1/3-BN-SS 1/2" 1/2" NPT M 1/3 Nitrile Rubber 2.65
8M-CO8L-1/3-EPR-SS 1/2" 1/2" NPT M 1/3 Ethylene Propylene Rubber 2.65
8M-CO8L-1/3-KZ-SS 1/2" 1/2" NPT M 1/3 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-1/3-V-SS 1/2" 1/2" NPT M 1/3 Fluorocarbon Rubber 2.65
8M-CO8L-100-BN-SS 1/2" 1/2" NPT M 100 Nitrile Rubber 2.65
8M-CO8L-100-EPR-SS 1/2" 1/2" NPT M 100 Ethylene Propylene Rubber 2.65
8Q-CO8L-10-BN-SS 1/2" 1/2" Ultraseal 10 Nitrile Rubber 2.55
8Q-CO8L-10-EPR-SS 1/2" 1/2" Ultraseal 10 Ethylene Propylene Rubber 2.55
M8A-CO6L-75-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-75-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Fluorocarbon Rubber 1.6
M8Z-CO6L-1/3-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Nitrile Rubber 1.6
M8Z-CO6L-1/3-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 1.6
M8Z-CO6L-1/3-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-1/3-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 1.6
M8Z-CO6L-100-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Nitrile Rubber 1.6
M8Z-CO6L-100-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Ethylene Propylene Rubber 1.6
M8Z-CO6L-100-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-100-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 100 Fluorocarbon Rubber 1.6
M8Z-CO6L-10-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Nitrile Rubber 1.6
M8Z-CO6L-10-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Ethylene Propylene Rubber 1.6
M8Z-CO6L-10-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-10-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 10 Fluorocarbon Rubber 1.6
M8Z-CO6L-1-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Nitrile Rubber 1.6
M8Z-CO6L-1-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Ethylene Propylene Rubber 1.6
M8Z-CO6L-1-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-1-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 1 Fluorocarbon Rubber 1.6
M8Z-CO6L-25-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Nitrile Rubber 1.6
M8Z-CO6L-25-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Ethylene Propylene Rubber 1.6
M8Z-CO6L-25-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-25-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 25 Fluorocarbon Rubber 1.6
M8Z-CO6L-50-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Nitrile Rubber 1.6
M8Z-CO6L-50-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Ethylene Propylene Rubber 1.6
M8Z-CO6L-50-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-50-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 50 Fluorocarbon Rubber 1.6
M8Z-CO6L-5-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Nitrile Rubber 1.6
M8Z-CO6L-5-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Ethylene Propylene Rubber 1.6
M8Z-CO6L-5-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-5-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 5 Fluorocarbon Rubber 1.6
M8Z-CO6L-75-BN-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Nitrile Rubber 1.6
6M-CO6L-75-V-SS 3/8" 3/8" NPT M 75 Fluorocarbon Rubber 1.85
8V-CO6L-50-V-SS 1/2" 1/2" VacuSeal 50 Fluorocarbon Rubber 1.85
8V-CO6L-5-BN-SS 1/2" 1/2" VacuSeal 5 Nitrile Rubber 1.85
8V-CO6L-5-EPR-SS 1/2" 1/2" VacuSeal 5 Ethylene Propylene Rubber 1.85
8V-CO6L-5-KZ-SS 1/2" 1/2" VacuSeal 5 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO6L-5-V-SS 1/2" 1/2" VacuSeal 5 Fluorocarbon Rubber 1.85
8V-CO6L-75-BN-SS 1/2" 1/2" VacuSeal 75 Nitrile Rubber 1.85
8V-CO6L-75-EPR-SS 1/2" 1/2" VacuSeal 75 Ethylene Propylene Rubber 1.85
8V-CO6L-75-KZ-SS 1/2" 1/2" VacuSeal 75 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO6L-75-V-SS 1/2" 1/2" VacuSeal 75 Fluorocarbon Rubber 1.85
8V-CO8L-1/3-BN-SS 1/2" 1/2" VacuSeal 1/3 Nitrile Rubber 2.65
8V-CO8L-1/3-EPR-SS 1/2" 1/2" VacuSeal 1/3 Ethylene Propylene Rubber 2.65
8V-CO8L-1/3-KZ-SS 1/2" 1/2" VacuSeal 1/3 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-1/3-V-SS 1/2" 1/2" VacuSeal 1/3 Fluorocarbon Rubber 2.65
8V-CO8L-100-BN-SS 1/2" 1/2" VacuSeal 100 Nitrile Rubber 2.65
8V-CO8L-100-EPR-SS 1/2" 1/2" VacuSeal 100 Ethylene Propylene Rubber 2.65
8V-CO8L-100-KZ-SS 1/2" 1/2" VacuSeal 100 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-100-V-SS 1/2" 1/2" VacuSeal 100 Fluorocarbon Rubber 2.65
8V-CO8L-10-BN-SS 1/2" 1/2" VacuSeal 10 Nitrile Rubber 2.65
8V-CO8L-10-EPR-SS 1/2" 1/2" VacuSeal 10 Ethylene Propylene Rubber 2.65
8V-CO8L-10-KZ-SS 1/2" 1/2" VacuSeal 10 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-10-V-SS 1/2" 1/2" VacuSeal 10 Fluorocarbon Rubber 2.65
8V-CO8L-1-BN-SS 1/2" 1/2" VacuSeal 1 Nitrile Rubber 2.65
8V-CO8L-1-EPR-SS 1/2" 1/2" VacuSeal 1 Ethylene Propylene Rubber 2.65
8V-CO8L-1-KZ-SS 1/2" 1/2" VacuSeal 1 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-1-V-SS 1/2" 1/2" VacuSeal 1 Fluorocarbon Rubber 2.65
8V-CO8L-25-BN-SS 1/2" 1/2" VacuSeal 25 Nitrile Rubber 2.65
8V-CO8L-25-EPR-SS 1/2" 1/2" VacuSeal 25 Ethylene Propylene Rubber 2.65
8V-CO8L-25-KZ-SS 1/2" 1/2" VacuSeal 25 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-25-V-SS 1/2" 1/2" VacuSeal 25 Fluorocarbon Rubber 2.65
8V-CO8L-50-BN-SS 1/2" 1/2" VacuSeal 50 Nitrile Rubber 2.65
8V-CO8L-50-EPR-SS 1/2" 1/2" VacuSeal 50 Ethylene Propylene Rubber 2.65
8V-CO8L-50-KZ-SS 1/2" 1/2" VacuSeal 50 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-50-V-SS 1/2" 1/2" VacuSeal 50 Fluorocarbon Rubber 2.65
8Z-CO8L-5-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-5-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 5 Fluorocarbon Rubber 2.65
8Z-CO8L-75-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 75 Nitrile Rubber 2.65
8Z-CO8L-75-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 75 Ethylene Propylene Rubber 2.65
8Z-CO8L-75-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-75-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 75 Fluorocarbon Rubber 2.65
M12A-CO8L-1/3-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Nitrile Rubber 2.55
M12A-CO8L-1/3-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 2.55
M12A-CO8L-1/3-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 2.55
M12A-CO8L-1/3-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 2.55
4TA-CO4L-50-KZ-SS 1/4" 1/4" Tube Adaptor 50 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-50-V-SS 1/4" 1/4" Tube Adaptor 50 Fluorocarbon Rubber 0.43
4TA-CO4L-5-BN-SS 1/4" 1/4" Tube Adaptor 5 Nitrile Rubber 0.43
4TA-CO4L-5-EPR-SS 1/4" 1/4" Tube Adaptor 5 Ethylene Propylene Rubber 0.43
4TA-CO4L-5-KZ-SS 1/4" 1/4" Tube Adaptor 5 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-5-V-SS 1/4" 1/4" Tube Adaptor 5 Fluorocarbon Rubber 0.43
4TA-CO4L-75-BN-SS 1/4" 1/4" Tube Adaptor 75 Nitrile Rubber 0.43
4TA-CO4L-75-EPR-SS 1/4" 1/4" Tube Adaptor 75 Ethylene Propylene Rubber 0.43
4TA-CO4L-75-KZ-SS 1/4" 1/4" Tube Adaptor 75 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-75-V-SS 1/4" 1/4" Tube Adaptor 75 Fluorocarbon Rubber 0.43
4V-CO4L-1/3-BN-SS 1/4" 1/4" VacuSeal 1/3 Nitrile Rubber 0.62
4V-CO4L-1/3-EPR-SS 1/4" 1/4" VacuSeal 1/3 Ethylene Propylene Rubber 0.62
4V-CO4L-1/3-KZ-SS 1/4" 1/4" VacuSeal 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-1/3-V-SS 1/4" 1/4" VacuSeal 1/3 Fluorocarbon Rubber 0.62
4V-CO4L-100-BN-SS 1/4" 1/4" VacuSeal 100 Nitrile Rubber 0.62
4V-CO4L-100-EPR-SS 1/4" 1/4" VacuSeal 100 Ethylene Propylene Rubber 0.62
4V-CO4L-100-KZ-SS 1/4" 1/4" VacuSeal 100 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-100-V-SS 1/4" 1/4" VacuSeal 100 Fluorocarbon Rubber 0.62
4V-CO4L-10-BN-SS 1/4" 1/4" VacuSeal 10 Nitrile Rubber 0.62
4V-CO4L-10-EPR-SS 1/4" 1/4" VacuSeal 10 Ethylene Propylene Rubber 0.62
4V-CO4L-10-KZ-SS 1/4" 1/4" VacuSeal 10 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-10-V-SS 1/4" 1/4" VacuSeal 10 Fluorocarbon Rubber 0.62
4V-CO4L-1-BN-SS 1/4" 1/4" VacuSeal 1 Nitrile Rubber 0.62
4V-CO4L-1-EPR-SS 1/4" 1/4" VacuSeal 1 Ethylene Propylene Rubber 0.62
4Z-CO4L-25-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 25 Nitrile Rubber 0.62
4Z-CO4L-25-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 25 Ethylene Propylene Rubber 0.62
4Z-CO4L-25-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-25-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 25 Fluorocarbon Rubber 0.62
4Z-CO4L-50-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 50 Nitrile Rubber 0.62
4Z-CO4L-50-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 50 Ethylene Propylene Rubber 0.62
4Z-CO4L-50-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-50-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 50 Fluorocarbon Rubber 0.62
4Z-CO4L-5-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 5 Nitrile Rubber 0.62
4Z-CO4L-5-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 5 Ethylene Propylene Rubber 0.62
4Z-CO4L-5-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-5-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 5 Fluorocarbon Rubber 0.62
4Z-CO4L-75-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 75 Nitrile Rubber 0.62
4Z-CO4L-75-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 75 Ethylene Propylene Rubber 0.62
4Z-CO4L-75-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-75-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 75 Fluorocarbon Rubber 0.62
6A-CO6L-1/3-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 1/3 Nitrile Rubber 1.7
6A-CO6L-1/3-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 1.7
6A-CO6L-1/3-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 1.7
M6A-CO4L-25-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 25 Ethylene Propylene Rubber 0.62
M6A-CO4L-25-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-25-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 25 Fluorocarbon Rubber 0.62
M6A-CO4L-50-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 50 Nitrile Rubber 0.62
M6A-CO4L-50-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 50 Ethylene Propylene Rubber 0.62
M6A-CO4L-50-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-50-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 50 Fluorocarbon Rubber 0.62
M6A-CO4L-5-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 5 Nitrile Rubber 0.62
M6A-CO4L-5-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 5 Ethylene Propylene Rubber 0.62
M6A-CO4L-5-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-5-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 5 Fluorocarbon Rubber 0.62
M6A-CO4L-75-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 75 Nitrile Rubber 0.62
M6A-CO4L-75-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 75 Ethylene Propylene Rubber 0.62
M6A-CO4L-75-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-75-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 75 Fluorocarbon Rubber 0.62
M8A-CO6L-1/3-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 1.6
M8A-CO6L-1/3-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-1/3-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 1.6
M8A-CO6L-100-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Nitrile Rubber 1.6
M8A-CO6L-100-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Ethylene Propylene Rubber 1.6
M8A-CO6L-100-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-100-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 100 Fluorocarbon Rubber 1.6
M8A-CO6L-10-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Nitrile Rubber 1.6
M8A-CO6L-10-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Ethylene Propylene Rubber 1.6
M8A-CO6L-10-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-10-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 10 Fluorocarbon Rubber 1.6
M8A-CO6L-1-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Nitrile Rubber 1.6
M8A-CO6L-1-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Ethylene Propylene Rubber 1.6
M8A-CO6L-1-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-1-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 1 Fluorocarbon Rubber 1.6
M8A-CO6L-25-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Nitrile Rubber 1.6
M8A-CO6L-25-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Ethylene Propylene Rubber 1.6
M8A-CO6L-25-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-25-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 25 Fluorocarbon Rubber 1.6
M8A-CO6L-50-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Nitrile Rubber 1.6
M8A-CO6L-50-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Ethylene Propylene Rubber 1.6
M8A-CO6L-50-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-50-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 50 Fluorocarbon Rubber 1.6
M8A-CO6L-5-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Nitrile Rubber 1.6
M8A-CO6L-5-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Ethylene Propylene Rubber 1.6
M8A-CO6L-5-KZ-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 1.6
M8A-CO6L-5-V-SS 8 mm 8 mm Two Ferrule Compression Fitting 5 Fluorocarbon Rubber 1.6
M8A-CO6L-75-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Nitrile Rubber 1.6
M8A-CO6L-75-EPR-SS 8 mm 8 mm Two Ferrule Compression Fitting 75 Ethylene Propylene Rubber 1.6
8Q-CO8L-10-KZ-SS 1/2" 1/2" Ultraseal 10 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-10-V-SS 1/2" 1/2" Ultraseal 10 Fluorocarbon Rubber 2.55
8Q-CO8L-1-BN-SS 1/2" 1/2" Ultraseal 1 Nitrile Rubber 2.55
8Q-CO8L-1-EPR-SS 1/2" 1/2" Ultraseal 1 Ethylene Propylene Rubber 2.55
8Q-CO8L-1-KZ-SS 1/2" 1/2" Ultraseal 1 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-25-EPR-SS 1/2" 1/2" Tube Adaptor 25 Ethylene Propylene Rubber 2.55
8TA-CO8L-25-KZ-SS 1/2" 1/2" Tube Adaptor 25 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-25-V-SS 1/2" 1/2" Tube Adaptor 25 Fluorocarbon Rubber 2.55
8TA-CO8L-50-BN-SS 1/2" 1/2" Tube Adaptor 50 Nitrile Rubber 2.55
8TA-CO8L-50-EPR-SS 1/2" 1/2" Tube Adaptor 50 Ethylene Propylene Rubber 2.55
8TA-CO8L-50-KZ-SS 1/2" 1/2" Tube Adaptor 50 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-50-V-SS 1/2" 1/2" Tube Adaptor 50 Fluorocarbon Rubber 2.55
8TA-CO8L-5-BN-SS 1/2" 1/2" Tube Adaptor 5 Nitrile Rubber 2.55
8TA-CO8L-5-EPR-SS 1/2" 1/2" Tube Adaptor 5 Ethylene Propylene Rubber 2.55
8TA-CO8L-5-KZ-SS 1/2" 1/2" Tube Adaptor 5 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-5-V-SS 1/2" 1/2" Tube Adaptor 5 Fluorocarbon Rubber 2.55
8TA-CO8L-75-BN-SS 1/2" 1/2" Tube Adaptor 75 Nitrile Rubber 2.55
8TA-CO8L-75-EPR-SS 1/2" 1/2" Tube Adaptor 75 Ethylene Propylene Rubber 2.55
8TA-CO8L-75-KZ-SS 1/2" 1/2" Tube Adaptor 75 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-75-V-SS 1/2" 1/2" Tube Adaptor 75 Fluorocarbon Rubber 2.55
8V-CO6L-1/3-BN-SS 1/2" 1/2" VacuSeal 1/3 Nitrile Rubber 1.85
8V-CO6L-1/3-EPR-SS 1/2" 1/2" VacuSeal 1/3 Ethylene Propylene Rubber 1.85
8V-CO6L-1/3-KZ-SS 1/2" 1/2" VacuSeal 1/3 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO6L-1/3-V-SS 1/2" 1/2" VacuSeal 1/3 Fluorocarbon Rubber 1.85
8V-CO6L-100-BN-SS 1/2" 1/2" VacuSeal 100 Nitrile Rubber 1.85
8V-CO6L-100-EPR-SS 1/2" 1/2" VacuSeal 100 Ethylene Propylene Rubber 1.85
8V-CO6L-100-KZ-SS 1/2" 1/2" VacuSeal 100 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO6L-100-V-SS 1/2" 1/2" VacuSeal 100 Fluorocarbon Rubber 1.85
8V-CO6L-10-BN-SS 1/2" 1/2" VacuSeal 10 Nitrile Rubber 1.85
8V-CO6L-10-EPR-SS 1/2" 1/2" VacuSeal 10 Ethylene Propylene Rubber 1.85
8V-CO6L-10-KZ-SS 1/2" 1/2" VacuSeal 10 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO6L-10-V-SS 1/2" 1/2" VacuSeal 10 Fluorocarbon Rubber 1.85
8V-CO6L-1-BN-SS 1/2" 1/2" VacuSeal 1 Nitrile Rubber 1.85
8V-CO6L-1-EPR-SS 1/2" 1/2" VacuSeal 1 Ethylene Propylene Rubber 1.85
8V-CO6L-1-KZ-SS 1/2" 1/2" VacuSeal 1 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO6L-1-V-SS 1/2" 1/2" VacuSeal 1 Fluorocarbon Rubber 1.85
8V-CO6L-25-BN-SS 1/2" 1/2" VacuSeal 25 Nitrile Rubber 1.85
8V-CO6L-25-EPR-SS 1/2" 1/2" VacuSeal 25 Ethylene Propylene Rubber 1.85
8V-CO6L-25-KZ-SS 1/2" 1/2" VacuSeal 25 Highly Fluorinated Fluorocarbon Rubber 1.85
6Z-CO6L-1-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-1-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 1 Fluorocarbon Rubber 1.7
6Z-CO6L-25-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 25 Nitrile Rubber 1.7
6Z-CO6L-25-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 25 Ethylene Propylene Rubber 1.7
6Z-CO6L-25-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-25-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 25 Fluorocarbon Rubber 1.7
6Z-CO6L-50-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 50 Nitrile Rubber 1.7
6Z-CO6L-50-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 50 Ethylene Propylene Rubber 1.7
6Z-CO6L-50-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-50-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 50 Fluorocarbon Rubber 1.7
6Z-CO6L-5-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 5 Nitrile Rubber 1.7
6Z-CO6L-5-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 5 Ethylene Propylene Rubber 1.7
6Z-CO6L-5-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-5-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 5 Fluorocarbon Rubber 1.7
6Z-CO6L-75-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 75 Nitrile Rubber 1.7
6Z-CO6L-75-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 75 Ethylene Propylene Rubber 1.7
6Z-CO6L-75-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-75-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 75 Fluorocarbon Rubber 1.7
8A-CO8L-1/3-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 1/3 Nitrile Rubber 2.65
8A-CO8L-1/3-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 2.65
8A-CO8L-1/3-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-1/3-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 2.65
8A-CO8L-100-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 100 Nitrile Rubber 2.65
8A-CO8L-100-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 100 Ethylene Propylene Rubber 2.65
8A-CO8L-100-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-100-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 100 Fluorocarbon Rubber 2.65
8A-CO8L-10-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 10 Nitrile Rubber 2.65
8A-CO8L-10-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 10 Ethylene Propylene Rubber 2.65
8A-CO8L-10-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-10-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 10 Fluorocarbon Rubber 2.65
8A-CO8L-1-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 1 Nitrile Rubber 2.65
8A-CO8L-1-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 1 Ethylene Propylene Rubber 2.65
8A-CO8L-1-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-1-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 1 Fluorocarbon Rubber 2.65
4M-CO4L-75-KZ-SS 1/4" 1/4" NPT M 75 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-75-V-SS 1/4" 1/4" NPT M 75 Fluorocarbon Rubber 0.62
4Q-CO4L-1/3-BN-SS 1/4" 1/4" Ultraseal 1/3 Nitrile Rubber 0.58
4Q-CO4L-1/3-EPR-SS 1/4" 1/4" Ultraseal 1/3 Ethylene Propylene Rubber 0.58
4Q-CO4L-1/3-KZ-SS 1/4" 1/4" Ultraseal 1/3 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-1/3-V-SS 1/4" 1/4" Ultraseal 1/3 Fluorocarbon Rubber 0.58
4Q-CO4L-100-BN-SS 1/4" 1/4" Ultraseal 100 Nitrile Rubber 0.58
4Q-CO4L-100-EPR-SS 1/4" 1/4" Ultraseal 100 Ethylene Propylene Rubber 0.58
4Q-CO4L-100-KZ-SS 1/4" 1/4" Ultraseal 100 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-100-V-SS 1/4" 1/4" Ultraseal 100 Fluorocarbon Rubber 0.58
4Q-CO4L-10-BN-SS 1/4" 1/4" Ultraseal 10 Nitrile Rubber 0.58
4Q-CO4L-10-EPR-SS 1/4" 1/4" Ultraseal 10 Ethylene Propylene Rubber 0.58
4Q-CO4L-10-KZ-SS 1/4" 1/4" Ultraseal 10 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-10-V-SS 1/4" 1/4" Ultraseal 10 Fluorocarbon Rubber 0.58
4Q-CO4L-1-BN-SS 1/4" 1/4" Ultraseal 1 Nitrile Rubber 0.58
4Q-CO4L-1-EPR-SS 1/4" 1/4" Ultraseal 1 Ethylene Propylene Rubber 0.58
4Q-CO4L-1-KZ-SS 1/4" 1/4" Ultraseal 1 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-1-V-SS 1/4" 1/4" Ultraseal 1 Fluorocarbon Rubber 0.58
4Q-CO4L-25-BN-SS 1/4" 1/4" Ultraseal 25 Nitrile Rubber 0.58
4Q-CO4L-25-EPR-SS 1/4" 1/4" Ultraseal 25 Ethylene Propylene Rubber 0.58
4Q-CO4L-25-KZ-SS 1/4" 1/4" Ultraseal 25 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-25-V-SS 1/4" 1/4" Ultraseal 25 Fluorocarbon Rubber 0.58
4Q-CO4L-50-BN-SS 1/4" 1/4" Ultraseal 50 Nitrile Rubber 0.58
4Q-CO4L-50-EPR-SS 1/4" 1/4" Ultraseal 50 Ethylene Propylene Rubber 0.58
4Q-CO4L-50-KZ-SS 1/4" 1/4" Ultraseal 50 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-50-V-SS 1/4" 1/4" Ultraseal 50 Fluorocarbon Rubber 0.58
4Q-CO4L-5-BN-SS 1/4" 1/4" Ultraseal 5 Nitrile Rubber 0.58
4Q-CO4L-5-EPR-SS 1/4" 1/4" Ultraseal 5 Ethylene Propylene Rubber 0.58
4Q-CO4L-5-KZ-SS 1/4" 1/4" Ultraseal 5 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-5-V-SS 1/4" 1/4" Ultraseal 5 Fluorocarbon Rubber 0.58
4Q-CO4L-75-BN-SS 1/4" 1/4" Ultraseal 75 Nitrile Rubber 0.58
4Q-CO4L-75-EPR-SS 1/4" 1/4" Ultraseal 75 Ethylene Propylene Rubber 0.58
4Q-CO4L-75-KZ-SS 1/4" 1/4" Ultraseal 75 Highly Fluorinated Fluorocarbon Rubber 0.58
4Q-CO4L-75-V-SS 1/4" 1/4" Ultraseal 75 Fluorocarbon Rubber 0.58
8A-CO8L-25-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 25 Nitrile Rubber 2.65
8A-CO8L-25-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 25 Ethylene Propylene Rubber 2.65
8A-CO8L-25-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-25-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 25 Fluorocarbon Rubber 2.65
8A-CO8L-50-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 50 Nitrile Rubber 2.65
8A-CO8L-50-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 50 Ethylene Propylene Rubber 2.65
8A-CO8L-50-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-50-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 50 Fluorocarbon Rubber 2.65
8A-CO8L-5-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 5 Nitrile Rubber 2.65
8A-CO8L-5-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 5 Ethylene Propylene Rubber 2.65
8A-CO8L-5-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-5-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 5 Fluorocarbon Rubber 2.65
8A-CO8L-75-BN-SS 1/2" 1/2" Two Ferrule Compression Fitting 75 Nitrile Rubber 2.65
4M-CO4L-10-EPR-SS 1/4" 1/4" NPT M 10 Ethylene Propylene Rubber 0.62
4M-CO4L-10-KZ-SS 1/4" 1/4" NPT M 10 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-10-V-SS 1/4" 1/4" NPT M 10 Fluorocarbon Rubber 0.62
4M-CO4L-1-BN-SS 1/4" 1/4" NPT M 1 Nitrile Rubber 0.62
4M-CO4L-1-EPR-SS 1/4" 1/4" NPT M 1 Ethylene Propylene Rubber 0.62
4M-CO4L-1-KZ-SS 1/4" 1/4" NPT M 1 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-1-V-SS 1/4" 1/4" NPT M 1 Fluorocarbon Rubber 0.62
4M-CO4L-25-BN-SS 1/4" 1/4" NPT M 25 Nitrile Rubber 0.62
4M-CO4L-25-EPR-SS 1/4" 1/4" NPT M 25 Ethylene Propylene Rubber 0.62
4M-CO4L-25-KZ-SS 1/4" 1/4" NPT M 25 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-25-V-SS 1/4" 1/4" NPT M 25 Fluorocarbon Rubber 0.62
4M-CO4L-50-BN-SS 1/4" 1/4" NPT M 50 Nitrile Rubber 0.62
4M-CO4L-50-EPR-SS 1/4" 1/4" NPT M 50 Ethylene Propylene Rubber 0.62
4M-CO4L-50-KZ-SS 1/4" 1/4" NPT M 50 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-50-V-SS 1/4" 1/4" NPT M 50 Fluorocarbon Rubber 0.62
4M-CO4L-5-BN-SS 1/4" 1/4" NPT M 5 Nitrile Rubber 0.62
4M-CO4L-5-EPR-SS 1/4" 1/4" NPT M 5 Ethylene Propylene Rubber 0.62
4M-CO4L-5-KZ-SS 1/4" 1/4" NPT M 5 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-5-V-SS 1/4" 1/4" NPT M 5 Fluorocarbon Rubber 0.62
4M-CO4L-75-BN-SS 1/4" 1/4" NPT M 75 Nitrile Rubber 0.62
4M-CO4L-75-EPR-SS 1/4" 1/4" NPT M 75 Ethylene Propylene Rubber 0.62
4TA-CO4L-1/3-BN-SS 1/4" 1/4" Tube Adaptor 1/3 Nitrile Rubber 0.43
4TA-CO4L-1/3-EPR-SS 1/4" 1/4" Tube Adaptor 1/3 Ethylene Propylene Rubber 0.43
4TA-CO4L-1/3-KZ-SS 1/4" 1/4" Tube Adaptor 1/3 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-1/3-V-SS 1/4" 1/4" Tube Adaptor 1/3 Fluorocarbon Rubber 0.43
4TA-CO4L-100-BN-SS 1/4" 1/4" Tube Adaptor 100 Nitrile Rubber 0.43
4TA-CO4L-100-EPR-SS 1/4" 1/4" Tube Adaptor 100 Ethylene Propylene Rubber 0.43
4TA-CO4L-100-KZ-SS 1/4" 1/4" Tube Adaptor 100 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-100-V-SS 1/4" 1/4" Tube Adaptor 100 Fluorocarbon Rubber 0.43
4TA-CO4L-10-BN-SS 1/4" 1/4" Tube Adaptor 10 Nitrile Rubber 0.43
4TA-CO4L-10-EPR-SS 1/4" 1/4" Tube Adaptor 10 Ethylene Propylene Rubber 0.43
4TA-CO4L-10-KZ-SS 1/4" 1/4" Tube Adaptor 10 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-10-V-SS 1/4" 1/4" Tube Adaptor 10 Fluorocarbon Rubber 0.43
4TA-CO4L-1-BN-SS 1/4" 1/4" Tube Adaptor 1 Nitrile Rubber 0.43
4TA-CO4L-1-EPR-SS 1/4" 1/4" Tube Adaptor 1 Ethylene Propylene Rubber 0.43
4TA-CO4L-1-KZ-SS 1/4" 1/4" Tube Adaptor 1 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-1-V-SS 1/4" 1/4" Tube Adaptor 1 Fluorocarbon Rubber 0.43
4TA-CO4L-25-BN-SS 1/4" 1/4" Tube Adaptor 25 Nitrile Rubber 0.43
4TA-CO4L-25-EPR-SS 1/4" 1/4" Tube Adaptor 25 Ethylene Propylene Rubber 0.43
4TA-CO4L-25-KZ-SS 1/4" 1/4" Tube Adaptor 25 Highly Fluorinated Fluorocarbon Rubber 0.43
4TA-CO4L-25-V-SS 1/4" 1/4" Tube Adaptor 25 Fluorocarbon Rubber 0.43
4TA-CO4L-50-BN-SS 1/4" 1/4" Tube Adaptor 50 Nitrile Rubber 0.43
4TA-CO4L-50-EPR-SS 1/4" 1/4" Tube Adaptor 50 Ethylene Propylene Rubber 0.43
6F-CO6L-50-EPR-SS 3/8" 3/8" NPT F 50 Ethylene Propylene Rubber 1.85
6F-CO6L-50-KZ-SS 3/8" 3/8" NPT F 50 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-50-V-SS 3/8" 3/8" NPT F 50 Fluorocarbon Rubber 1.85
6F-CO6L-5-BN-SS 3/8" 3/8" NPT F 5 Nitrile Rubber 1.85
6F-CO6L-5-EPR-SS 3/8" 3/8" NPT F 5 Ethylene Propylene Rubber 1.85
6F-CO6L-5-KZ-SS 3/8" 3/8" NPT F 5 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-5-V-SS 3/8" 3/8" NPT F 5 Fluorocarbon Rubber 1.85
6F-CO6L-75-BN-SS 3/8" 3/8" NPT F 75 Nitrile Rubber 1.85
6F-CO6L-75-EPR-SS 3/8" 3/8" NPT F 75 Ethylene Propylene Rubber 1.85
6F-CO6L-75-KZ-SS 3/8" 3/8" NPT F 75 Highly Fluorinated Fluorocarbon Rubber 1.85
6F-CO6L-75-V-SS 3/8" 3/8" NPT F 75 Fluorocarbon Rubber 1.85
6TA-CO6L-1/3-BN-SS 3/8" 3/8" Tube Adaptor 1/3 Nitrile Rubber 1.7
6TA-CO6L-1/3-EPR-SS 3/8" 3/8" Tube Adaptor 1/3 Ethylene Propylene Rubber 1.7
6TA-CO6L-1/3-KZ-SS 3/8" 3/8" Tube Adaptor 1/3 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-1/3-V-SS 3/8" 3/8" Tube Adaptor 1/3 Fluorocarbon Rubber 1.7
6TA-CO6L-100-BN-SS 3/8" 3/8" Tube Adaptor 100 Nitrile Rubber 1.7
6TA-CO6L-100-EPR-SS 3/8" 3/8" Tube Adaptor 100 Ethylene Propylene Rubber 1.7
6TA-CO6L-100-KZ-SS 3/8" 3/8" Tube Adaptor 100 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-100-V-SS 3/8" 3/8" Tube Adaptor 100 Fluorocarbon Rubber 1.7
6TA-CO6L-10-BN-SS 3/8" 3/8" Tube Adaptor 10 Nitrile Rubber 1.7
6TA-CO6L-10-EPR-SS 3/8" 3/8" Tube Adaptor 10 Ethylene Propylene Rubber 1.7
6TA-CO6L-10-KZ-SS 3/8" 3/8" Tube Adaptor 10 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-10-V-SS 3/8" 3/8" Tube Adaptor 10 Fluorocarbon Rubber 1.7
6TA-CO6L-1-BN-SS 3/8" 3/8" Tube Adaptor 1 Nitrile Rubber 1.7
6TA-CO6L-1-EPR-SS 3/8" 3/8" Tube Adaptor 1 Ethylene Propylene Rubber 1.7
6TA-CO6L-1-KZ-SS 3/8" 3/8" Tube Adaptor 1 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-1-V-SS 3/8" 3/8" Tube Adaptor 1 Fluorocarbon Rubber 1.7
8A-CO8L-75-EPR-SS 1/2" 1/2" Two Ferrule Compression Fitting 75 Ethylene Propylene Rubber 2.65
8A-CO8L-75-KZ-SS 1/2" 1/2" Two Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 2.65
8A-CO8L-75-V-SS 1/2" 1/2" Two Ferrule Compression Fitting 75 Fluorocarbon Rubber 2.65
8F-CO8L-1/3-BN-SS 1/2" 1/2" NPT F 1/3 Nitrile Rubber 2.65
8F-CO8L-1/3-EPR-SS 1/2" 1/2" NPT F 1/3 Ethylene Propylene Rubber 2.65
8F-CO8L-1/3-KZ-SS 1/2" 1/2" NPT F 1/3 Highly Fluorinated Fluorocarbon Rubber 2.65
8F-CO8L-1/3-V-SS 1/2" 1/2" NPT F 1/3 Fluorocarbon Rubber 2.65
8M-CO8L-100-KZ-SS 1/2" 1/2" NPT M 100 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-100-V-SS 1/2" 1/2" NPT M 100 Fluorocarbon Rubber 2.65
8M-CO8L-10-BN-SS 1/2" 1/2" NPT M 10 Nitrile Rubber 2.65
8M-CO8L-10-EPR-SS 1/2" 1/2" NPT M 10 Ethylene Propylene Rubber 2.65
8M-CO8L-10-KZ-SS 1/2" 1/2" NPT M 10 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-10-V-SS 1/2" 1/2" NPT M 10 Fluorocarbon Rubber 2.65
8M-CO8L-1-BN-SS 1/2" 1/2" NPT M 1 Nitrile Rubber 2.65
8M-CO8L-1-EPR-SS 1/2" 1/2" NPT M 1 Ethylene Propylene Rubber 2.65
8M-CO8L-1-KZ-SS 1/2" 1/2" NPT M 1 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-1-V-SS 1/2" 1/2" NPT M 1 Fluorocarbon Rubber 2.65
8M-CO8L-25-BN-SS 1/2" 1/2" NPT M 25 Nitrile Rubber 2.65
8M-CO8L-25-EPR-SS 1/2" 1/2" NPT M 25 Ethylene Propylene Rubber 2.65
8M-CO8L-25-KZ-SS 1/2" 1/2" NPT M 25 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-25-V-SS 1/2" 1/2" NPT M 25 Fluorocarbon Rubber 2.65
8M-CO8L-50-BN-SS 1/2" 1/2" NPT M 50 Nitrile Rubber 2.65
8M-CO8L-50-EPR-SS 1/2" 1/2" NPT M 50 Ethylene Propylene Rubber 2.65
8M-CO8L-50-KZ-SS 1/2" 1/2" NPT M 50 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-50-V-SS 1/2" 1/2" NPT M 50 Fluorocarbon Rubber 2.65
8M-CO8L-5-BN-SS 1/2" 1/2" NPT M 5 Nitrile Rubber 2.65
8M-CO8L-5-EPR-SS 1/2" 1/2" NPT M 5 Ethylene Propylene Rubber 2.65
8M-CO8L-5-KZ-SS 1/2" 1/2" NPT M 5 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-5-V-SS 1/2" 1/2" NPT M 5 Fluorocarbon Rubber 2.65
8M-CO8L-75-BN-SS 1/2" 1/2" NPT M 75 Nitrile Rubber 2.65
8M-CO8L-75-EPR-SS 1/2" 1/2" NPT M 75 Ethylene Propylene Rubber 2.65
8M-CO8L-75-KZ-SS 1/2" 1/2" NPT M 75 Highly Fluorinated Fluorocarbon Rubber 2.65
8M-CO8L-75-V-SS 1/2" 1/2" NPT M 75 Fluorocarbon Rubber 2.65
8Q-CO8L-1/3-BN-SS 1/2" 1/2" Ultraseal 1/3 Nitrile Rubber 2.55
8Q-CO8L-1/3-EPR-SS 1/2" 1/2" Ultraseal 1/3 Ethylene Propylene Rubber 2.55
8Q-CO8L-1/3-KZ-SS 1/2" 1/2" Ultraseal 1/3 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-1/3-V-SS 1/2" 1/2" Ultraseal 1/3 Fluorocarbon Rubber 2.55
8Q-CO8L-100-BN-SS 1/2" 1/2" Ultraseal 100 Nitrile Rubber 2.55
8Q-CO8L-100-EPR-SS 1/2" 1/2" Ultraseal 100 Ethylene Propylene Rubber 2.55
8Q-CO8L-100-KZ-SS 1/2" 1/2" Ultraseal 100 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-100-V-SS 1/2" 1/2" Ultraseal 100 Fluorocarbon Rubber 2.55
M8Z-CO6L-75-EPR-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Ethylene Propylene Rubber 1.6
M8Z-CO6L-75-KZ-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 1.6
M8Z-CO6L-75-V-SS 8 mm 8 mm Single Ferrule Compression Fitting 75 Fluorocarbon Rubber 1.6
6M-CO6L-1/3-BN-SS 3/8" 3/8" NPT M 1/3 Nitrile Rubber 1.85
6M-CO6L-1/3-EPR-SS 3/8" 3/8" NPT M 1/3 Ethylene Propylene Rubber 1.85
6M-CO6L-1/3-KZ-SS 3/8" 3/8" NPT M 1/3 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-1/3-V-SS 3/8" 3/8" NPT M 1/3 Fluorocarbon Rubber 1.85
6M-CO6L-100-BN-SS 3/8" 3/8" NPT M 100 Nitrile Rubber 1.85
6M-CO6L-100-EPR-SS 3/8" 3/8" NPT M 100 Ethylene Propylene Rubber 1.85
6M-CO6L-100-KZ-SS 3/8" 3/8" NPT M 100 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-100-V-SS 3/8" 3/8" NPT M 100 Fluorocarbon Rubber 1.85
6M-CO6L-10-BN-SS 3/8" 3/8" NPT M 10 Nitrile Rubber 1.85
6M-CO6L-10-EPR-SS 3/8" 3/8" NPT M 10 Ethylene Propylene Rubber 1.85
6M-CO6L-10-KZ-SS 3/8" 3/8" NPT M 10 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-10-V-SS 3/8" 3/8" NPT M 10 Fluorocarbon Rubber 1.85
6M-CO6L-1-BN-SS 3/8" 3/8" NPT M 1 Nitrile Rubber 1.85
6M-CO6L-1-EPR-SS 3/8" 3/8" NPT M 1 Ethylene Propylene Rubber 1.85
6M-CO6L-1-KZ-SS 3/8" 3/8" NPT M 1 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-1-V-SS 3/8" 3/8" NPT M 1 Fluorocarbon Rubber 1.85
6M-CO6L-25-BN-SS 3/8" 3/8" NPT M 25 Nitrile Rubber 1.85
6M-CO6L-25-EPR-SS 3/8" 3/8" NPT M 25 Ethylene Propylene Rubber 1.85
6M-CO6L-25-KZ-SS 3/8" 3/8" NPT M 25 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-25-V-SS 3/8" 3/8" NPT M 25 Fluorocarbon Rubber 1.85
6M-CO6L-50-BN-SS 3/8" 3/8" NPT M 50 Nitrile Rubber 1.85
6M-CO6L-50-EPR-SS 3/8" 3/8" NPT M 50 Ethylene Propylene Rubber 1.85
6M-CO6L-50-KZ-SS 3/8" 3/8" NPT M 50 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-50-V-SS 3/8" 3/8" NPT M 50 Fluorocarbon Rubber 1.85
6M-CO6L-5-BN-SS 3/8" 3/8" NPT M 5 Nitrile Rubber 1.85
6M-CO6L-5-EPR-SS 3/8" 3/8" NPT M 5 Ethylene Propylene Rubber 1.85
6M-CO6L-5-KZ-SS 3/8" 3/8" NPT M 5 Highly Fluorinated Fluorocarbon Rubber 1.85
6M-CO6L-5-V-SS 3/8" 3/8" NPT M 5 Fluorocarbon Rubber 1.85
6M-CO6L-75-BN-SS 3/8" 3/8" NPT M 75 Nitrile Rubber 1.85
6M-CO6L-75-EPR-SS 3/8" 3/8" NPT M 75 Ethylene Propylene Rubber 1.85
6M-CO6L-75-KZ-SS 3/8" 3/8" NPT M 75 Highly Fluorinated Fluorocarbon Rubber 1.85
8V-CO8L-5-BN-SS 1/2" 1/2" VacuSeal 5 Nitrile Rubber 2.65
8V-CO8L-5-EPR-SS 1/2" 1/2" VacuSeal 5 Ethylene Propylene Rubber 2.65
8V-CO8L-5-KZ-SS 1/2" 1/2" VacuSeal 5 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-5-V-SS 1/2" 1/2" VacuSeal 5 Fluorocarbon Rubber 2.65
8V-CO8L-75-BN-SS 1/2" 1/2" VacuSeal 75 Nitrile Rubber 2.65
8V-CO8L-75-EPR-SS 1/2" 1/2" VacuSeal 75 Ethylene Propylene Rubber 2.65
8V-CO8L-75-KZ-SS 1/2" 1/2" VacuSeal 75 Highly Fluorinated Fluorocarbon Rubber 2.65
8V-CO8L-75-V-SS 1/2" 1/2" VacuSeal 75 Fluorocarbon Rubber 2.65
8Z-CO8L-1/3-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 1/3 Nitrile Rubber 2.65
8Z-CO8L-1/3-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 2.65
8Z-CO8L-1/3-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-1/3-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 2.65
8Z-CO8L-100-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 100 Nitrile Rubber 2.65
8Z-CO8L-100-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 100 Ethylene Propylene Rubber 2.65
8Z-CO8L-100-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-100-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 100 Fluorocarbon Rubber 2.65
8Z-CO8L-10-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 10 Nitrile Rubber 2.65
8Z-CO8L-10-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 10 Ethylene Propylene Rubber 2.65
8Z-CO8L-10-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-10-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 10 Fluorocarbon Rubber 2.65
8Z-CO8L-1-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 1 Nitrile Rubber 2.65
8Z-CO8L-1-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 1 Ethylene Propylene Rubber 2.65
8Z-CO8L-1-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-1-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 1 Fluorocarbon Rubber 2.65
8Z-CO8L-25-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 25 Nitrile Rubber 2.65
8Z-CO8L-25-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 25 Ethylene Propylene Rubber 2.65
8Z-CO8L-25-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-25-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 25 Fluorocarbon Rubber 2.65
8Z-CO8L-50-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 50 Nitrile Rubber 2.65
8Z-CO8L-50-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 50 Ethylene Propylene Rubber 2.65
8Z-CO8L-50-KZ-SS 1/2" 1/2" Single Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 2.65
8Z-CO8L-50-V-SS 1/2" 1/2" Single Ferrule Compression Fitting 50 Fluorocarbon Rubber 2.65
8Z-CO8L-5-BN-SS 1/2" 1/2" Single Ferrule Compression Fitting 5 Nitrile Rubber 2.65
8Z-CO8L-5-EPR-SS 1/2" 1/2" Single Ferrule Compression Fitting 5 Ethylene Propylene Rubber 2.65
4V-CO4L-1-KZ-SS 1/4" 1/4" VacuSeal 1 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-1-V-SS 1/4" 1/4" VacuSeal 1 Fluorocarbon Rubber 0.62
4V-CO4L-25-BN-SS 1/4" 1/4" VacuSeal 25 Nitrile Rubber 0.62
4V-CO4L-25-EPR-SS 1/4" 1/4" VacuSeal 25 Ethylene Propylene Rubber 0.62
4V-CO4L-25-KZ-SS 1/4" 1/4" VacuSeal 25 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-25-V-SS 1/4" 1/4" VacuSeal 25 Fluorocarbon Rubber 0.62
4V-CO4L-50-BN-SS 1/4" 1/4" VacuSeal 50 Nitrile Rubber 0.62
4V-CO4L-50-EPR-SS 1/4" 1/4" VacuSeal 50 Ethylene Propylene Rubber 0.62
4V-CO4L-50-KZ-SS 1/4" 1/4" VacuSeal 50 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-50-V-SS 1/4" 1/4" VacuSeal 50 Fluorocarbon Rubber 0.62
4V-CO4L-5-BN-SS 1/4" 1/4" VacuSeal 5 Nitrile Rubber 0.62
4V-CO4L-5-EPR-SS 1/4" 1/4" VacuSeal 5 Ethylene Propylene Rubber 0.62
4V-CO4L-5-KZ-SS 1/4" 1/4" VacuSeal 5 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-5-V-SS 1/4" 1/4" VacuSeal 5 Fluorocarbon Rubber 0.62
4V-CO4L-75-BN-SS 1/4" 1/4" VacuSeal 75 Nitrile Rubber 0.62
4V-CO4L-75-EPR-SS 1/4" 1/4" VacuSeal 75 Ethylene Propylene Rubber 0.62
4V-CO4L-75-KZ-SS 1/4" 1/4" VacuSeal 75 Highly Fluorinated Fluorocarbon Rubber 0.62
4V-CO4L-75-V-SS 1/4" 1/4" VacuSeal 75 Fluorocarbon Rubber 0.62
4Z-CO4L-1/3-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 1/3 Nitrile Rubber 0.62
4Z-CO4L-1/3-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 0.62
4Z-CO4L-1/3-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-1/3-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 0.62
4Z-CO4L-100-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 100 Nitrile Rubber 0.62
4Z-CO4L-100-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 100 Ethylene Propylene Rubber 0.62
4Z-CO4L-100-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-100-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 100 Fluorocarbon Rubber 0.62
4Z-CO4L-10-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 10 Nitrile Rubber 0.62
4Z-CO4L-10-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 10 Ethylene Propylene Rubber 0.62
4Z-CO4L-10-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-10-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 10 Fluorocarbon Rubber 0.62
4Z-CO4L-1-BN-SS 1/4" 1/4" Single Ferrule Compression Fitting 1 Nitrile Rubber 0.62
4Z-CO4L-1-EPR-SS 1/4" 1/4" Single Ferrule Compression Fitting 1 Ethylene Propylene Rubber 0.62
4Z-CO4L-1-KZ-SS 1/4" 1/4" Single Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 0.62
4Z-CO4L-1-V-SS 1/4" 1/4" Single Ferrule Compression Fitting 1 Fluorocarbon Rubber 0.62
M6Z-CO4L-1/3-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 1/3 Nitrile Rubber 0.62
M6Z-CO4L-1/3-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 0.62
M6Z-CO4L-1/3-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-1/3-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 0.62
M6Z-CO4L-100-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 100 Nitrile Rubber 0.62
M6Z-CO4L-100-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 100 Ethylene Propylene Rubber 0.62
M6Z-CO4L-100-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-100-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 100 Fluorocarbon Rubber 0.62
M6Z-CO4L-10-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 10 Nitrile Rubber 0.62
M6Z-CO4L-10-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 10 Ethylene Propylene Rubber 0.62
M6Z-CO4L-10-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-10-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 10 Fluorocarbon Rubber 0.62
M6Z-CO4L-1-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 1 Nitrile Rubber 0.62
M6Z-CO4L-1-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 1 Ethylene Propylene Rubber 0.62
M6Z-CO4L-1-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-1-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 1 Fluorocarbon Rubber 0.62
M6Z-CO4L-25-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 25 Nitrile Rubber 0.62
M6Z-CO4L-25-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 25 Ethylene Propylene Rubber 0.62
M6Z-CO4L-25-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-25-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 25 Fluorocarbon Rubber 0.62
M6Z-CO4L-50-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 50 Nitrile Rubber 0.62
M6Z-CO4L-50-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 50 Ethylene Propylene Rubber 0.62
M6Z-CO4L-50-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 50 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-50-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 50 Fluorocarbon Rubber 0.62
M6Z-CO4L-5-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 5 Nitrile Rubber 0.62
M6Z-CO4L-5-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 5 Ethylene Propylene Rubber 0.62
M6Z-CO4L-5-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 5 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-5-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 5 Fluorocarbon Rubber 0.62
M6Z-CO4L-75-BN-SS 6 mm 6 mm Single Ferrule Compression Fitting 75 Nitrile Rubber 0.62
M6Z-CO4L-75-EPR-SS 6 mm 6 mm Single Ferrule Compression Fitting 75 Ethylene Propylene Rubber 0.62
M6Z-CO4L-75-KZ-SS 6 mm 6 mm Single Ferrule Compression Fitting 75 Highly Fluorinated Fluorocarbon Rubber 0.62
M6Z-CO4L-75-V-SS 6 mm 6 mm Single Ferrule Compression Fitting 75 Fluorocarbon Rubber 0.62
M8A-CO6L-1/3-BN-SS 8 mm 8 mm Two Ferrule Compression Fitting 1/3 Nitrile Rubber 1.6
8Q-CO8L-1-V-SS 1/2" 1/2" Ultraseal 1 Fluorocarbon Rubber 2.55
8Q-CO8L-25-BN-SS 1/2" 1/2" Ultraseal 25 Nitrile Rubber 2.55
8Q-CO8L-25-EPR-SS 1/2" 1/2" Ultraseal 25 Ethylene Propylene Rubber 2.55
8Q-CO8L-25-KZ-SS 1/2" 1/2" Ultraseal 25 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-25-V-SS 1/2" 1/2" Ultraseal 25 Fluorocarbon Rubber 2.55
8Q-CO8L-50-BN-SS 1/2" 1/2" Ultraseal 50 Nitrile Rubber 2.55
8Q-CO8L-50-EPR-SS 1/2" 1/2" Ultraseal 50 Ethylene Propylene Rubber 2.55
8Q-CO8L-50-KZ-SS 1/2" 1/2" Ultraseal 50 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-50-V-SS 1/2" 1/2" Ultraseal 50 Fluorocarbon Rubber 2.55
8Q-CO8L-5-BN-SS 1/2" 1/2" Ultraseal 5 Nitrile Rubber 2.55
8Q-CO8L-5-EPR-SS 1/2" 1/2" Ultraseal 5 Ethylene Propylene Rubber 2.55
8Q-CO8L-5-KZ-SS 1/2" 1/2" Ultraseal 5 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-5-V-SS 1/2" 1/2" Ultraseal 5 Fluorocarbon Rubber 2.55
8Q-CO8L-75-BN-SS 1/2" 1/2" Ultraseal 75 Nitrile Rubber 2.55
8Q-CO8L-75-EPR-SS 1/2" 1/2" Ultraseal 75 Ethylene Propylene Rubber 2.55
8Q-CO8L-75-KZ-SS 1/2" 1/2" Ultraseal 75 Highly Fluorinated Fluorocarbon Rubber 2.55
8Q-CO8L-75-V-SS 1/2" 1/2" Ultraseal 75 Fluorocarbon Rubber 2.55
8TA-CO8L-1/3-BN-SS 1/2" 1/2" Tube Adaptor 1/3 Nitrile Rubber 2.55
8TA-CO8L-1/3-EPR-SS 1/2" 1/2" Tube Adaptor 1/3 Ethylene Propylene Rubber 2.55
8TA-CO8L-1/3-KZ-SS 1/2" 1/2" Tube Adaptor 1/3 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-1/3-V-SS 1/2" 1/2" Tube Adaptor 1/3 Fluorocarbon Rubber 2.55
8TA-CO8L-100-BN-SS 1/2" 1/2" Tube Adaptor 100 Nitrile Rubber 2.55
8TA-CO8L-100-EPR-SS 1/2" 1/2" Tube Adaptor 100 Ethylene Propylene Rubber 2.55
8TA-CO8L-100-KZ-SS 1/2" 1/2" Tube Adaptor 100 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-100-V-SS 1/2" 1/2" Tube Adaptor 100 Fluorocarbon Rubber 2.55
8TA-CO8L-10-BN-SS 1/2" 1/2" Tube Adaptor 10 Nitrile Rubber 2.55
8TA-CO8L-10-EPR-SS 1/2" 1/2" Tube Adaptor 10 Ethylene Propylene Rubber 2.55
8TA-CO8L-10-KZ-SS 1/2" 1/2" Tube Adaptor 10 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-10-V-SS 1/2" 1/2" Tube Adaptor 10 Fluorocarbon Rubber 2.55
8TA-CO8L-1-BN-SS 1/2" 1/2" Tube Adaptor 1 Nitrile Rubber 2.55
8TA-CO8L-1-EPR-SS 1/2" 1/2" Tube Adaptor 1 Ethylene Propylene Rubber 2.55
8TA-CO8L-1-KZ-SS 1/2" 1/2" Tube Adaptor 1 Highly Fluorinated Fluorocarbon Rubber 2.55
8TA-CO8L-1-V-SS 1/2" 1/2" Tube Adaptor 1 Fluorocarbon Rubber 2.55
8TA-CO8L-25-BN-SS 1/2" 1/2" Tube Adaptor 25 Nitrile Rubber 2.55
8V-CO6L-25-V-SS 1/2" 1/2" VacuSeal 25 Fluorocarbon Rubber 1.85
8V-CO6L-50-BN-SS 1/2" 1/2" VacuSeal 50 Nitrile Rubber 1.85
8V-CO6L-50-EPR-SS 1/2" 1/2" VacuSeal 50 Ethylene Propylene Rubber 1.85
8V-CO6L-50-KZ-SS 1/2" 1/2" VacuSeal 50 Highly Fluorinated Fluorocarbon Rubber 1.85
6TA-CO6L-25-BN-SS 3/8" 3/8" Tube Adaptor 25 Nitrile Rubber 1.7
6TA-CO6L-25-EPR-SS 3/8" 3/8" Tube Adaptor 25 Ethylene Propylene Rubber 1.7
6TA-CO6L-25-KZ-SS 3/8" 3/8" Tube Adaptor 25 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-25-V-SS 3/8" 3/8" Tube Adaptor 25 Fluorocarbon Rubber 1.7
6TA-CO6L-50-BN-SS 3/8" 3/8" Tube Adaptor 50 Nitrile Rubber 1.7
6TA-CO6L-50-EPR-SS 3/8" 3/8" Tube Adaptor 50 Ethylene Propylene Rubber 1.7
6TA-CO6L-50-KZ-SS 3/8" 3/8" Tube Adaptor 50 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-50-V-SS 3/8" 3/8" Tube Adaptor 50 Fluorocarbon Rubber 1.7
6TA-CO6L-5-BN-SS 3/8" 3/8" Tube Adaptor 5 Nitrile Rubber 1.7
6TA-CO6L-5-EPR-SS 3/8" 3/8" Tube Adaptor 5 Ethylene Propylene Rubber 1.7
6TA-CO6L-5-KZ-SS 3/8" 3/8" Tube Adaptor 5 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-5-V-SS 3/8" 3/8" Tube Adaptor 5 Fluorocarbon Rubber 1.7
6TA-CO6L-75-BN-SS 3/8" 3/8" Tube Adaptor 75 Nitrile Rubber 1.7
6TA-CO6L-75-EPR-SS 3/8" 3/8" Tube Adaptor 75 Ethylene Propylene Rubber 1.7
6TA-CO6L-75-KZ-SS 3/8" 3/8" Tube Adaptor 75 Highly Fluorinated Fluorocarbon Rubber 1.7
6TA-CO6L-75-V-SS 3/8" 3/8" Tube Adaptor 75 Fluorocarbon Rubber 1.7
6Z-CO6L-1/3-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 1/3 Nitrile Rubber 1.7
6Z-CO6L-1/3-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 1.7
6Z-CO6L-1/3-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-1/3-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 1.7
6Z-CO6L-100-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 100 Nitrile Rubber 1.7
6Z-CO6L-100-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 100 Ethylene Propylene Rubber 1.7
6Z-CO6L-100-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-100-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 100 Fluorocarbon Rubber 1.7
6Z-CO6L-10-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 10 Nitrile Rubber 1.7
6Z-CO6L-10-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 10 Ethylene Propylene Rubber 1.7
6Z-CO6L-10-KZ-SS 3/8" 3/8" Single Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 1.7
6Z-CO6L-10-V-SS 3/8" 3/8" Single Ferrule Compression Fitting 10 Fluorocarbon Rubber 1.7
6Z-CO6L-1-BN-SS 3/8" 3/8" Single Ferrule Compression Fitting 1 Nitrile Rubber 1.7
6Z-CO6L-1-EPR-SS 3/8" 3/8" Single Ferrule Compression Fitting 1 Ethylene Propylene Rubber 1.7
4F-CO4L-50-V-SS 1/4" 1/4" NPT F 50 Fluorocarbon Rubber 0.62
4F-CO4L-5-BN-SS 1/4" 1/4" NPT F 5 Nitrile Rubber 0.62
4F-CO4L-5-EPR-SS 1/4" 1/4" NPT F 5 Ethylene Propylene Rubber 0.62
4F-CO4L-5-KZ-SS 1/4" 1/4" NPT F 5 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-5-V-SS 1/4" 1/4" NPT F 5 Fluorocarbon Rubber 0.62
4F-CO4L-75-BN-SS 1/4" 1/4" NPT F 75 Nitrile Rubber 0.62
4F-CO4L-75-EPR-SS 1/4" 1/4" NPT F 75 Ethylene Propylene Rubber 0.62
4F-CO4L-75-KZ-SS 1/4" 1/4" NPT F 75 Highly Fluorinated Fluorocarbon Rubber 0.62
4F-CO4L-75-V-SS 1/4" 1/4" NPT F 75 Fluorocarbon Rubber 0.62
4M-CO4L-1/3-BN-SS 1/4" 1/4" NPT M 1/3 Nitrile Rubber 0.62
4M-CO4L-1/3-EPR-SS 1/4" 1/4" NPT M 1/3 Ethylene Propylene Rubber 0.62
4M-CO4L-1/3-KZ-SS 1/4" 1/4" NPT M 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-1/3-V-SS 1/4" 1/4" NPT M 1/3 Fluorocarbon Rubber 0.62
4M-CO4L-100-BN-SS 1/4" 1/4" NPT M 100 Nitrile Rubber 0.62
4M-CO4L-100-EPR-SS 1/4" 1/4" NPT M 100 Ethylene Propylene Rubber 0.62
4M-CO4L-100-KZ-SS 1/4" 1/4" NPT M 100 Highly Fluorinated Fluorocarbon Rubber 0.62
4M-CO4L-100-V-SS 1/4" 1/4" NPT M 100 Fluorocarbon Rubber 0.62
4M-CO4L-10-BN-SS 1/4" 1/4" NPT M 10 Nitrile Rubber 0.62
6A-CO6L-1/3-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 1.7
6A-CO6L-100-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 100 Nitrile Rubber 1.7
6A-CO6L-100-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 100 Ethylene Propylene Rubber 1.7
6A-CO6L-100-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 1.7
6A-CO6L-100-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 100 Fluorocarbon Rubber 1.7
6A-CO6L-10-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 10 Nitrile Rubber 1.7
6A-CO6L-10-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 10 Ethylene Propylene Rubber 1.7
6A-CO6L-10-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 1.7
6A-CO6L-10-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 10 Fluorocarbon Rubber 1.7
6A-CO6L-1-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 1 Nitrile Rubber 1.7
6A-CO6L-1-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 1 Ethylene Propylene Rubber 1.7
6A-CO6L-1-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 1.7
6A-CO6L-1-V-SS 3/8" 3/8" Two Ferrule Compression Fitting 1 Fluorocarbon Rubber 1.7
6A-CO6L-25-BN-SS 3/8" 3/8" Two Ferrule Compression Fitting 25 Nitrile Rubber 1.7
6A-CO6L-25-EPR-SS 3/8" 3/8" Two Ferrule Compression Fitting 25 Ethylene Propylene Rubber 1.7
6A-CO6L-25-KZ-SS 3/8" 3/8" Two Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 1.7
M6A-CO4L-100-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 100 Nitrile Rubber 0.62
M6A-CO4L-100-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 100 Ethylene Propylene Rubber 0.62
M6A-CO4L-100-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-100-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 100 Fluorocarbon Rubber 0.62
M6A-CO4L-10-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 10 Nitrile Rubber 0.62
M6A-CO4L-10-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 10 Ethylene Propylene Rubber 0.62
M6A-CO4L-10-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-10-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 10 Fluorocarbon Rubber 0.62
M6A-CO4L-1-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 1 Nitrile Rubber 0.62
M6A-CO4L-1-EPR-SS 6 mm 6 mm Two Ferrule Compression Fitting 1 Ethylene Propylene Rubber 0.62
M6A-CO4L-1-KZ-SS 6 mm 6 mm Two Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 0.62
M6A-CO4L-1-V-SS 6 mm 6 mm Two Ferrule Compression Fitting 1 Fluorocarbon Rubber 0.62
M6A-CO4L-25-BN-SS 6 mm 6 mm Two Ferrule Compression Fitting 25 Nitrile Rubber 0.62
4A-CO4L-1/3-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 1/3 Nitrile Rubber 0.62
4A-CO4L-1/3-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 1/3 Ethylene Propylene Rubber 0.62
4A-CO4L-1/3-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 1/3 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-1/3-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 1/3 Fluorocarbon Rubber 0.62
4A-CO4L-100-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 100 Nitrile Rubber 0.62
4A-CO4L-100-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 100 Ethylene Propylene Rubber 0.62
4A-CO4L-100-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 100 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-100-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 100 Fluorocarbon Rubber 0.62
4A-CO4L-10-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 10 Nitrile Rubber 0.62
4A-CO4L-10-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 10 Ethylene Propylene Rubber 0.62
4A-CO4L-10-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 10 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-10-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 10 Fluorocarbon Rubber 0.62
4A-CO4L-1-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 1 Nitrile Rubber 0.62
4A-CO4L-1-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 1 Ethylene Propylene Rubber 0.62
4A-CO4L-1-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 1 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-1-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 1 Fluorocarbon Rubber 0.62
4A-CO4L-25-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 25 Nitrile Rubber 0.62
4A-CO4L-25-EPR-SS 1/4" 1/4" Two Ferrule Compression Fitting 25 Ethylene Propylene Rubber 0.62
4A-CO4L-25-KZ-SS 1/4" 1/4" Two Ferrule Compression Fitting 25 Highly Fluorinated Fluorocarbon Rubber 0.62
4A-CO4L-25-V-SS 1/4" 1/4" Two Ferrule Compression Fitting 25 Fluorocarbon Rubber 0.62
4A-CO4L-50-BN-SS 1/4" 1/4" Two Ferrule Compression Fitting 50 Nitrile Rubber 0.62

687PDC
687516