100R1 Hose - 560TJ | #560TJ-10


LOADING IMAGES
560TJ-10

100R1 Hose - 560TJ | #560TJ-10

Thermoplastic 560TJ TOUGHJACKET™ Series Hydraulic Hose utilizes a specially formulated jacket material for maximum abrasion resistance which exceeds comparable hoses by 100%.


Technical Specifications

  • Hose I.D. (inch): 5/8
  • Hose Style: Single
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: n/a
  • Cover Material: Polyurethane
  • Media: Petroleum Hydraulic Fluids, Water
  • Specifications Met: MSHA, SAE J517 and 100R1, Type AT
  • Maximum Operating Pressure: 2000 psi, 13.8 MPa, 138 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Bend Radius: 4 inch, 102 mm
  • Compatible Fitting: 56 Series
  • Inside Diameter: 5/8 inch, 16 mm
  • Application: Fluid Handling, Hydraulics, Construction Equipment, Manufacturing, Industrial, Agriculture Equipment, Forestry
  • Weight: 0.31 lb/ft, 0.47 kg/m
  • Hose Inner Tube Material: Copolyester
  • Hose Reinforcement Material: Braid of High Tensile Steel Wire
  • Outside Diameter: 0.930 inch, 23.6 mm
  • Size: -10
  • Product Style: Standard
  • Hose Cover Type: ToughJACKET™

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 560TJ TOUGHJACKET™ Hydraulic Hose is a 100R1AT compliant thermoplastic hose offering 100x the abrasion resistance of comparable hoses and it is designed to have a low length change under pressure (+/-2%). This feature makes the Parflex hose an ideal solution for over-the-sheave applications where long lengths are required.  Also, the compact size allows for easier routing which reduces installation and change out times.  This is particularly beneficial for skid steer applications where installations are limited in space.  TOUGHJACKET™ abrasion resistant hoses feature the TOUGHJACKET polyurethane cover for the best abrasion resistance.

Markets: 
• Industrial
• Mobile Equipment

Features/Benefits:
• Consistent long lengths
• Low length change under pressure
• Ozone and UV resistant
• 23% to 42% lighter weight than rubber 100R1AT hose
• Smaller O.D. than 100R1AT rubber hydraulic hose for easier routing
• TOUGHJACKET abrasion resistant cover is 100x more resistant than comparable hoses
• Excellent flexibility
• Superior bend radius
• Multi-line bonded assemblies available

Applications:
• Hydraulic and circuits and systems wherever 100R1AT hose is specified
• Over-the-sheave
• Industrial equipment

Technical Specifications:
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Selector Guides
Crimpsource Online
Product Demos & Tutorials
Video: MiniKrimp Instructional Video
Compliance, Certifications, & Safety
Parflex Ravenna ISO 9001:2015 Certificate
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563