Refrigerant hose meets SAE J 2064 standards | #517PM-18AC


LOADING IMAGES
517PM-18AC

Refrigerant hose meets SAE J 2064 standards | #517PM-18AC

517PM Refrigerant hose is propreitory design and tested as per SAE J 2064 specification with abrasion & ozone resistant cover.


Technical Specifications

  • Hose I.D. (inch): 1-1/8
  • Cover Material: Synthetic Rubber
  • Weight: 0.91 kg/m
  • Hose Inner Tube Material: Synthetic Rubber
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -30 °C
  • Media: Coolants (Refrigerant R134A), Coolants (Refrigerant R404A), Coolants (Refrigerant R407C)
  • Specifications Met: SAE J2064
  • Hose Reinforcement Material: 1 Braid of Wire
  • Inside Diameter: 28.6 mm
  • Outside Diameter: 38 mm
  • Application: Air Conditioning, Cooling Systems
  • Maximum Operating Pressure: 500 psi
  • Minimum Bend Radius: 187 mm
  • Operating Temperature: -30 to 125 °C
Safety Warning

Item Information

517PM Refrigerant hose is propreitory design and tested as per SAE J 2064 specification and also manufactured to strict international quality specifications in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards. It offers a long service life and a wide range of fluid compatibility. Hose with refrigerant resistant tube and the cover is with EPDM abrasion & ozone resistant cover. The safety factor is 4:1.


Markets:
•Automobile
•Industrial


Features/Benefits:
•The hose is designed for the variety of Refrigerants - 134A, 404A, 407C.
•Versatile and can be used on various refrigerants.

Applications:
•Bus, Truck air condtioning application.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
Parker FCG India Industrial Hose Catalogue
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688287