Refrigerant hose meets SAE J 2064 standards | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Refrigerant hose meets SAE J 2064 standards

Refrigerant hose meets SAE J 2064 standards

517PM Refrigerant hose is propreitory design and tested as per SAE J 2064 specification with abrasion & ozone resistant cover.

Technical Specifications

  • Cover Material: Synthetic Rubber
  • Hose Inner Tube Material: Synthetic Rubber
  • Application: Cooling, Air Conditioning, Cooling Systems
  • Maximum Operating Pressure: 3.5 to 3.4 MPa, 35 to 34 bar, 34 to 35 bar, 500 to 510 psi, 510 to 500 psi
  • Maximum Operating Temperature: 125 °C, 257 °F
  • Minimum Operating Temperature: -30 °C, -22 °F
  • Weight: 0.53 to 0.91 kg/m, 0.53 to 0.91, 0.38 to 0.65 lb/ft
  • Minimum Bend Radius: 4.53 to 7.4 inch, 115 to 187 mm
  • Media: Coolants (Refrigerant R134A), Coolants (Refrigerant R404A), Coolants (Refrigerant R407C)
  • Specifications Met: SAE J2064
  • Inside Diameter: 1/2 to 1-1/8 inch, 12.7 to 28.6 mm
  • Hose Reinforcement Material: 1 Braid of Wire
  • Outside Diameter: 0.92 to 1.49 inch, 0.92 To1.49 inch, 23.4 to 38 mm, 23.4 to 38.0 mm
  • Size: -8 to -18
  • Operating Temperature: -30 to 125 °C
Safety Warning

Full Product Description

517PM Refrigerant hose is propreitory design and tested as per SAE J 2064 specification and also manufactured to strict international quality specifications in order to provide consistency of performance. Designed with a universal one-wire construction to meet global industry standards. It offers a long service life and a wide range of fluid compatibility. Hose with refrigerant resistant tube and the cover is with EPDM abrasion & ozone resistant cover. The safety factor is 4:1.


Markets:
•Automobile
•Industrial


Features/Benefits:
•The hose is designed for the variety of Refrigerants - 134A, 404A, 407C.
•Versatile and can be used on various refrigerants.

Applications:
•Bus, Truck air condtioning application.

Related Documents

Literature and Reference Materials
Parker FCG India Industrial Hose Catalogue
×
Products Hose I.D. (inch)
517PM-8AC 1/2
517PM-10AC 5/8
517PM-12AC 3/4
517PM-14AC 7/8
517PM-18AC 1-1/8

687PDC
688287