Crimp Style Hydraulic Hose Fitting – 26 Series Fittings | #1S926-12-12


LOADING IMAGES
1S926-12-12

Crimp Style Hydraulic Hose Fitting – 26 Series Fittings | #1S926-12-12

Female Slip-fit Counterbore for Brazing - Straight (Inch Size Tube O.D.)


Technical Specifications

  • Hose I.D. (size): -12
  • Port Connection: 3/4"
  • Materials of Construction: Steel
  • Shape: Straight
  • Product Style: Brazable Slip-fit Counterbore-Straight
  • Connection Size: 3/4 inch
  • Hose Inside Diameter: -12, 3/4 inch, 19.05
  • Port Size: 3/4 inch
  • Product Style: Female Slip-fit Counterbore-Brazing
  • Shape: Straight
  • Materials of Construction: Steel
Safety Warning

Item Information

Parker's 26 series fittings are cost effective, permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 26 series fittings are compatible with transportation air brake, compressed natural gas & liquefied petroleum, marine fuel & engine and refrigerant hose. The 26 series fittings are available from 3/16” to 1-13/16” in a wide variety of end configurations.

Markets:
• Transportation
• Military
• Agriculture
• Material Handling
• Marine

Features/Benefits:
• Easy push on force
• Imperial HEX
• Brass option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Gasoline
• Ethanol blends
• Air brake systems
• Refrigerant

Compatible Hoses:
• 201
• 206
• 213
• 221FR
• 244
• 266
• 285
• 293
• SS23CG

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583