20,000 PSI Ball Valve - Hi-Pro Series | #20KBVS4PH


LOADING IMAGES
20KBVS4PH

20,000 PSI Ball Valve - Hi-Pro Series | #20KBVS4PH

Parker's Hi-Pro ball valve is a two piece bi-directional manual ball valve designed for cold working pressure process control applications from 3,600 PSI (247 bar) up to 20,000 PSI (1379 bar) rating, giving continuous repeatable performance.


Technical Specifications

  • Seat Material: PEEK
  • Material: 316 Stainless Steel
  • Connection 2 Style: Permanent Ferrule-Less Fitting
  • Connection Size: 1/4"
  • Packing Material: PTFE
  • Certificates: N/A
  • Connection Size 2: 1/4"
  • Bore Size (mm): 2.8 mm
  • Connection 1 Style: Permanent Ferrule-Less Fitting
  • Maximum Operating Pressure: 20000 psi, 1379 barg
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Connection Size: 1/4 inch
  • Connection 2 Size: 1/4 inch, Permanent Ferrule-Less
  • Connection 1 Size: Permanent Ferrule-Less
  • Bore Diameter: 2.8 mm
  • Seat Material: PEEK
  • Packing Material: PTFE
  • Materials of Construction: Stainless Steel 316
  • Specifications Met: n/a
Safety Warning

Item Information

Parker’s 20,000 PSI Hi-Pro series ball valves are suitable for a wide range of  applications in the oil, gas and process control industries, with cold working operating pressures from 3600 PSI (247 bar) up to 20,000 PSI (1379 bar). Parker can offer these ball valves in a range of corrosion resistant alloy, which makes them suitable for a range of environments. Already specified on many of the large projects around the world, these ball valves are field proven and manufactured to Parker quality standards.

All 20,000 PSI Hi-Pro series ball valves are designed to ensure 100% repeatable bubble-tight shut-off and feature a Tru-Loc® gland adjuster, with a choice of Graphoil or PTFE packing. They also offer a choice of PTFE or PEEK seat material.

Optional bracket and panel mounting versions are available.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Tru-Loc® anti-vibration locking system on gland adjuster for 100% security
• Heat code traceable and NACE compatible materials
• Range of Parker end connections (double ferrule, single ferrule, Phastite, Cone and Thread)
• Corrosion resistant alloys

Applications:
• Instrumentation lines
• Hydraulic power units
• Topside umbilical termination units

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516