20,000 PSI Ball Valve - Hi-Pro Series | Product Series

Filter by

    No filters selected

Bore Size (mm)

Connection 1 Style

Connection 2 Style

Connection Size

Connection Size 2

Seat Material

Packing Material

Material

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
20,000 PSI Ball Valve - Hi-Pro Series

20,000 PSI Ball Valve - Hi-Pro Series

Parker's Hi-Pro ball valve is a two piece bi-directional manual ball valve designed for cold working pressure process control applications from 3,600 PSI (247 bar) up to 20,000 PSI (1379 bar) rating, giving continuous repeatable performance.

Technical Specifications

  • Maximum Operating Pressure: 20000 psi, 1379 barg
  • Maximum Operating Temperature: 200 °C, 392 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Connection Size: 1/4", 3/8", 1/2", 9/16", 6 mm, 8 mm, 10 mm, 12 mm, 14 mm
  • Connection 2 Size: 1/4", 3/8", 1/2", 9/16", 6 mm, 8 mm, 10 mm, 12 mm, 14 mm, Cone and Thread Fitting, Permanent Ferrule-Less Fitting
  • Connection 1 Size: Cone and Thread Fitting, Permanent Ferrule-Less Fitting
  • Bore Diameter: 2.8 , 3.7 , 4.7 , 5 , 6 mm
  • Seat Material: PEEK
  • Packing Material: PTFE
  • Materials of Construction: 316 Stainless Steel
  • Specifications Met: N/A, NACE, Heat Code Traceability
Safety Warning

Full Product Description

Parker’s 20,000 PSI Hi-Pro series ball valves are suitable for a wide range of  applications in the oil, gas and process control industries, with cold working operating pressures from 3600 PSI (247 bar) up to 20,000 PSI (1379 bar). Parker can offer these ball valves in a range of corrosion resistant alloy, which makes them suitable for a range of environments. Already specified on many of the large projects around the world, these ball valves are field proven and manufactured to Parker quality standards.

All 20,000 PSI Hi-Pro series ball valves are designed to ensure 100% repeatable bubble-tight shut-off and feature a Tru-Loc® gland adjuster, with a choice of Graphoil or PTFE packing. They also offer a choice of PTFE or PEEK seat material.

Optional bracket and panel mounting versions are available.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Tru-Loc® anti-vibration locking system on gland adjuster for 100% security
• Heat code traceable and NACE compatible materials
• Range of Parker end connections (double ferrule, single ferrule, Phastite, Cone and Thread)
• Corrosion resistant alloys

Applications:
• Instrumentation lines
• Hydraulic power units
• Topside umbilical termination units

Related Documents

×
Products Bore Size (mm) Connection 1 Style Connection 2 Style Connection Size Connection Size 2 Seat Material Packing Material Material Certificates
20KBVS4CT 2.8 mm Cone and Thread Fitting Cone and Thread Fitting 1/4" 1/4" PEEK PTFE 316 Stainless Steel N/A
20KBVS6CT 5 mm Cone and Thread Fitting Cone and Thread Fitting 3/8" 3/8" PEEK PTFE 316 Stainless Steel N/A
20KBVS9CT 6 mm Cone and Thread Fitting Cone and Thread Fitting 9/16" 9/16" PEEK PTFE 316 Stainless Steel N/A
20KBVS4PH 2.8 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 1/4" 1/4" PEEK PTFE 316 Stainless Steel N/A
20KBVS6PH 5 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 3/8" 3/8" PEEK PTFE 316 Stainless Steel N/A
20KBVS8PH 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 1/2" 1/2" PEEK PTFE 316 Stainless Steel N/A
20KBVSM6PH 3.7 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 6 mm 6 mm PEEK PTFE 316 Stainless Steel N/A
20KBVSM8PH 4.7 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 8 mm 8 mm PEEK PTFE 316 Stainless Steel N/A
20KBVSM10PH 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 10 mm 10 mm PEEK PTFE 316 Stainless Steel N/A
20KBVSM12PH 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 12 mm 12 mm PEEK PTFE 316 Stainless Steel N/A
20KBVSM14PH 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 14 mm 14 mm PEEK PTFE 316 Stainless Steel N/A
20KBVS4CTNC 2.8 mm Cone and Thread Fitting Cone and Thread Fitting 1/4" 1/4" PEEK PTFE 316 Stainless Steel NACE
20KBVS6CTNC 5 mm Cone and Thread Fitting Cone and Thread Fitting 3/8" 3/8" PEEK PTFE 316 Stainless Steel NACE
20KBVS9CTNC 6 mm Cone and Thread Fitting Cone and Thread Fitting 9/16" 9/16" PEEK PTFE 316 Stainless Steel NACE
20KBVS4PHNC 2.8 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 1/4" 1/4" PEEK PTFE 316 Stainless Steel NACE
20KBVS6PHNC 5 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 3/8" 3/8" PEEK PTFE 316 Stainless Steel NACE
20KBVS8PHNC 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 1/2" 1/2" PEEK PTFE 316 Stainless Steel NACE
20KBVSM6PHNC 3.7 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 6 mm 6 mm PEEK PTFE 316 Stainless Steel NACE
20KBVSM8PHNC 4.7 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 8 mm 8 mm PEEK PTFE 316 Stainless Steel NACE
20KBVSM10PHNC 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 10 mm 10 mm PEEK PTFE 316 Stainless Steel NACE
20KBVSM12PHNC 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 12 mm 12 mm PEEK PTFE 316 Stainless Steel NACE
20KBVSM14PHNC 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 14 mm 14 mm PEEK PTFE 316 Stainless Steel NACE
20KBVS4CTHCT 2.8 mm Cone and Thread Fitting Cone and Thread Fitting 1/4" 1/4" PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVS6CTHCT 5 mm Cone and Thread Fitting Cone and Thread Fitting 3/8" 3/8" PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVS9CTHCT 6 mm Cone and Thread Fitting Cone and Thread Fitting 9/16" 9/16" PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVS4PHHCT 2.8 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 1/4" 1/4" PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVS6PHHCT 5 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 3/8" 3/8" PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVS8PHHCT 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 1/2" 1/2" PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVSM6PHHCT 3.7 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 6 mm 6 mm PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVSM8PHHCT 4.7 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 8 mm 8 mm PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVSM10PHHCT 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 10 mm 10 mm PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVSM12PHHCT 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 12 mm 12 mm PEEK PTFE 316 Stainless Steel Heat Code Traceability
20KBVSM14PHHCT 6 mm Permanent Ferrule-Less Fitting Permanent Ferrule-Less Fitting 14 mm 14 mm PEEK PTFE 316 Stainless Steel Heat Code Traceability

687PDC
687516