THERM-A-FORM CIP 30 U Thermally Conductive One Component Cure-In-Place Compound | Product Series

Filter by

    No filters selected

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
THERM-A-FORM CIP 30 U Thermally Conductive One Component Cure-In-Place Compound

THERM-A-FORM CIP 30 U Thermally Conductive One Component Cure-In-Place Compound

Parker Chomerics THERM-A-FORM™ CIP 30 U is a single component, urethane, dispensable thermal compound with 3.0 W/m-K thermal conductivity.

Technical Specifications

  • Specific Gravity: 3, 3
  • Color: White, White
  • Flow Rate: 85 Gal/min
  • Deflection at Pressure: n/a
  • Film Thickness: -
  • Thermal Conductivity: 3 W/m-K
  • Heat Capacity: -
  • Coefficient of Thermal Expansion: -
  • Operating Temperature: -22 to 176 °F
  • Dielectric Strength: 8.0 VAC/mil, 200 kVAC/mm
  • Volume Resistivity: 10^14 ohm-cm
  • Dielectric Constant: -
  • Dissipation Factor: -
Safety Warning

Full Product Description

Parker Chomerics THERM-A-FORM™ CIP 30 U is a single component, urethane, dispensable thermal compound with 3.0 W/m-K thermal conductivity.

THERM-A-FORM CIP 30 U offers excellent thermal performance while being priced economically, and is supplied and packaged as a one component, moisture cure material. When the material is dispensed and exposed to the environment, the low viscosity material cures to a consistency that is suitable for transferring heat from the battery pouches to the cooling plate with great reworkability.

THERM-A-FORM CIP 30 U is a high flow rate compound and will cure at room temperature and does not need to be accelerated with heat. Its non-silicone urethane binder will alleviate silicone contaminant concerns on the factory floor.

This material is available in a wide variety of containers and is designed to be dispensed through hand held dispensing systems or through large pail pump equipment for automated applications.

Features and Benefits:

• Reworkable: cures to a soft, gel-like consistency
• High flow nature is compatible with high volume applications
• Non-silicone
• Excellent blend of high thermal conductivity, flexibility, and ease of use
• Conformable to irregular shapes without excessive force on components
• One component, ready to use, no mixing required

Products Packaging
65-00-CIP30U-0300 300cc
65-1P-CIP30U-5600 1 Gallon Pail
65-5P-CIP30U-10452 5 Gallon Pail

687PDC
179336