Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The PM-DD servo motor is designed to provide high torque and high accuracy. Tapped mounting holes and a hollow through bore allow this motor to be used in a variety of applications that require the load to be attached directly to the motor.
The PM-DD servo motor is designed to provide high torque and high accuracy. Tapped mounting holes and a hollow through bore allow this motor to be used in a variety of applications that require the load to be attached directly to the motor. By eliminating the use of couplings or belts, the load can be driven in a smooth, nearly frictionless motion with no backlash.
PM-DD motors are a perfect match with Parker P Series Servo Drives. The absolute encoders in the motor populate motor nameplate data back to the drives for simplified commissioning. Accurate and easy to use inertia detection leads to fast set-up of tuning parameters and minimal settling time.
Markets:
• Life Science
• Electronics manufacturing
• Semiconductor
• Optics
Features/Benefits:
• 5 frame sizes (13 models) provides choices to meet your specific application needs
• Load carrying capabilities up to 15,000 N, one of the largest available in the market
• Provides high speeds up to 500 rpm without compromising performance
• 20-bit absolute feedback with BISS-C communication option for increased precision
• High accuracy of +/- 30 arc sec. and repeatability of +/- 1.3 arc sec. pairs with Parker linear stages for a complete multi-axis precision system
Applications:
• Move/Transport
• Metrology
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |