Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Available in NEMA 16, 23 and 34 frame sizes, BE motors use an exposed stator lamination design to provide both quiet operation and a very high performance from a small package size. Parker can provide custom modifications to all BE motors.
Parker’s BE series servo motors incorporate an exposed lamination housing design providing high torque while maintaining a compact size to fit into the smallest of spaces. The exposed laminations not only allow heat generated by the motor to escape more efficiently, but also reduces overall material costs.
Markets
• Semiconductor and electronics
• Industrial automation
• Medical and life science
• Aerospace
• Robotics
Features and Benefits
• Exposed lamination design improves thermal characteristic and reduces cost
• 8 pole design provides high torque and a compact size
• Imbedded thermostat to protect against overheating
• Standard NEMA face (NEMA 16, 23 and 34)
• Options shown below to meet a wide range of application needs
o Brake option
o Feedback device – incremental encoders, resolver
Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis
Compliance, Certifications & Safety |
---|
BE Servo Motors - CE Certification |
Selector Guides |
---|
Motor Sizing Software |
Servo Motor Selection Guide |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Compliance, Certifications, & Safety |
---|
CE Conformity |
CE Conformity |
CE Conformity |
CE Conformity |
CE Conformity |
CE Conformity |
CE Conformity |
CE Conformity |