Absolute Rated Thermally Welded Glass Fibre Liquid Filters - PLEATFLOW TH | Product Series

Filter by

    No filters selected

Micron Rating

Length

End Cap Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Absolute Rated Thermally Welded Glass Fibre Liquid Filters - PLEATFLOW TH

Absolute Rated Thermally Welded Glass Fibre Liquid Filters - PLEATFLOW TH

The high performance Pleatflow TH cartridge is specifically manufactured for the filtration of oilfield fluids and its fully thermal welded construction ensures safe operation and optimum filtration performance.

Technical Specifications

  • Industry: Oil and Gas
  • Function: Clarification/Prefiltration/Polishing
  • Filter Construction: Pleated Depth
  • Media: Glass Microfibre
  • Core Material: Molded Polypropylene
  • Seal Material: Buna-N
  • Outside Diameter: 2.5 inch, 64.0 mm
  • Inside Diameter: 1.1 inch, 28.0 mm
  • Connection Size: Type 222
  • Filter Efficiency Rating: 0.5 to 50 MICRON
  • Maximum Pressure Differential: 37 psi, 2.5 bar
  • Maximum Operating Temperature: 176.0 °F, 80.0 °C
  • Maximum Flow Rate: 44 bbl/hr, 7 m3/hour per 40 inch length at 68°F, 20.0 °C per 40 inch length at 68°F
  • End Cap Configuration: 222 Single Open End / Flat or Spear
  • Special Option: Viton O-ring / High Temperature
Safety Warning

Full Product Description

The contaminants present in well injection fluids can lead to formation blockage ultimately decreasing productivity. PLEATFLOW TH cartridges will reliably and effectively resolve these issues. The high performance Pleatflow TH cartridge is specifically manufactured for the filtration of oilfield fluids and its fully thermal welded construction ensures safe operation and optimum filtration performance. Pleatflow TH elements  are manufactured with a rigid outer cage ideally suited for use in harsh oilfield environments and available in a wide range of microns suitable for the protection of oilfield formations.

Applications
Completion fluids / Work over fluids / Gravel pack fluids / Waste water / Diesel, fuel & oil / Surface water intake / Polishing brines / Gels, amines and glycols / Process water / Pre filtration RO / Stimulation fluids / Acids

Benefits:
• Fully thermally welded, no glue or adhesives.
• Rigid support cage.
• All Pleatflow cartridges are Beta 5000 rated (efficiency 99.98%).
• 3-layer construction; glass fibre between polyester filter layers for maximum removal performance, strength and stability.
• Especially designed for the offshore industry.
• World wide stocking for standard products.
• Colour code micron rating for easy recognition.
• Retrofits for all types and brands.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

Literature and Reference Materials
Oil and Gas Drilling Brochure
×
Products Micron Rating Length End Cap Configuration
TH0.5-40-2OF 0.5 μm 40" (1005 mm) 222 Single Open End / Flat
TH1-40-2OF 1 μm 40" (1005 mm) 222 Single Open End / Flat
TH2-40-2OF 2 μm 40" (1005 mm) 222 Single Open End / Flat
TH5-40-2OF 5 μm 40" (1005 mm) 222 Single Open End / Flat
TH10-40-2OF 10 μm 40" (1005 mm) 222 Single Open End / Flat
TH20-40-2OF 20 μm 40" (1005 mm) 222 Single Open End / Flat
TH25-40-2OF 25 μm 40" (1005 mm) 222 Single Open End / Flat
TH30-40-2OF 30 μm 40" (1005 mm) 222 Single Open End / Flat
TH40-40-2OF 40 μm 40" (1005 mm) 222 Single Open End / Flat
TH50-40-2OF 50 μm 40" (1005 mm) 222 Single Open End / Flat
TH0.5-40-2OS 0.5 μm 40" (1005 mm) 222 Single Open End / Spear
TH1-40-2OS 1 μm 40" (1005 mm) 222 Single Open End / Spear
TH2-40-2OS 2 μm 40" (1005 mm) 222 Single Open End / Spear
TH5-40-2OS 5 μm 40" (1005 mm) 222 Single Open End / Spear
TH10-40-2OS 10 μm 40" (1005 mm) 222 Single Open End / Spear
TH20-40-2OS 20 μm 40" (1005 mm) 222 Single Open End / Spear
TH25-40-2OS 25 μm 40" (1005 mm) 222 Single Open End / Spear
TH30-40-2OS 30 μm 40" (1005 mm) 222 Single Open End / Spear
TH40-40-2OS 40 μm 40" (1005 mm) 222 Single Open End / Spear
TH50-40-2OS 50 μm 40" (1005 mm) 222 Single Open End / Spear
TH10-30-2OF 10 μm 40" (1005 mm) 222 Single Open End / Flat
TH100-40-2OF 100 μm 40" (1005 mm) 222 Single Open End / Flat
TH2-30-2OF 2 μm 40" (1005 mm) 222 Single Open End / Flat
TH5-30-2OF 5 μm 40" (1005 mm) 222 Single Open End / Flat

687PDC
C89472