OBSOLETE: MR-Series Round Frame Asynchronous Induction Motors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: MR-Series Round Frame Asynchronous Induction Motors

OBSOLETE: MR-Series Round Frame Asynchronous Induction Motors OBSOLETE

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

Technical Specifications

  • Product Type: Round Frame Asynchronous Motor
  • Frame Size: 56 to 200 mm (MS2), 180 to 355 mm (T2C)
  • Continuous Output Power: 0.09 to 315 kW
  • Rated Speed: 0 to 3000 RPM
  • Input Voltage: 3*400/460 VAC
  • Motor Pole Count: 2, 4, 6
  • Feedback Type: Encoder (optional)
  • Compatible Parker Drive: AC30V, AC690+, AC890, AC890PX-M
  • Ingress Protection Rating: IP55
  • Specifications Met: CE
Safety Warning

Full Product Description

Note: This product is no longer available - please refer to the "Recommended Products" section of this product page for details on any suitable alternative products, or contact us for further assistance.

These IE2 efficiency round frame asynchronous induction motors are suitable for use with the entire range of Parker AC Inverters. Featuring a durable rigid construction, these motors are specially engineered for use in heavy industrial applications. Featuring axial, In-Line force ventilation fan and optional 2048 ppr encoder, the round frame MR Series motor is suitable for general purpose open or closed-loop control applications. For higher dynamic performance, such as that required in printing or test rig applications, the MS series square frame vector motor should be considered.

• Light aluminium body up to and including 160 frame size. Cast iron construction over 160 frame
• IP55 Protection as minimum
• Foot, flange, or foot and flange mounting options
• Insulation Class F (IEC - EN60034 -1)
• Auxiliary cooling fan allowing low-speed operation
• 3x PTC thermistors embedded in motor stator as standard
• Holding brake or brake with hand release (Option)
• 2048 ppr encoder (Option)
• 2,4, or 6 poles (Option)
  

MR Round Frame Asynchronous Induction Motors - Specification Overview:
• Motor Type - Round Frame Asynchronous Motor
• Power Range - 0.09 kW … 315 kW
• Speed Range - 0 ... 3000 min-1
• Protection Level - IP55
• Feedback - Encoder (optional)
• Suitable for drives - AC30V, AC690+, AC890, AC890PX-M

Related Documents

×
Products

687PDC
A87859