Mini Ball Valves | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mini Ball Valves

Mini Ball Valves

Parker's mini ball valves enable in-line opening and closing of a pneumatic circuit. These polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.

Technical Specifications

  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 175 °F, 80 °C
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Vacuum Pressure Rating: 28 Inch-Hg
  • Handle Type: Nylon
  • Vented: No, Yes
  • Body Material: Nylon
  • Stem Material: Brass
  • Seal Material: NBR
  • Gripping Ring Material: Stainless Steel
  • Application: Pneumatics, Packaging, Vacuum, Robotics, Textile
  • Media: Compressed Air
  • Connection Type: BSPP, NPT
  • Product Style: Tube to Pipe, Tube to Tube
  • Connection 1 Size: Push-to-Connect
  • Connection 2 Size: BSPP, Push-to-Connect, Male Pipe
  • Seat Material: Nylon
  • Ball Material: Brass
  • Specifications Met: N/A
  • Actuation Type: Manual
  • Configuration: In Line
  • Connection Size: 10, 12, 6, 4, 8 mm, 1/4, 5/32, 3/8, 5/16, 1/8, inch
  • Function: 2-way, On/Off
  • Maximum Flow Rate: N/A
  • Mounting Type: Panel
  • Operation Type: N/A
  • Orifice Size: .06 to .38 inch
  • Product Type: Ball Valve
  • Shape: In-Line
Safety Warning

Full Product Description

Parker's mini ball valves enable in-line opening and closing of a pneumatic circuit. Handles are color coded and marked with the corresponding pneumatic symbol, in order to enable immediate identification by the user. With their push-in connections, these polymer lightweight ball valves allow for a significant reduction in installation time while offering full flow capability and compact dimensions.
Use with the following Parker Parflex Division tubing.
• Nylon
• Semi-rigid Nylon
• Polyurethane 90 Durometer Shore A
• Fluoropolymer

Markets:
• Factory/Process Automation
• Packaging
• Petrochemical
• Pneumatics
• Semi-conductor

Features/Benefits:

• Full flow
• Marked with the pneumatic symbol for identification of its function
• Lightweight
• Extremely compact, easy-to-operate lever
• Lever with screwdriver slot to facilitate operation
• Designed for polymer tubing with no tube preparation
• NBR stem seal and o-ring

Applications:

• Machine Tools
• Pneumatic Systems
• Robotics
• Vacuum Lines
• Textile

Related Documents

×

687PDC
687547