Metal C-Seal (C-Ring) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Metal C-Seal (C-Ring)

Metal C-Seal (C-Ring)

Resilient, metal C-Seals (C-Rings) deliver unmatched performance in extreme temperature, vacuum, high pressure, and challenging media conditions

Technical Specifications

  • Brand: Parker
  • Division: Composite Sealing Systems Division
  • Product Type: Custom Shapes
  • Industry: Aerospace, Power Generation, Renewable Energy, Industrial, Chemical Processing, Semiconductor
  • Technology: Sealing & Shielding
Safety Warning

Full Product Description

Metal C-Seals (C-Rings) are used for sealing of internal and external pressures in diverse aerospace, military/defense, and industrial applications where minimal leakage at extremely low or extremely high temperatures is of paramount importance. They are suitable for use in vacuum conditions, very high pressures and in aggressive media. Parker’s portfolio includes a wide range of cross sections, diameters, and materials for challenging applications.

Metal C-Seals (C-Rings) are manufactured from nickel alloys and suitable for use at temperatures of up to 1450 °F even at high pressures. These seals exhibit elastic recovery and are available in bare metal or can be electroplated for higher sealing performance.

Product Benefits:
•Good elastic recovery enables use in cyclical temperature changes and flange separations.
• Temperature range from cryogenic up to 1450 °F
• Pressure range from vacuum to 55,000 psi and higher
• Large selection of cross sections
• Available in a range of diameters; tools available for many commonly used sizes
• Suitable for use with uneven flanges
• Various materials available for high-temperature resistance, good resilience and resistance against corrosion and fatigue
• Large selection of coating/plating options
• Circular, oval and other custom shapes available

Range of Application:
Aviation, Defense/Military:
Gas turbine engines, fuel systems, valves, injection systems

Power Generation, Automotive/General Industrials:
Gas and steam turbines, flange connections, vacuum applications, semiconductors, cryogenic application, engine exhaust systems

Available Materials:
Nickel alloys, including Alloy 718, Alloy X-750, Alloy 625, Waspaloy, Rene 41, Haynes 188. Alternate materials available on request. Parker offers diverse coating and plating options including TriCom®, TriCom HT™, silver, gold, tin, PTFE and others.

Please contact us for more information:
Our application engineering team will be happy to discuss your requirements and work with you to find the best solution for your application profile.

687PDC
687486