Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
ECE metal C-Ring for external pressure face sealing applications
Applications:
•Excellent externally pressurized static face seal
•Moderate load permits the use of lighter flanges and fewer bolts
•Good springback properties to accommodate thermal cycles and joint separation
•Temperature range from cryogenics to 1450°F
•Pressure range from vacuum to 55,000 psi and above
Features:
•Wide range of 10 standard free heights from 1/32" to 1/2"
•Available in a range of diameters
•Relatively flexible for use with non-flat flanges
•Multiple material choices for high temperature strength, good spring back, corrosion and fatigue resistance. Recommended materials include Alloy 718, Alloy X-750, Waspaloy, Rene 41 with alternate materials available
•Optimized one piece construction for low cost
•Wide range of plating options for superior sealing
•Uses jacket strength and hydrostatic forces additively to increase sealing forces at higher pressures
•Circular, race-track and other custom shapes available
•Tri-lobed or elliptical C-rings available for snap-in/snap-out convenience
No CAD files available
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.