Metal C-Seal (C-Ring) | #ECI-Metal-C-Ring-Internal-Pressure


LOADING IMAGES
ECI-Metal-C-Ring-Internal-Pressure

Metal C-Seal (C-Ring) | #ECI-Metal-C-Ring-Internal-Pressure

ECI metal C-Ring for internal pressure face sealing applications


Technical Specifications

  • Brand: Parker
  • Division: Composite Sealing Systems Division
  • Product Type: Custom Shapes
  • Industry: Aerospace, Power Generation, Renewable Energy, Industrial, Chemical Processing, Semiconductor
  • Technology: Sealing & Shielding
Safety Warning

Item Information

Applications:
•Excellent internally pressurized static face seal for valve assemblies, pressure vessels, jet engines, fuel injectors, separable fittings, etc.
•Moderate load permits the use of lighter flanges and fewer bolts.
•Good springback properties to accommodate thermal cycles and joint separation.
•Temperature range from cryogenics to 1450°F.
•Pressure range from vacuum to 55,000 psi and above.

Features:
•Wide range of 10 standard free heights from 1/32" to 1/2"
•Available in a range of diameters.
•Relatively flexible for use with non-flat flanges
•Multiple material choices for high temperature strength, good spring back, corrosion and fatigue resistance. Recommended materials include Alloy 718, Alloy X-750, Waspaloy, Rene 41 with alternate materials available.
•Optimized one piece construction for low cost.
•Wide range of plating options for superior sealing.
•Uses jacket strength and hydrostatic forces additively to increase sealing forces at higher pressures.
•Circular, race-track and other custom shapes available.
•Tri-lobed or elliptical C-rings available for snap-in/snap-out convenience.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687486