Hose Cleaning Accessories | Product Series

Filter by

    No filters selected

Type

Connection

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Cleaning Accessories

Hose Cleaning Accessories

Parker's Hose Cleaning Accessories work in conjunction with the Hose Cleaning Kit to remove contaminants from inside hydraulic hose assemblies,thereby reducing the risk of downtime resulting from clogged filters,component malfunctions and hose failure.

Full Product Description

Parker's Ultra Clean System removes contaminants from inside hydraulic hose assemblies, thereby reducing the risk of downtime resulting from clogged filters, component malfunctions and hose failure. Parker recommends that you buy a cleaning kit along with the following accessories:

Projectiles:
Parker's Ultra Clean Projectiles remove fine particles of loose contamination, reducing the risk of downtime caused by hose failure. It is vitally important to clean the hose immediately after the cutting process before the contaminants cool and stick to achieve the best results. An Ultra Clean projectile should be fired through the hose prior to the installation of end connections. Fire one projectile in each direction through the length of the hose. This will allow cleaning in the areas occupied by the insertion of the hose nozzle at either end during the cleaning process. After the crimping or swaging of fittings, an Ultra Clean projectile should be fired through the entire hose assembly. Apply Clean Seal Capsules to the hose ends to keep airborne contaminants from entering the hose while protecting the threads.

Nozzles:
Parker's Ultra Clean Nozzles assist in the removal of fine particles of loose contamination, reducing the risk of downtime caused by hose failure. Due to the wide arrange of available nozzles, different diameters and types of hose can be cleaned simply and efficiently. Basically insert an Ultra Clean Gun with a nozzle into the ID of the hose to shoot a projectile. Requires a ½” I.D. air hose with a minimum of 80 PSI. Parker offers nozzles for JIC, Code 61 and Code 62 flanges and ORFS if required.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personnel Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• Effortless to operate because of its simplistic design
• Ideal for mobile and job site applications because of its size and portability
• Reduces downtime, extends filter life and reduces the risk of failure and premature wear due to contamination

Applications:
• Hose cleaning applications
Products Type Connection Size
TH6-10-J06 Nozzle JIC 1/4
TH6-10-J10 Nozzle JIC 3/8
TH6-10-J13 Nozzle JIC 1/2
TH6-10-J16 Nozzle JIC 5/8
TH6-10-J19 Nozzle JIC 3/4
TH6-10-J25 Nozzle JIC 1
TH6-10-J32 Nozzle JIC 1-1/4
TH6-10-J38 Nozzle JIC 1-1/2
TH6-10-P06 Projectile na 3/16
TH6-10-P10 Projectile na 1/4
TH6-10-P12 Projectile na 5/16
TH6-10-P16 Projectile na 3/8
TH6-10-P18 Projectile na 1/2
TH6-10-P22 Projectile na 5/8
TH6-10-P26 Projectile na 3/4
TH6-10-P33 Projectile na 1
TH6-10-P40 Projectile na 1-1/4
TH6-10-P50 Projectile na 1-1/2
TH6-10-P60 Projectile na 2

687PDC
687583