High Collapse Resistant Hose - HCR | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Collapse Resistant Hose - HCR

High Collapse Resistant Hose - HCR

Parker High Pressure Collapse Resistant HCR hose is specifically designed to serve the oil & gas market in subsea hydraulics. Its state-of-the-art construction provides a minimum crush resistance of 6,600 psi external pressure.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 4
  • Cover Color: Blue, Yellow
  • Media: Petroleum Hydraulic Fluids
  • Maximum Operating Pressure: 5000 psi, 34.5 MPa, 345 bar
  • Specifications Met: API 17E, ISO 13628-5
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Compatible Fitting: HV Series
  • Inside Diameter: 1/2 to 1 inch, 13 to 25 mm
  • Application: Oil & Gas, Subsea BOP Stack
  • Minimum Bend Radius: 4 to 11.8 inch, 102 to 300 mm
  • Hose Reinforcement Material: Braid of Aramid Fiber
  • Industry: Oil & Gas
  • Outside Diameter: 1.04 to 1.83 inch, 26.4 to 46.4 mm
  • Size: -8 to -16
  • Weight: 0.67 to 20.15 kg/m, 0.45 to 10.44 lb/ft
  • Hose Inner Tube Material: Polyamide 11 with 316L SS Carcass
  • Cover Material: Polyurethane
  • Notes: Parflex offers an unlimited number of hose assembly configurations. Please contact the Division for part numbers and/or ordering assistance.
  • Collapse Pressure: 6600 psi, 45.6 MPa
  • Product Style: Subsea BOP Hose
Safety Warning

Full Product Description

Parker Parflex HCRV hose is specifically designed to serve the oil & gas market in subsea hydraulic solutions has significantly less twist motion when exerted to max pressure differential. This reduces/eliminates fitting twist that can result in leaks which can ultimately result in downtime and environmental impact.
 
The high-pressure, collapse resistant HCR Hose is constructed with a flexible stainless steel interlocking carcass, a seamless polyamide core tubing, aramid fiber braid reinforcement, and an abrasion- and seawater-resistant perforated polyurethane cover. These features combine to offer a working pressure of 5,000 psi (34.5 MPa) with a 4-to-1 design factor. The industry leading bend radius allows for tight routing. These features combine to offer a solution to withstand the rigors of the oil & gas industry.

Markets:
• Subsea Hydraulics
• Oil & Gas

Features/Benefits:
• Collapse resistant to 10,000 ft seawater at 1.5 design factor per API 17E
• Flexible stainless steel interlocking carcass
• Available in long continuous lengths
• Seamless polyamide core tube handles wide range of media
• Abrasion and seawater resistant polyurethane cover
• Compact bend radius allows for easy routing


Applications:
• Hydraulics
• BOP Stack
• Well Stimulation
• Hydraulic Flying Leads

Technical Specifications:
• Carcass: Interlocking Stainless Steel
• Core tube: Polyamide
• Reinforcement: Aramid Fiber Braid
• Cover: Perforated Polyurethane
• Hose I.D. is nominal
• Hose O.D. is maximum

Note:
• 1.5 design factor for collapse pressure per API 17E
• Contact the Parflex Division for installation depths greater than 10,000 ft.

Related Documents

×
Products Hose I.D. (inch)
HCRV-8 1/2
HCRV-16 1
HCRV-16-BLU 1
HCRV-16-YEL 1
HCRV-8-BLU 1/2
HCRV-8-YEL 1/2

687PDC
687563