This item has been successfully added to your list.
To give you the best possible experience, this site uses cookies. By continuing to use the site, or by staying here, you agree to our use of cookies in line with our
Privacy Policy.
Learn more including how to manage cookies
here.
Gear Speed Sensor - GS | Product Series
var attrArray = new Array();
var attrValueMap = {};
attrValueMap['Model Number'] = 'GS50 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Model Number'] = 'GS60 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Model Number'] = 'GS70 ';
attrArray.push(attrValueMap);
var attrValueMap = {};
attrValueMap['Model Number'] = 'GS100 ';
attrArray.push(attrValueMap);
Parker's GS Gear Speed Sensors provide a sinking output when detecting a ferrous target. They use back-biased, Hall Effect technology for zero speed sensing capability. Offered in multiple mounting configurations, they are immune to alignment issues.
Technical Specifications
Power Supply Voltage:
5 to 16 VDC, 5 to 24 VDC, 5 to 27 VDC, 5 to 16 VDC Regulated, 5 to 24 VDC Regulated, 5 to 27 VDC Regulated, 12V Battery
WARNING: This product can expose you to chemicals including CARBON BLACK (AIRBORNE, UNBOUND PARTICLES OF RESPIRABLE SIZE),NICKEL COMPOUNDS,SILICA, CRYSTALLINE (AIRBORNE PARTICLES OF RESPIRABLE SIZE) (O2SI) which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems.....
Click here to view all product safety information.
Full Product Description
Parker's GS series is a family of speed sensors for mobile and other applications. They feature a digital output, non-contacting ferrous construction that can be used as a speed pickup with a variety of gears and tone wheels.
The sensors use back-biased, Hall Effect technology for trouble free operation. They contain a self-adjusting, digital current sinking output which is immune to variations in air gap and rotary alignment. The sensors are very robust and able to withstand rugged applications. The potted electronics combined with the sealed connector gives the GS sensor IP67 protection for exposed outdoor applications. These mechanical features offered provide for easy installation and removal, even in field conditions.
Markets: • Aerial • Agriculture Equipment • Construction equipment • Forestry equipment • Industrial • Material handling equipment • Other mobile
Features/Benefits: • ABS plastic or stainless steel body for corrosion resistance. • Potted electronics for IP67 rating. • No moving parts. • Omni-directional for ease of alignment. • Zero speed sensing.