Gear Speed Sensor - GS | #01711ECD


LOADING IMAGES
01711ECD

Gear Speed Sensor - GS | #01711ECD

GS50 Flanged Mount Speed Sensor


Technical Specifications

  • Model Number: GS50
  • Power Supply Voltage: 5 to 16 VDC, 5 to 16 VDC Regulated
  • Maximum Operating Temperature: 125 °C
  • Minimum Operating Temperature: -20 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM04
  • Housing Material: Glass-filled Nylon
  • Mounting Type: Flanged, Single Bolt
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 6 mA max.
  • Signal Output: Open Collector
  • Output Current Rating: 25 mA
  • Frequency: 0 to 15 kHz
  • Air Gap: 0 to 3 mm
  • Sensor Type: Speed

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The GS50 is a digital output, non-contact, ferrous sensor and has a wide voltage supply range for mobile hydraulic applications. The GS50 can be used as a speed pickup with a variety of toothed wheels. The GS50 is a 2 wire device and requires an external pull-up resistor.

Read More Show Less

CAD Drawings + Files

Part Number
01711ECD DWF IGS IPT PDF STP

Ok

x

Related Documents

×

$44.50 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514