Gear Speed Sensor - GS | #154877ECD


LOADING IMAGES
154877ECD

Gear Speed Sensor - GS | #154877ECD

GS70 Threaded Speed Sensor


Technical Specifications

  • Model Number: GS70
  • Output Type: Analog
  • Power Supply Voltage: 5 to 27 VDC, 5 to 27 VDC Regulated, 12V Battery
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DT04
  • Housing Material: Stainless Steel
  • Mounting Type: ISO 6149-1 M14x1.5
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Operating Current: 13.5 mA max.
  • Signal Output: Open Collector
  • Output Current Rating: 30 mA
  • Frequency: 0 to 15 kHz
  • Air Gap: 0 to 3 mm
  • Sensor Type: Speed

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The GS70 is a digital output, non-contact, ferrous sensor and has a wide voltage supply range for mobile hydraulic applications. The GS70 can be used as a speed pickup with a variety of toothed wheels or as a pickup in a hydraulic motor.

Read More Show Less

CAD Drawings + Files

Part Number
154877ECD PDF STP

Ok

x

Related Documents

×

$96.00 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514