Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Build your own high performance motor with our Frameless Kit Motors. An ideal solution for machine designers looking for high performance in a small space at a low price. Parker can provide value added solutions to assist in the integration of our kits.
Parker’s K-Series frameless motors allow for integration into a machine for direct drive of an axis without the need for additional parts that would add size and compromise system performance. Direct drive motion construction gives machine builders the advantages of smaller size, better performance and lower cost. Available in multiple frame sizes, stack lengths and winding options to meet a variety of application requirements.
Markets
• Semiconductor and electronics
• Industrial automation
• Automotive
• Medical and life science
• Aerospace
• Robotics
• Military
Features and Benefits
• High copper fill and use of high grade neodymium magnets provides strong power density
• Skewed lamination reduces cogging for low speed applications
• Commutation hall board for feedback available as an option
• Frame sizes of 32, 44, 89, 127 and 178mm to meet a wide variety of application requirements
Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis
Compliance, Certifications & Safety |
---|
K Series Frameless Motor EU Declaration of Conformity |
K Series Frameless Motor UL Information |
Product Demos & Tutorials |
---|
Frameless Motor Integration - Best Practices |
Frameless Motor Integration - Best Practices |
Communities, Blogs & Industry Links |
---|
Frameless Motors Landing Page |
FAQ & Electromechanical Community Forum |
Literature and Reference Materials |
---|
Frameless Motor Sales Sheet |
Parker K-Series Frameless Kit Motors--Brochure |
Success Story: Frameless Motors in Space |