Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker's MPW stainless steel servo motor is the ideal solution for applications requiring high pressure, caustic, washdown. The cylindrical housings are made from 300 series stainless and the motors are sealed to IP69K and certified to NSF169
The new MPW Series Stainless Steel Servo Motors extend the MPP servo motor family to meet the needs of those applications exposed to high pressure, highly caustic, washdown environments. Specific applications can be found in such markets as Food and Beverage, Pharmaceutical, Packaging, and any other application that may be exposed to a harsh environment (salt, fog and humidity).
Markets
• Food and beverage
• Health and beauty
• Life science
• Military
Features and Benefits
• Sealed to IP69K to protect from high pressure/high temperature wash down
• 300 series stainless housing to withstand harsh environment
• Single piece front housing to seal against water intrusion
• Rotating (slinger) shaft seal to prevent particles from accumulating on the motor face
• Breather vent to keep moisture from getting into the motor
• Brake and feedback options to meet a variety of application needs
Applications
• Packaging, handling and slicing
• Bottle and container filling
• Radar pedestals
• Dispensing
Selector Guides |
---|
Servo Motor Selection Guide |
Communities, Blogs & Industry Links |
---|
FAQ & Electromechanical Community Forum |
Literature and Reference Materials |
---|
MPW CAD Drawing - DXF |
MPW CAD Drawing - PDF |
MPW CAD Drawing - STP |
MPW Stainless Servo Motors - Flyer |
MPW Stainless Steel Servo Motors - Brochure--88-032417-01 |