Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The MAC air oil cooler series is engineered for Marine offshore applications and provides cooling capacity up to 300 kW. Corrosion resistance meets C5M-M requirements according to ISO 12944.
Products | Application Type | Maximum Cooling Capacity (kW/°C) |
---|---|---|
58310007600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 0,15 |
58310011600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 0,38 |
58310016600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 0,6 |
58310023600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 0,8 |
58310033600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 1,2 |
58310044600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 1.4 |
58310056600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 1.7 |
58310076600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 1.95 |
58310110600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 2.3 |
58310113600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 4.3 |
58310200600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 5.5 |
58310214600 | Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 ) | 8 |
58310113100 | Nearshore (C4-M; 480 Hours level acc. to Salt Spray Test - ISO 9227 ) | 3.4 |