MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe) | #58310033600


LOADING IMAGES
58310033600

MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe) | #58310033600

Type: MAC0334AO00000000S0000

The MAC series is engineered for Marine offshore applications and provides cooling capacity up to 300 kW. Corrosion resistance meets C5M-M requirements according to ISO 12944


Technical Specifications

  • Application Type: Offshore (C5M-M; 720 Hours level acc. to Salt Spray Test - ISO 9227 )
  • Maximum Cooling Capacity (kW/°C): 1, 2
  • Product Type: MAC0334AO00000000S0000
  • Corrosion Resistance Included: C5M-M (720 Hours level acc. to Salt Spray Test - ISO 9227)
  • Size: 33
  • Motor Type: 4-Pole Asynchronous Motor, Three Phase
  • Switch Option: None
  • Bypass Option Included: No Bypass
  • Flow Rate: 300 L/min
  • Frequency: 50/60 Hz
  • Input Voltage: 230/400 VAC @ 50Hz, 460-480 VAC @ 60Hz
  • Height: 722 mm
  • Width: 692 mm
  • Depth: 618 mm
  • Weight: 88 kg
  • Port Size: G1 inch
  • Connection Thread Size: G1 inch
  • Maximum Operating Pressure: 14 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum, Stainless Steel, PPG, Steel
  • Motor Power Output Rating: 2.2 kW
  • Noise Level: 84 dBA
  • Color: Jet Black (RAL 9005)
Safety Warning

Item Information

The MAC air oil cooler has been specially engineered for installation in highly corrosive environments and offers enhanced longevity due to its state of the art design and coating technology for corrosion resistance.

Design and coating technology tested and approved on specially designed test pieces in an external certified third party test laboratory.


Markets:

• Marine
• Oil and Gas
• Energy
• Industrial


Features/Benefits:

• Reliability - The MAC Series benefits from Parker’s experience and knowledge in cooling and has been specially developed to withstand the most challenging environments. Its robust design provides extended availability and reduced maintenance.
• Efficiency - The MAC air oil cooler provides high performance cooling with a maximum cooling capacity of 300kW, therefore providing efficient and cost saving cooling solutions for hydraulic systems.
• Sustainability - The MAC series is REACH/RoHs compliant and offers low noise levels making it more environmentally and user friendly.
• Flexibility - Parker offer a complete cooler and accessories range with a wide selection of cooling capacities and sizes to suit every hydraulic system.


Applications:

• Marine - Deck Machinery (Winches, Shark Jaws and Guide Pins)
• Marine - Ship Equipment (Steering Gear)
• Marine - Cargo Handling (Ship cranes, FPSO, Hatch Covers)
• Wind Power - Turbine (Generator and Electrical Cabinet, Gear Box)
• Oil and Gas - Platforms, AHTS Vessels, Drill Ships (Hydraulic Power Units)


We have only included a small selection of cooler part numbers, for more cooler options please download the MAC brochure or contact your local Parker sales office. You can also download our Cooler Sizing Software to select a cooler (in the Product Support tab).

Should you require a standard industrial cooler please refer to the ‘LAC air oil cooler with AC motor’ series .

Read More Show Less

CAD Drawings + Files

Part Number
58310033600 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940