MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe) | #58310113100


LOADING IMAGES
58310113100

MAC - Air Oil Cooler with AC motor for Marine Applications - (Europe) | #58310113100 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Application Type: Nearshore (C4-M; 480 Hours level acc. to Salt Spray Test - ISO 9227 )
  • Maximum Cooling Capacity (kW/°C): 3.4
  • Product Type: MAC1138AN00000000S0000
  • Corrosion Resistance Included: C4-M (480 Hours level acc. to Salt Spray Test - ISO 9227)
  • Size: 113
  • Motor Type: 8-Pole Asynchronous Motor, Three Phase
  • Switch Option: None
  • Bypass Option Included: No Bypass
  • Flow Rate: 500 L/min
  • Frequency: 50/60 Hz
  • Input Voltage: 230/400 VAC @ 50Hz, 460-480 VAC @ 60Hz
  • Height: 1215 mm
  • Width: 1200 mm
  • Depth: 871 mm
  • Weight: 288 kg
  • Port Size: G2 inch
  • Connection Thread Size: G2 inch
  • Maximum Operating Pressure: 14 bar
  • Maximum Fluid Temperature: 120 °C
  • For Fluid Type: Mineral Oil, Water Glycol
  • Materials of Construction: Aluminum, Stainless Steel, PPG, Steel
  • Motor Power Output Rating: 2.2 kW
  • Noise Level: 88 dBA
  • Color: Jet Black (RAL 9005)
Safety Warning

Item Information

Type: MAC1138AN00000000S0000

The MAC series is engineered for Marine nearshore and offshore applications and provides cooling capacity up to 300 kW. Corrosion resistance meets C4-M according to ISO 12944

Read More Show Less

CAD Drawings + Files

Part Number
58310113100 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687940