OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB | Product Series

Filter by

    No filters selected

Hose Style

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB

OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Specifications Met: FDA 21 CFR 177.1550, FDA 21 CFR 177.2660, ISO 10993.0, USP Class VI
  • Compatible Fitting: PAGE Series
  • Weight: 0.11 to 0.53 kg/m, 0.08 to 0.36 lb/ft
  • Inside Diameter: 1/2 to 4 inch, 12.7 to 101.6 mm
  • Maximum Operating Pressure: 10 to 35 bar, 1.0 to 3.5 MPa, 150 to 500 psi
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Application: Fluid Handling, Food & Beverage Processing, Industrial, Paint, Pharmaceutical, Semiconductor
  • Design Factor: n/a
  • Vacuum Pressure Rating: 762 mm-Hg, 30 Inch-Hg
  • Minimum Bend Radius: 2-1/2 to 22-1/2 inch, 64 to 572 mm
  • Hose Reinforcement Material: Multiple Layers of Rubber with Double Wire Helix
  • Outside Diameter: 0.330 inch, 0.551 inch, 0.670 inch, 0.720 inch, 1.100 inch, 1.540 inch, 2.070 inch, 2.990 inch, 4.330 inch, 0.490 mm, 0.760 mm, 1.00 mm, 1.07 mm, 1.51 mm, 2.30 mm, 3.09 mm, 4.46 mm, 6.46 mm
  • Size: -8 to -64
  • Hose Inner Tube Material: Natural, Perfluoroalkoxy Alkanes (PFA) Static Dissipative, Fluorinated Ethylene Propylene (FEP)
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Chemicals (Paint), Food & Beverage (Cooking Oil), Industrial Fluids, Pharmaceutical Fluids (Cosmetics), Water

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker PAGE RCTW/RCTB Hoses are extremely flexible, easy to clean and handle temperatures up to 300ºF/149ºC. The EPDM rubber covers the FEP/PFA tube with multiple layers of rubber and polyester reinforcement with an added helical wire for support. The rubber and polyester insulates the tube, eliminating the risk for burns that are commonly associated with Stainless Steel reinforcement, and the wire helix supports full vacuum service.

Applications
-Food & Beverage
-Pharmaceutical
-Fluid handling
-Chemical
-Industrial
-Paint
-Semiconductor

Notes
Decrease working pressure one percent for every 2°F above 212°F
Operating pressures shown are for non-impulse service
Working and burst pressures figured at 73°F /23°C
- Hose dimensions are nominal
- Cannot be used with 90 or 91N series fittingss
Use crimp collar RC300 with fittings
Products Hose Style Hose I.D. (inch)
08-RCTW Natural 1/2
12-RCTW Natural 3/4
16-RCTW Natural 1
20-RCTW Natural 1-1/4
24-RCTW Natural 1-1/2
32-RCTW Natural 2
40-RCTW Natural 2-1/2
48-RCTW Natural 3
64-RCTW Natural 4
08-RCTB Static Dissipative 1/2
12-RCTB Static Dissipative 3/4
16-RCTB Static Dissipative 1
20-RCTB Static Dissipative 1-1/4
24-RCTB Static Dissipative 1-1/2
32-RCTB Static Dissipative 2
40-RCTB Static Dissipative 2-1/2
48-RCTB Static Dissipative 3
64-RCTB Static Dissipative 4

687PDC
687563