OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB | #40-RCTW


LOADING IMAGES
40-RCTW

OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB | #40-RCTW OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose Style: Natural
  • Hose I.D. (inch): 2-1/2
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: n/a
  • Specifications Met: FDA 21 CFR 177.1550, ISO 10993, Sections 5, 6, 10, 11, USP Class VI
  • Compatible Fitting: PAGE Series
  • Maximum Operating Pressure: 200 psi, 1.4 MPa, 10 to 35 bar
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Minimum Bend Radius: 15 inch, 381 mm
  • Application: Pharmaceutical, Fluid Handling, Ground Support, Industrial, Paint, Semiconductor, Chemical Transfer, Food & Beverage Processing
  • Inside Diameter: 2-1/2 inch, 64 mm
  • Weight: 2.07 lb/ft, 3.09 kg/m
  • Hose Inner Tube Material: Perfluoroalkoxy Alkanes (PFA) Static Dissipative
  • Vacuum Pressure Rating: 30 Inch-Hg, 762 mm-Hg
  • Media: Chemicals (Paint), Food & Beverage (Cooking Oil), Industrial Fluids, Pharmaceutical Fluids (Cosmetics), Water
  • Hose Reinforcement Material: Multiple Layers of Rubber with Double Wire Helix
  • Size: -40
  • Outside Diameter: 2.070 inch, 3.09 mm
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
Safety Warning

Item Information

Natural EPDM Rubber Covered Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563