OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB | #20-RCTB


LOADING IMAGES
20-RCTB

OBSOLETE: Smoothbore Fluoropolymer Hose with EPDM Rubber Cover - RCTW/RCTB | #20-RCTB OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1-1/4
  • Hose Style: Static Dissipative
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Design Factor: n/a
  • Specifications Met: ISO 10993, Sections 5, 6, 10, 11, USP Class VI
  • Compatible Fitting: PAGE Series
  • Maximum Operating Pressure: 375 psi, 2.6 MPa, 10 to 35 bar
  • Maximum Operating Temperature: 300 °F, 149 °C
  • Minimum Bend Radius: 7 inch, 178 mm
  • Application: Pharmaceutical, Fluid Handling, Ground Support, Industrial, Paint, Semiconductor, Chemical Transfer
  • Inside Diameter: 1-1/4 inch, 32 mm
  • Weight: 0.72 lb/ft, 1.07 kg/m
  • Hose Inner Tube Material: Natural, Fluorinated Ethylene Propylene (FEP)
  • Vacuum Pressure Rating: 30 Inch-Hg, 762 mm-Hg
  • Media: Chemicals (Paint), Food & Beverage (Cooking Oil), Industrial Fluids, Pharmaceutical Fluids (Cosmetics), Water
  • Size: -20
  • Hose Reinforcement Material: Multiple Layers of Rubber with Double Wire Helix
  • Outside Diameter: 0.720 inch, 1.07 mm
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
Safety Warning

Item Information

Conductive EPDM Rubber Covered Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563