OBSOLETE: MS-Series Square Frame Asynchronous Induction Motors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: MS-Series Square Frame Asynchronous Induction Motors

OBSOLETE: MS-Series Square Frame Asynchronous Induction Motors OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Type: Square Frame Asynchronous Motor
  • Frame Size: MS100, MS133, MS166, MS180, MS225, MS280
  • Continuous Output Power: 0.75 to 524 kW
  • Rated Speed: 0 to 8000 RPM
  • Input Voltage: 3*400/460 VAC
  • Motor Pole Count: -
  • Feedback Type: Encoder, Resolver (optional)
  • Compatible Parker Drive: AC30V, AC690+, AC890, AC890PX-M
  • Ingress Protection Rating: IP23, IP54
  • Specifications Met: CE
Safety Warning

Full Product Description

The MS series family of motors has been specially engineered to be suitable for high dynamic performance when used with a flux vector type controller - AC890 and AC690+. They permit operation in constant power at maximum speed up to 8000 min-1

• Compact square frame format
• Same frame dimensions as DC motors of similar power rating
• IP23 or IP54 protection
• Auxiliary cooling fan allows low-speed, high torque operation
• High overload capability
• Higher operating speeds
• 360 V (Contact your local sales office for details)
• PTC thermister (option)
• IP55 protection (option)
• Insulated bearings (option)
• Encoder or resolver feedback (option)


MS Square Frame Asynchronous Induction Motors - Specification Overview:
• Motor type - Square Frame Asynchronous Motor
• Power range - 0.75 kW ... 524 kW
• Speed range - 0 ... 8000 min-1
• Protection Level - IP23 or IP54
• Feedback - Encoder or resolver (optional)
• Suitable for drives - AC30V, AC690+, AC890, AC890PX-M

Related Documents

×
Products
MS-23280ME2-10-BI0P1-0001
MS-23280ME2-10-BI0P1-0002
MS-24133KEC-10-R01T1-0000
MS-24133KF3-10-R01T2-0000
MS-24133KG1-10-R01K1-0001
MS-24133MF3-30-B01K0-0000
MS-24133PFB-30-BI0K2-0001
MS-24133PFB-30-BI0K2-0002
MS-24133SF2-10-R01T1-0001
MS-24133XF1-10-R00T2-0000
MS-24133XFA-10-R01T0-0000
MS-24133XG1-30-B01K0-0000
MS-24160LG2-30-BI0K2-0000
MS-24160ME8-10-R01T2-0000
MS-24160MF4-10-R01T2-0000
MS-24160MF5-30-R01T2-0000
MS-24160MFE-10-B01K2-0001
MS-24160MFE-30-R01K2-0000
MS-24160MG2-10-R01T0-0000
MS-24160MGA-30-BI0T2-0000
MS-24160PEC-30-B01K2-0000
MS-24160PF1-30-R01K1-0000
MS-24180MF1-10-R01T2-0000
MS-24180MH2-30-R00K2-0001
MS-24180PFA-10-R01K2-0000
MS-24180XEA-1B-B00K2-0000
MS-24180XEA-1B-R00K2-0000
MS-24225XEB-10-BI1K2-0000
MS-24225XF1-10-BI1K2-0000
MS-24225XF1-30-BI0K2-0000
MS-24225XF1-30-BI0K2-0001
MS-24280LF2-30-BI0K2-0001
MS-24280LF2-30-BI0K2-0002
MS-24280MEA-10-BI0K2-0000
MS-24280MEA-10-BI0K2-0001
MS-53133MEA-30-B01K2-0000
MS-53180MF1-10-R01T2-0007
MS-54080SF1-3B-B01K1-0000
MS-54080SH1-20-B01K1-0000
MS-54090PH1-30-B01K1-0000
MS-54100LF2-3B-B01K2-0003
MS-54100LF5-30-B00K1-0001
MS-54100LFC-10-B01T2-0000
MS-54100LFC-30-B01P2-0000
MS-54100MEA-10-B00K2-0000
MS-54100MEA-30-B01K1-0000
MS-54100MF1-30-B01T2-0000
MS-54100MF3-30-B01K2-0000
MS-54100MG2-10-B01P2-0000
MS-54100MG2-30-B01T2-0000
MS-54100MG2-3B-B01T2-0001
MS-54100MH1-10-B00K2-0000
MS-54100PFB-1B-B01P2-0000
MS-54100PG2-10-B01P2-0000
MS-54100PG2-30-B01T2-0000
MS-54100SG2-30-B01K1-0000
MS-54133KE5-1B-R01T2-0000
MS-54133KE5-30-R01T2-0000
MS-54133KF2-30-R01T3-0000
MS-54133KF3-10-R01T2-0000
MS-54133KF3-30-B01T1-0000
MS-54133KF3-30-R01K0-0000
MS-54133KF3-30-R01T1-0000
MS-54133KF3-30-R01T2-0000
MS-54133KFA-10-R01K2-0000
MS-54133KFA-30-B01T1-0000
MS-54133KFA-30-R01K3-0000
MS-54133KFA-30-R01T1-0000
MS-54133KFA-30-R01T1-0001
MS-54133KFA-30-R01T1-0002
MS-54133KFA-30-R01T2-0000
MS-54133KGB-10-R01P2-0000
MS-54133MG2-10-R01P2-0000
MS-54133PE3-30-R01K2-0000
MS-54133PE3-30-R01K2-0001
MS-54133PF1-3B-B00T2-0000
MS-54133PG1-3B-R00T1-0000
MS-54133SF4-10-R01T0-0000
MS-54133XF1-10-R01K0-0000
MS-54133XG1-10-R01P0-0000
MS-54133XG1-10-R01T2-0000
MS-54133XG2-10-R01T0-0000
MS-54160LFA-30-R01K1-0000
MS-54160LFB-30-R01K2-0001
MS-54160LFB-30-R01K2-0002
MS-54160MFC-30-B01T2-0000
MS-54160PE2-10-R01T2-0000
MS-54160PG1-10-R01T0-0000
MS-54160XFC-1B-R01T2-0000
MS-54180MEB-30-R01K2-0000
MS-54180MEB-30-R01T1-0000
MS-54180MFB-30-R01T2-0000
MS-54180PEB-30-B01T2-0002
MS-54180PF1-10-R01T2-0000
MS-54225LFA-30-B01T1-0000
MS-54225LFA-30-B01T1-0001
MS-54280XF1-30-RI0K2-0001
MS-54280XF1-30-RI0K2-0002
MS-P243154A-30-BI0K2-0001
MS-P243154A-30-BI0K2-0002
MS-P2804CB3R9001
MS-P3554BB3R9002
MS-P3554CB3R9001

687PDC
A87859