High Torque Radial Piston Motors - Series MR* | Product Series

Filter by

    No filters selected

Outlet Port Displacement 1 (cc/rev)

Shaft Type

Speed Feedback Option

Material - Seals

Rotation

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Torque Radial Piston Motors - Series MR*

High Torque Radial Piston Motors - Series MR*

Parker fixed displacement hydraulic motors ensure superior reliability and extended lifetime, supported by their high mechanical and volumetric efficiency, high starting torque and advanced low friction and wear technology.

Technical Specifications

  • Minimum Operating Speed: 0.5 RPM, 1 RPM
  • Continuous Outlet Pressure: 210 to 280 bar
  • Intermittent Outlet Pressure: 260 to 320 bar
  • Peak Outlet Pressure: 380 to 420 bar
  • Brand: Denison
Safety Warning

Full Product Description

Parker radial piston fixed displacement hydraulic motors, with unique fluid column technology, have been specifically engineered for high mechanical and volumetric efficiency over a wide range of speed and torque.
MR motors are combined into 10 different frame sizes, corresponding to 39 standard displacements available, from 75 cc/rev to 9000 cc/rev.

Markets:
• Industrial
• Material handling
• Marine
• Oil & Gas
• Mobile

Features/Benefits:
• High mechanical efficiency: up to 96%
• Starting torque: up to 95% of the theoretical value
• Outstanding volumetric efficiency: up to 99%
• High reliability and very long lifetime
• Smooth rotation at very low speed (minimum speed: 0,5-1 rpm)
• High accuracy in positioning control
• High resistance to thermal shocks
• Wide range of operating temperature
• Wide range of operating fluids
• Reversible operation (motor and pump)
• Highly customizable
• Full range of parking brakes available

Applications:
• Winches
• Injection moulding
• Mooring (Constant tensioning)
• Steerable Thrusters
• Shredders (Recycling)
• Slew drive
• Jack-up

Related Documents

×
Products Outlet Port Displacement 1 (cc/rev) Shaft Type Speed Feedback Option Material - Seals Rotation Connection Type
258283 2792 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
259803 2792 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
259077 2792 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261367 2792 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
260150 2792 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
234319 1369.5 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
233973 1369.5 Male shaft with key None Buna-N Clockwise Six-bolt connection
258343 1369.5 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
259074 1369.5 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
258347 1369.5 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
258584 2792 Male spline DIN 5463 None No shaft seal (for brake) Clockwise Six-bolt connection
258589 2792 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
260327 2792 Male spline DIN 5463 None Viton® Counter-clockwise BSP Threads flange (ISO 22/1)
261212 2792 Male spline DIN 5463 Encoder drive Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261211 2792 Male spline DIN 5463 Encoder drive Buna-N (15 bar shaft seal) Counter-clockwise BSP Threads flange (ISO 22/1)
261129 1125.8 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
234036 1125.8 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
247741 1125.8 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
233985 1125.8 Male spline DIN 5463 Mechanical tachometer drive Buna-N Counter-clockwise Six-bolt connection
260421 1125.8 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261873 497.9 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
262082 497.9 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
265555 497.9 Male shaft with key Encoder drive Buna-N Clockwise Standard pressure SAE metric
261327 5401.2 Spline according BS 3550 None Buna-N Clockwise Six-bolt connection
261539 5401.2 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261048 3636.8 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261707 3636.8 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261664 3636.8 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261121 3636.8 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261326 3636.8 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265384 304.1 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261369 304.1 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
261191 304.1 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
265394 304.1 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
261924 304.1 Male spline DIN 5463 None No shaft seal (for brake) Clockwise BSP Threads flange (ISO 22/1)
233983 1369.5 Male shaft with key Tachogenerator drive Buna-N Clockwise Six-bolt connection
258764 2091.2 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261004 2091.2 Female spline DIN 5480 Uni-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
234309 2091.2 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
259653 2091.2 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
259651 1125.8 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
234738 1125.8 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
234301 1125.8 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260504 1125.8 Male spline DIN 5463 None Buna-N Counter-clockwise BSP Threads flange (ISO 22/1)
259926 1125.8 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261810 5401.2 Male spline DIN 5480 Encoder drive Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261113 5401.2 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261651 5401.2 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
261478 5401.2 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261474 5401.2 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
260836 3636.8 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261112 3636.8 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261017 3636.8 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261213 3636.8 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
261688 3636.8 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261743 1598.4 Spline according BS 3550 None Buna-N Clockwise Standard pressure SAE UNC
261342 1598.4 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
259560 1598.4 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260620 1598.4 Male spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
234993 1598.4 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
267029 1809.6 Male spline DIN 5463 Mechanical tachometer drive Buna-N Counter-clockwise Six-bolt connection
261142 1809.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
259988 1809.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
234302 1809.6 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261229 451.6 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261291 607.9 Male shaft with key Mechanical tachometer drive Buna-N Clockwise Standard pressure SAE UNC
261266 607.9 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
262144 607.9 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265487 607.9 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265538 607.9 Male shaft with key None Buna-N Clockwise Six-bolt connection
261758 191.6 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
265603 191.6 Male shaft with key None Viton® Clockwise Six-bolt connection
261696 191.6 Male shaft with key Encoder drive Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261324 191.6 Male shaft with key Encoder drive Viton® Clockwise BSP Threads flange (ISO 22/1)
265373 199.2 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261537 706.9 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
265496 706.9 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265488 706.9 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265537 706.9 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265508 706.9 Female spline DIN 5480 Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261942 2393 Male shaft with key Uni-directional incremental Elcis encoder Viton® Clockwise High pressure SAE UNC flange (6000 psi)
260691 2393 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258660 2393 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258148 2393 Male shaft with key None Buna-N Clockwise Six-bolt connection
258967 2393 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
260351 2792 Male spline DIN 5463 Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261736 2792 Male spline DIN 5463 Encoder drive Buna-N Counter-clockwise BSP Threads flange (ISO 22/1)
258897 2792 Male spline DIN 5463 Encoder drive Viton® Clockwise Six-bolt connection
261716 2792 Male spline DIN 5463 Tachogenerator drive Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261715 2792 Male spline DIN 5463 Tachogenerator drive Buna-N (15 bar shaft seal) Counter-clockwise BSP Threads flange (ISO 22/1)
261555 304.1 Male spline DIN 5463 None Viton® Clockwise Standard pressure SAE metric
261572 304.1 Male spline DIN 5463 Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261691 304.1 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261840 304.1 Male spline DIN 5463 Encoder drive Viton® Clockwise Six-bolt connection
261725 304.1 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
234409 2091.2 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE UNC
233969 2091.2 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
247818 2091.2 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261804 2091.2 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261055 2091.2 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
247740 1125.8 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
258423 1125.8 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261076 1125.8 Male spline DIN 5463 None Buna-N Counter-clockwise Standard pressure SAE metric
234049 1125.8 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
234124 1125.8 Male spline DIN 5463 None Viton® Clockwise Six-bolt connection
261101 5401.2 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261557 5401.2 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
260696 5401.2 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
260647 5401.2 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
260633 5401.2 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261312 3636.8 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
260904 3636.8 Male shaft with key None Buna-N Clockwise Six-bolt connection
262143 3636.8 Male shaft with key None Viton® Clockwise Six-bolt connection
260665_CLZ 3636.8 Male shaft with key Tachogenerator drive Buna-N Clockwise Six-bolt connection
261811 3636.8 Male shaft with key Tachogenerator drive Buna-N Clockwise Standard pressure SAE metric
262103 1598.4 Male spline DIN 5480 Tachogenerator drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
267042 1598.4 Female spline DIN 5480 Uni-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
259819 1598.4 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
234063 1598.4 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
258770 1598.4 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261225 451.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
261260 451.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
262002 451.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Counter-clockwise Six-bolt connection
261368 451.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
265437 451.6 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261938 607.9 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
261530 6460.5 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Counter-clockwise High pressure SAE UNC flange (6000 psi)
261531 6460.5 Male spline DIN 5480 None Buna-N Clockwise High pressure SAE UNC flange (6000 psi)
262140 6460.5 Male spline DIN 5480 Encoder drive Buna-N Clockwise High pressure SAE metric flange (6000 psi)
260377 6460.5 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Standard pressure SAE metric
265382 199.2 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261487 199.2 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
265421 199.2 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261297 199.2 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
267107 199.2 Male spline DIN 5463 None Viton® Clockwise Standard pressure SAE metric
261551 706.9 Female spline DIN 5480 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261726 706.9 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261678 706.9 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261900 706.9 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE UNC
265525 706.9 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
259238 2393 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
258673 2393 Male shaft with key Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261648 2393 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
258568 2393 Male shaft with key Tachogenerator drive Buna-N Clockwise Six-bolt connection
261313 250.9 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265417 304.1 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
265398 304.1 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Standard pressure SAE UNC
261282 304.1 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261793 304.1 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265408 304.1 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
247817 2091.2 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
234859 2091.2 Male spline DIN 5463 Encoder drive Buna-N Counter-clockwise Six-bolt connection
234719 2091.2 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
234014 2091.2 Male shaft with key None Buna-N Clockwise Six-bolt connection
258327 2091.2 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
260649 1125.8 Male spline DIN 5463 Encoder drive Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261565 1125.8 Male spline DIN 5463 Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
233981 1125.8 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
260434 1125.8 Male spline DIN 5463 Tachogenerator drive Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
233946 1125.8 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
260957 5401.2 Male shaft with key None Buna-N Clockwise Six-bolt connection
265572 804.2 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261214 804.2 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261937 804.2 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265580 804.2 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
265385 304.1 Male shaft with key None Buna-N Clockwise Six-bolt connection
265409 304.1 Male shaft with key None Buna-N Counter-clockwise Six-bolt connection
265377 304.1 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
261941 304.1 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
261571 304.1 Male shaft with key None Viton® Clockwise Six-bolt connection
261739 3103.7 Spline according BS 3550 None Buna-N Clockwise Standard pressure SAE UNC
259982 3103.7 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
258869 3103.7 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
258854 3103.7 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
258217 3103.7 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
259064 1125.8 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
234798 1125.8 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
258519 1125.8 Male shaft with key Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261285 1125.8 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
258819 1125.8 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261575 804.2 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261676 804.2 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
265562 804.2 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
265561 804.2 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261242 804.2 Male shaft with key None Buna-N Clockwise Six-bolt connection
265475 400.6 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261514 4104.4 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261615 4104.4 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261787 4502.7 Male spline DIN 5480 None Viton® Clockwise Standard pressure SAE metric
260718 4502.7 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
260419 1598.4 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
259764 1598.4 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
259990 1598.4 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
261456 1598.4 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
233961 1598.4 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
265427 451.6 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261999 451.6 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
265441 451.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
265436 451.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
265447 451.6 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
261887 6460.5 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
260231 6460.5 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
260660_CLZ 6460.5 Female spline DIN 5480 None Viton® Clockwise Six-bolt connection
261670 6460.5 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
259755 6460.5 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261600 199.2 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
262163 199.2 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
262162 199.2 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265419 199.2 Male shaft with key None Buna-N Clockwise Six-bolt connection
261752 199.2 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
265495 706.9 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
265490 706.9 Male spline DIN 5463 Mechanical tachometer drive Buna-N Counter-clockwise Six-bolt connection
261735 706.9 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
265528 706.9 Male spline DIN 5463 Uni-directional incremental Elcis encoder Viton® Clockwise BSP Threads flange (ISO 22/1)
261635 706.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261891 250.9 Male spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
265375 250.9 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
262032 250.9 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261652 250.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
265407 250.9 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
262109 4502.7 Female spline DIN 5480 Tachogenerator drive Buna-N Counter-clockwise Six-bolt connection
260710 4502.7 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261047 4502.7 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261655 4502.7 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261710 4502.7 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
234824 1598.4 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261535 1598.4 Male spline DIN 5463 None Buna-N Counter-clockwise Standard pressure SAE metric
261374 1598.4 Male spline DIN 5463 Tachogenerator drive Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261362 1598.4 Male spline DIN 5463 Tachogenerator drive Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
261665 1598.4 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
267109 451.6 Male spline DIN 5463 None Viton® Clockwise Standard pressure SAE metric
261383 451.6 Male spline DIN 5463 Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
265468 451.6 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261392 451.6 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
265424 451.6 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
259856 6460.5 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
260689 6460.5 Male spline DIN 5463 Encoder drive Buna-N Clockwise Standard pressure SAE metric
234777 1809.6 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
247815 1809.6 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
234269 1809.6 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
260239 2393 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
258628 2393 Male spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
258572 2393 Female spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261925 2393 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261009 2393 Female spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261634 706.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265526 706.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
265539 706.9 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261400 706.9 Male spline DIN 5463 None Buna-N Counter-clockwise BSP Threads flange (ISO 22/1)
261520 706.9 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
260590 32.1 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261329 32.1 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
260671 32.1 Male spline DIN 5480 None No shaft seal (for brake) Clockwise Standard pressure SAE metric
260882 32.1 Male spline DIN 5480 None Viton® Clockwise Standard pressure SAE metric
260380 32.1 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
265400 250.9 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261190 250.9 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
260650_CLZ 250.9 Male spline DIN 5463 None Buna-N Counter-clockwise Standard pressure SAE metric
265413 250.9 Male spline DIN 5463 None Viton® Clockwise Six-bolt connection
261502 250.9 Male spline DIN 5463 Encoder drive No shaft seal (for brake) Clockwise Six-bolt connection
260539 3103.7 Male spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
259480 3103.7 Female spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258161 3103.7 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261198 3103.7 Female spline DIN 5480 Encoder drive Buna-N Counter-clockwise Six-bolt connection
261230 3103.7 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261923 1125.8 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
234295 1125.8 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260367 1125.8 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
233944 1125.8 Male shaft with key None Buna-N Clockwise Six-bolt connection
258675 1125.8 Male shaft with key None Buna-N Counter-clockwise Six-bolt connection
261940 804.2 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
261996 804.2 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
261202 8226.4 Spline according BS 3550 None Buna-N Clockwise Six-bolt connection
260552 8226.4 Female spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise High pressure SAE metric flange (6000 psi)
260378 8226.4 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Standard pressure SAE metric
260025 32.1 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261951 32.1 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
258579 32.1 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
258371 32.1 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
261533 349.5 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise High pressure SAE UNC flange (6000 psi)
261709 3103.7 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
258848 3103.7 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261120 3103.7 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261950 3103.7 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
259855 3103.7 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
234028 1125.8 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
234462 1125.8 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
234613 1125.8 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
258923 1125.8 Male shaft with key Encoder drive Buna-N Clockwise Standard pressure SAE metric
260393 1125.8 Male shaft with key Encoder drive Viton® Clockwise BSP Threads flange (ISO 22/1)
259683 8226.4 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
260866 8226.4 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
260049 8226.4 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261099 8226.4 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260399 8226.4 Male shaft with key None Buna-N Clockwise Six-bolt connection
260956 4502.7 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260749 4502.7 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
260717 4502.7 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
262056 4502.7 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
261016 4502.7 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
260151 1598.4 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
234546 1598.4 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258792 1598.4 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258464 1598.4 Male shaft with key None Buna-N Clockwise Six-bolt connection
260298 1598.4 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
261376 451.6 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265440 451.6 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261500 451.6 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261517 451.6 Male shaft with key Uni-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
265462 451.6 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
258700 1809.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261536 1809.6 Male spline DIN 5463 None Buna-N Counter-clockwise Standard pressure SAE metric
234051 1809.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
234805 1809.6 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
233982 1809.6 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
258137 2393 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261162 2393 Female spline DIN 5480 None Buna-N Counter-clockwise Standard pressure SAE metric
260468 2393 Female spline DIN 5480 Encoder drive Viton® Clockwise Standard pressure SAE metric
259721 2393 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261114 2393 Male spline DIN 5463 Mechanical tachometer drive Buna-N Counter-clockwise Six-bolt connection
265489 706.9 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261241 706.9 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261563 706.9 Male spline DIN 5463 None Buna-N Counter-clockwise Standard pressure SAE metric
261298 706.9 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
265529 706.9 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
261280 250.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261247 250.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261525 250.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261243 250.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261379 250.9 Male shaft with key Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
262069 250.9 Male shaft with key Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
260464 2792 Spline according BS 3550 None Buna-N Clockwise Six-bolt connection
261590 2792 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258306 2792 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
260127 2792 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
259156 2393 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
258285 2393 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
260803 2393 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
261052 2393 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261063 2393 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
261661 706.9 Male shaft with key Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
265518 706.9 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261641 706.9 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise High pressure SAE UNC flange (6000 psi)
267134 706.9 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
265522 706.9 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261338 706.9 Male spline DIN 5463 None Viton® Clockwise Six-bolt connection
265507 706.9 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
265505 706.9 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261926 706.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261805 706.9 Male shaft with key Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
265397 250.9 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
265405 250.9 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265404 250.9 Male shaft with key None Buna-N Clockwise Six-bolt connection
261880 250.9 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
265401 250.9 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
267135 6460.5 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
259016 6460.5 Male shaft with key None Buna-N Clockwise Six-bolt connection
260983 6967.2 Male spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
259592 6967.2 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
260626 6967.2 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261681 349.5 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE UNC
261477 349.5 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261632 349.5 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265422 349.5 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261519 349.5 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise High pressure SAE UNC flange (6000 psi)
261273 3103.7 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258042 3103.7 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
258372 3103.7 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
267129 3103.7 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261894 3103.7 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
262177 109 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
267014 109 Male spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
265677 109 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
265702 109 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261268 109 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261990 4502.7 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
260835 4502.7 Male spline DIN 5463 None Viton® Clockwise Six-bolt connection
260706 4502.7 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261274 4502.7 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261814 4502.7 Male shaft with key Bi-directional incremental Elcis encoder Viton® Clockwise Six-bolt connection
233964 1809.6 Male shaft with key None Buna-N Clockwise Six-bolt connection
234593 1809.6 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
258536 1809.6 Male shaft with key None Viton® Clockwise Six-bolt connection
259838 1809.6 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
261422 191.6 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260441 1598.4 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
258924 1598.4 Male shaft with key Encoder drive Buna-N Clockwise Standard pressure SAE metric
265636 159.7 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261599 159.7 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261597 159.7 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261553 451.6 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265434 451.6 Male shaft with key None Buna-N Clockwise Six-bolt connection
265455 451.6 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
265466 451.6 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
261252 451.6 Male shaft with key None Viton® Clockwise Standard pressure SAE metric
233972 1809.6 Male spline DIN 5463 Encoder drive Buna-N Counter-clockwise Six-bolt connection
234211 1809.6 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
234561 1809.6 Male spline DIN 5463 Tachogenerator drive Buna-N Counter-clockwise Six-bolt connection
259904 1809.6 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Standard pressure SAE UNC
234055 1809.6 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
262015 349.5 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
267209 349.5 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
265465 349.5 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265484 706.9 Male shaft with key Tachogenerator drive Buna-N Clockwise Six-bolt connection
265674 72.6 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
260182 3103.7 Male spline DIN 5463 Encoder drive Buna-N Clockwise Standard pressure SAE metric
259726 3103.7 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258907 3103.7 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
260144 3103.7 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261587 3103.7 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261818 109 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265637 124.7 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265641 124.7 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265621 124.7 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261570 124.7 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261336 4502.7 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
260646 4502.7 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261466 4502.7 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261425 4502.7 Male shaft with key None Buna-N Clockwise Six-bolt connection
261771 4502.7 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
265642 159.7 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265604 159.7 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261994 159.7 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
265622 159.7 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265640 159.7 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261259 451.6 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
265453 451.6 Male shaft with key Encoder drive Viton® Clockwise Six-bolt connection
258361 56.4 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
260672 56.4 Male spline DIN 5480 None No shaft seal (for brake) Clockwise Standard pressure SAE metric
258538 56.4 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261798 2792 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
258352 2792 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261586 2792 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258152 2792 Male shaft with key None Buna-N Clockwise Six-bolt connection
258958 2792 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
267030 72.6 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261774 72.6 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265675 92.6 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261236 92.6 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261372 92.6 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258474 3103.7 Male shaft with key None Buna-N Clockwise Six-bolt connection
234852 1125.8 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
258616 1125.8 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
260559 1125.8 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE UNC
261284 1125.8 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261769 3103.7 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
260207 3103.7 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
261253 3103.7 Male shaft with key None Viton® Clockwise Standard pressure SAE metric
260673 3103.7 Male shaft with key Encoder drive Buna-N Clockwise Standard pressure SAE metric
262062 332.4 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265428 349.5 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
265435 349.5 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261325 4502.7 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
260788 4502.7 Male shaft with key None Viton® Clockwise Six-bolt connection
261255 451.6 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265480 451.6 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265446 451.6 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261188 159.7 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
265644 159.7 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
262047 159.7 Male spline DIN 5463 None Viton® Clockwise Standard pressure SAE metric
261361 159.7 Male shaft with key Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
265616 159.7 Male shaft with key Uni-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
258481 56.4 Female spline DIN 5480 None Viton® Clockwise Standard pressure SAE metric
261232 56.4 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
258362 56.4 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
258366 56.4 Male spline DIN 5463 None Viton® Clockwise Standard pressure SAE metric
258539 56.4 Male spline DIN 5463 Encoder drive Buna-N Clockwise Standard pressure SAE metric
265630 191.6 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261585 191.6 Male spline DIN 5480 Encoder drive No shaft seal (for brake) Clockwise Six-bolt connection
265643 191.6 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261366 191.6 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261355 191.6 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
259951 6967.2 Female spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
259183 6967.2 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261666 6967.2 Female spline DIN 5480 None Buna-N Counter-clockwise Six-bolt connection
259766 6967.2 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
261046 6967.2 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
265501 706.9 Male shaft with key None Buna-N Clockwise Six-bolt connection
265512 706.9 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
265494 706.9 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
261909 706.9 Male shaft with key None Viton® Clockwise High pressure SAE UNC flange (6000 psi)
265517 706.9 Male shaft with key None Viton® Clockwise Six-bolt connection
261786 2792 Male spline DIN 5480 None Viton® Clockwise Standard pressure SAE metric
259078 2792 Female spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
260375 2792 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Standard pressure SAE metric
261039 2792 Female spline DIN 5480 Uni-directional incremental Elcis encoder Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261040 2792 Female spline DIN 5480 Uni-directional incremental Elcis encoder Viton® Clockwise High pressure SAE metric flange (6000 psi)
265605 191.6 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261428 191.6 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261070_CLZ 191.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261700 191.6 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265623 191.6 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261315 6967.2 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261262 6967.2 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261826 6967.2 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
259878 6967.2 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258756 6967.2 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261320 706.9 Male shaft with key Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261693 706.9 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
261908 706.9 Male shaft with key Encoder drive Viton® Clockwise High pressure SAE UNC flange (6000 psi)
260232 2792 Female spline DIN 5480 None Buna-N Counter-clockwise BSP Threads flange (ISO 22/1)
258160 2792 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261018 2792 Female spline DIN 5480 None Viton® Clockwise High pressure SAE metric flange (6000 psi)
259116 2792 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
260467 2792 Female spline DIN 5480 Encoder drive Viton® Clockwise Standard pressure SAE metric
260731 2792 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
261799 2792 Male shaft with key None Viton® Clockwise Six-bolt connection
260813 2792 Male shaft with key Tachogenerator drive Buna-N Clockwise Six-bolt connection
261281 304.1 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261256 304.1 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261569 92.6 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261186 92.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261479 92.6 Male spline DIN 5463 Encoder drive Viton® Clockwise BSP Threads flange (ISO 22/1)
261321 92.6 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258046 3490.4 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261035 1125.8 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
258641 1125.8 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
260611 1125.8 Male spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
261589 1125.8 Male spline DIN 5480 None Buna-N Clockwise High pressure SAE UNC flange (6000 psi)
234008 1125.8 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
262034 332.4 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265589 332.4 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261352 332.4 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261714 332.4 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261853 332.4 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
267108 349.5 Male spline DIN 5463 None Viton® Clockwise Standard pressure SAE metric
262139 349.5 Male spline DIN 5463 Encoder drive Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261911 349.5 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261604 349.5 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261375 349.5 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261624 451.6 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261549 451.6 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE UNC
261359 451.6 Male spline DIN 5480 None Viton® Clockwise BSP Threads flange (ISO 22/1)
261480 451.6 Female spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
262003 451.6 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
265626 159.7 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261411 159.7 Male shaft with key None Buna-N Clockwise Six-bolt connection
261790 159.7 Male shaft with key None Viton® Clockwise High pressure SAE UNC flange (6000 psi)
261254 159.7 Male shaft with key None Viton® Clockwise Standard pressure SAE metric
261794 159.7 Male shaft with key None Viton® Clockwise Standard pressure SAE UNC
258738 56.4 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
261267 56.4 Male shaft with key None Buna-N Counter-clockwise Standard pressure SAE metric
261532 607.9 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise High pressure SAE UNC flange (6000 psi)
261287 607.9 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261680 607.9 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261451 304.1 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265403 304.1 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
262179 304.1 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
262147 304.1 Male spline DIN 5480 None Viton® Clockwise BSP Threads flange (ISO 22/1)
261318 304.1 Male spline DIN 5480 None Viton® Clockwise Six-bolt connection
261397 390.5 Male shaft with key None Viton® Clockwise Six-bolt connection
261658 9040.4 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
233988 1369.5 Spline according BS 3550 None Buna-N Clockwise Six-bolt connection
261405 1369.5 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
258687 1369.5 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
259969 1125.8 Male spline DIN 5480 Encoder drive Buna-N Clockwise Standard pressure SAE metric
233984 1125.8 Male spline DIN 5480 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261014 1125.8 Female spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261830 1125.8 Female spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
234026 1125.8 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
265594 332.4 Male shaft with key None Buna-N Counter-clockwise Six-bolt connection
261476 497.9 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
265549 497.9 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265558 497.9 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
265550 497.9 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
265429 349.5 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261795 349.5 Male shaft with key Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261509 349.5 Male shaft with key Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
265445 349.5 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
265479 349.5 Male shaft with key None Buna-N Clockwise Standard pressure SAE metric
265423 451.6 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265444 451.6 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261550 451.6 Female spline DIN 5480 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261644 451.6 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261382 451.6 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261998 159.7 Male shaft with key Tachogenerator drive Buna-N Counter-clockwise Six-bolt connection
261684 1809.6 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise High pressure SAE UNC flange (6000 psi)
261289 1809.6 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
234445 1809.6 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
233999 1809.6 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265510 607.9 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
265536 607.9 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261217 607.9 Female spline DIN 5480 None Buna-N Counter-clockwise Six-bolt connection
261350 607.9 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261636 607.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
253945 191.6 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
261792 191.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
265617 191.6 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
261304 191.6 Male spline DIN 5463 None No shaft seal (for brake) Clockwise Six-bolt connection
261642 191.6 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
259011 6967.2 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
261744 6967.2 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261562 6967.2 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
260958 6967.2 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261377 6967.2 Male shaft with key None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258039 2792 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
260053 2792 Male spline DIN 5463 Mechanical tachometer drive Buna-N Counter-clockwise Six-bolt connection
262137 2792 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Standard pressure SAE metric
260951 2792 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
258614 2792 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Counter-clockwise Six-bolt connection
262180 304.1 Male spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
265414 304.1 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261265 304.1 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261410 304.1 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265374 304.1 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
233942 1369.5 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
233955 1369.5 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
247812 1369.5 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
234293 1369.5 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
260948 1369.5 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
233998 1125.8 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
258505 1125.8 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261802 1125.8 Female spline DIN 5480 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
233943 1125.8 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
258294 1125.8 Female spline DIN 5480 None Buna-N Counter-clockwise Six-bolt connection
261351 497.9 Male spline DIN 5463 Uni-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261226 497.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
261349 497.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261778 497.9 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265551 497.9 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
260675_CLZ 304.1 Female spline DIN 5480 Tachogenerator drive Buna-N Clockwise Standard pressure SAE metric
261510 304.1 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
267044 304.1 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
265381 304.1 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
265392 304.1 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
234721 1369.5 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
247811 1369.5 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
258706 1369.5 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
233976 1369.5 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
233990 1369.5 Male shaft with key Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
234985 1125.8 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
259058 1125.8 Female spline DIN 5480 None Buna-N Counter-clockwise Standard pressure SAE metric
258356 1125.8 Female spline DIN 5480 None Viton® Clockwise Six-bolt connection
261856 1125.8 Female spline DIN 5480 Encoder drive Buna-N Clockwise Standard pressure SAE metric
258858 1125.8 Male spline DIN 5463 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
265553 497.9 Male spline DIN 5463 Encoder drive Buna-N Clockwise Standard pressure SAE metric
265554 497.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
261516 497.9 Male shaft with key Uni-directional incremental Elcis encoder Buna-N Clockwise Standard pressure SAE metric
265559 497.9 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265557 497.9 Male shaft with key None Buna-N Clockwise Six-bolt connection
261893 3636.8 Male spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
261083 3636.8 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise High pressure SAE metric flange (6000 psi)
261058 3636.8 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
260944 3636.8 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261417 3636.8 Female spline DIN 5480 Encoder drive Buna-N Clockwise Six-bolt connection
261261 451.6 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261865 124.7 Male spline DIN 5463 None No shaft seal (for brake) Clockwise BSP Threads flange (ISO 22/1)
261396 124.7 Male spline DIN 5463 Encoder drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261724 124.7 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
265618 124.7 Male spline DIN 5463 Encoder drive Buna-N Clockwise Standard pressure SAE metric
258689 1809.6 Male spline DIN 5480 None Viton® Clockwise BSP Threads flange (ISO 22/1)
234552 1809.6 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
259621 1809.6 Female spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
260187 1809.6 Female spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
233989 1809.6 Female spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261633 607.9 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261649 607.9 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265514 607.9 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
265511 607.9 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
261898 607.9 Male spline DIN 5463 None Viton® Clockwise BSP Threads flange (ISO 22/1)
261697 191.6 Male spline DIN 5463 Encoder drive Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261453 191.6 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261944 191.6 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
261239 191.6 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
261965 191.6 Male spline DIN 5463 Tachogenerator drive Buna-N Counter-clockwise Six-bolt connection
260098 6967.2 Male shaft with key None Buna-N Clockwise Six-bolt connection
261071 6967.2 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
265520 706.9 Male spline DIN 5480 Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
261283 706.9 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261628 706.9 Male spline DIN 5480 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
258427 2393 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258315 2393 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE UNC flange (6000 psi)
258142 2393 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
258248 2792 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
258669 2792 Male spline DIN 5463 None Buna-N Clockwise High pressure SAE metric flange (6000 psi)
258037 2792 Male spline DIN 5463 None Buna-N Clockwise Six-bolt connection
259059 2792 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
258156 2792 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE UNC
265647 124.7 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
261344 124.7 Male shaft with key None Buna-N Clockwise Six-bolt connection
265627 124.7 Male shaft with key None Viton® Clockwise BSP Threads flange (ISO 22/1)
265613 124.7 Male shaft with key Encoder drive Buna-N Clockwise Six-bolt connection
261883 124.7 Male shaft with key Encoder drive Buna-N Clockwise Standard pressure SAE metric
259908 1809.6 Female spline DIN 5480 None Buna-N Clockwise Standard pressure SAE metric
234118 1809.6 Female spline DIN 5480 Encoder drive Buna-N Counter-clockwise Six-bolt connection
234214 1809.6 Female spline DIN 5480 Tachogenerator drive Buna-N Clockwise Six-bolt connection
259140 1809.6 Male spline DIN 5463 Bi-directional incremental Elcis encoder Viton® Counter-clockwise BSP Threads flange (ISO 22/1)
247816 1809.6 Male spline DIN 5463 Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261901 607.9 Male spline DIN 5463 Encoder drive Buna-N Clockwise Six-bolt connection
261540 607.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261388 607.9 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
262148 607.9 Male shaft with key Mechanical tachometer drive Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
261660 607.9 Male shaft with key Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261750 191.6 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise BSP Threads flange (ISO 22/1)
261699 191.6 Male shaft with key None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
265645 191.6 Male shaft with key None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265625 191.6 Male shaft with key None Buna-N Clockwise Six-bolt connection
261669 191.6 Male shaft with key None Buna-N Clockwise Standard pressure SAE UNC
265542 706.9 Male spline DIN 5480 None Buna-N Clockwise BSP Threads flange (ISO 22/1)
265543 706.9 Male spline DIN 5480 None Buna-N Clockwise Six-bolt connection
261819 706.9 Male spline DIN 5480 None No shaft seal (for brake) Clockwise Six-bolt connection
261552 706.9 Male spline DIN 5480 Tachogenerator drive Buna-N Clockwise Six-bolt connection
265535 706.9 Female spline DIN 5480 Mechanical tachometer drive Buna-N Clockwise BSP Threads flange (ISO 22/1)
258245 2393 Male spline DIN 5463 None Buna-N Counter-clockwise Six-bolt connection
262010 2393 Male spline DIN 5463 None Buna-N Clockwise Standard pressure SAE metric
260090 2393 Male spline DIN 5463 Tachogenerator drive Buna-N Clockwise Six-bolt connection
259309 2393 Male shaft with key Bi-directional incremental Elcis encoder Buna-N Clockwise Six-bolt connection
259258 2393 Male shaft with key Mechanical tachometer drive Buna-N Clockwise Six-bolt connection
261943 304.1 Male spline DIN 5463 Mechanical tachometer drive Buna-N Counter-clockwise Six-bolt connection
261927 304.1 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise BSP Threads flange (ISO 22/1)
265396 304.1 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Six-bolt connection
261331 304.1 Male spline DIN 5463 None Buna-N (15 bar shaft seal) Clockwise Standard pressure SAE metric
265376 304.1 Male spline DIN 5463 None Buna-N Clockwise BSP Threads flange (ISO 22/1)

687PDC
687925