High Torque Radial Piston Motors - Series MR* | #260419


LOADING IMAGES
260419

High Torque Radial Piston Motors - Series MR* | #260419

PART DESCRIPTION : MR1600H-N1B1N1C1N0800/60419
Parker fixed displacement hydraulic motors ensure superior reliability and extended lifetime, supported by their high mechanical efficiency, high starting torque and advanced low friction and wear.


Technical Specifications

  • Speed Feedback Option: Bi-directional incremental Elcis encoder
  • Rotation: Clockwise
  • Connection Type: BSP Threads flange (ISO 22/1)
  • Shaft Type: Male spline DIN 5463
  • Material - Seals: Buna-N
  • Outlet Port Displacement 1 (cc/rev): 1598.4
  • Flange Size: 290 h7
  • Minimum Operating Speed: 0.5 RPM
  • Maximum Operating Speed: 260 RPM
  • Continuous Outlet Pressure: 250 bar
  • Intermittent Outlet Pressure: 300 bar
  • Peak Outlet Pressure: 420 bar
  • Brand: Denison
Safety Warning

Item Information

Parker radial piston fixed displacement hydraulic motors, with unique fluid column technology, have been specifically engineered for high mechanical and volumetric efficiency over a wide range of speed and torque.
MR motors are combined into 10 different frame sizes, corresponding to 39 standard displacements available, from 75 cc/rev to 9000 cc/rev.

Markets:
• Industrial
• Material handling
• Marine
• Oil & Gas
• Mobile

Features/Benefits:
• High mechanical efficiency: up to 96%
• Starting torque: up to 95% of the theoretical value
• Outstanding volumetric efficiency: up to 99%
• High reliability and very long lifetime
• Smooth rotation at very low speed (minimum speed: 0,5-1 rpm)
• High accuracy in positioning control
• High resistance to thermal shocks
• Wide range of operating temperature
• Wide range of operating fluids
• Reversible operation (motor and pump)
• Highly customizable
• Full range of parking brakes available

Applications:
• Winches
• Injection moulding
• Mooring (Constant tensioning)
• Steerable Thrusters
• Shredders (Recycling)
• Slew drive
• Jack-up

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925