High Torque Radial Piston Motors - Series MR* | #262062


LOADING IMAGES
262062

High Torque Radial Piston Motors - Series MR* | #262062

PART DESCRIPTION : MRE330D-F1N1N1C1N0600/62062
Parker fixed displacement hydraulic motors ensure superior reliability and extended lifetime, supported by their high mechanical efficiency, high starting torque and advanced low friction and wear.


Technical Specifications

  • Speed Feedback Option: None
  • Rotation: Clockwise
  • Shaft Type: Female spline DIN 5480
  • Connection Type: BSP Threads flange (ISO 22/1)
  • Material - Seals: Buna-N
  • Outlet Port Displacement 1 (cc/rev): 332.4
  • Flange Size: 175 h7
  • Minimum Operating Speed: 1 RPM
  • Maximum Operating Speed: 750 RPM
  • Continuous Outlet Pressure: 230 bar
  • Intermittent Outlet Pressure: 280 bar
  • Peak Outlet Pressure: 400 bar
  • Brand: Denison
Safety Warning

Item Information

Parker radial piston fixed displacement hydraulic motors, with unique fluid column technology, have been specifically engineered for high mechanical and volumetric efficiency over a wide range of speed and torque.
MR motors are combined into 10 different frame sizes, corresponding to 39 standard displacements available, from 75 cc/rev to 9000 cc/rev.

Markets:
• Industrial
• Material handling
• Marine
• Oil & Gas
• Mobile

Features/Benefits:
• High mechanical efficiency: up to 96%
• Starting torque: up to 95% of the theoretical value
• Outstanding volumetric efficiency: up to 99%
• High reliability and very long lifetime
• Smooth rotation at very low speed (minimum speed: 0,5-1 rpm)
• High accuracy in positioning control
• High resistance to thermal shocks
• Wide range of operating temperature
• Wide range of operating fluids
• Reversible operation (motor and pump)
• Highly customizable
• Full range of parking brakes available

Applications:
• Winches
• Injection moulding
• Mooring (Constant tensioning)
• Steerable Thrusters
• Shredders (Recycling)
• Slew drive
• Jack-up

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687925