Permanent Crimp Couplings, Series CS | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Crimp Couplings, Series CS

Permanent Crimp Couplings, Series CS

Permanent Crimp Couplings/Fittings are metal end connectors used to fabricate Parker industrial hose assemblies, Series CS

Technical Specifications

  • Application: Fittings
  • Fitting Type: Crimp (Steam)
  • Materials of Construction: Steel
  • Hose Inside Diameter: 3/4 to 1 inch
  • Product Style: Male NPTF Pipe - Rigid, Female Ground Joint NSPM with Wing Nut and O-Ring, Spud Adapter
  • Shape: Straight
  • Port Size: 3/4"-14 to 1"-11-1/2 inch Thread
  • Connection Size: 1-1/2 inch Thread, 3/4 inch Thread, Female Pipe to 1-1/2" Ground Joint Males, Male inch Thread, Pipe inch Thread, Female Pipe to 1-1/2" Ground Joint Males, Female inch Thread, Female Pipe to 1-1/2" Ground Joint Males, NPTF inch Rigid
  • Package Type: Cartons
  • Quantity per Box: 25, Per Order

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series CC Permanent Crimp Couplings/Fittings are designed and machined to close tolerances for severe service commonly found in oilfield/fracking high pressure chemical hose applications. The hybrid design provides a secure, cost effective coupling solution.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Designed and qualified for compatibility with Parker hose and hydraulic crimp equipment for superior performance and reliability.
• High grade stainless steel inserts for corrosion resistance and carbon steel ferrules for durability.

Applications:
• Chemical hose

Safety/Technical:
•  Additional end styles or sizes may be available. Contact us for additional information.

Products Hose I.D. (inch) Product Style
S101CS-12-12 3/4" Male NPTF Pipe - Rigid
S101CS-16-16 1" Male NPTF Pipe - Rigid
7610-12CSGJF 3/4" Female Ground Joint NSPM with Wing Nut and O-Ring
7610-12CSGJFS 3/4" Spud
7610-16CSGJF 1" Female Ground Joint NSPM with Wing Nut and O-Ring

687PDC
687583