Permanent Crimp Couplings, Series CS | #S101CS-16-16


LOADING IMAGES
S101CS-16-16

Permanent Crimp Couplings, Series CS | #S101CS-16-16

Permanent Crimp Couplings/Fittings are metal end connectors used to fabricate Parker industrial hose assemblies, Series CS


Technical Specifications

  • Product Style: Male NPTF Pipe - Rigid
  • Hose I.D. (inch): 1"
  • Application: Fittings
  • Fitting Type: Crimp (Steam)
  • Materials of Construction: Steel
  • Hose Inside Diameter: 1 inch
  • Product Style: Male NPTF Pipe - Rigid
  • Shape: Straight
  • Port Size: 1"-11-1/2 inch Thread
  • Connection Type: Male, NPTF Pipe - Rigid
  • Package Type: Cartons
  • Quantity per Box: 25

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series CC Permanent Crimp Couplings/Fittings are designed and machined to close tolerances for severe service commonly found in oilfield/fracking high pressure chemical hose applications. The hybrid design provides a secure, cost effective coupling solution.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Designed and qualified for compatibility with Parker hose and hydraulic crimp equipment for superior performance and reliability.
• High grade stainless steel inserts for corrosion resistance and carbon steel ferrules for durability.

Applications:
• Chemical hose

Safety/Technical:
•  Additional end styles or sizes may be available. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
S101CS-16-16 IGS STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583