Permanent Crimp Couplings, Series CS | #7610-12CSGJF


LOADING IMAGES
7610-12CSGJF

Permanent Crimp Couplings, Series CS | #7610-12CSGJF

Permanent Crimp Couplings/Fittings are metal end connectors used to fabricate Parker industrial hose assemblies, Series CS


Technical Specifications

  • Product Style: Female Ground Joint NSPM with Wing Nut and O-Ring
  • Hose I.D. (inch): 3/4"
  • Application: Fittings
  • Fitting Type: Crimp Fittings, Steam
  • Materials of Construction: Steel
  • Hose Inside Diameter: 3/4 inch
  • Product Style: Female Ground Joint NSPM with Wing Nut and O-Ring
  • Shape: Straight
  • Port Size: n/a
  • Connection Size: 1-1/2 inch Thread
  • Package Type: Cartons
  • Quantity per Box: Per Order

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series CC Permanent Crimp Couplings/Fittings are designed and machined to close tolerances for severe service commonly found in oilfield/fracking high pressure chemical hose applications. The hybrid design provides a secure, cost effective coupling solution.

Markets:
• General Industrial
• Oil & Gas

Features/Benefits:
• Designed and qualified for compatibility with Parker hose and hydraulic crimp equipment for superior performance and reliability.
• High grade stainless steel inserts for corrosion resistance and carbon steel ferrules for durability.

Applications:
• Chemical hose

Safety/Technical:
•  Additional end styles or sizes may be available. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
7610-12CSGJF STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583