Baldwin - Tube-Type Air Elements | Product Series

Filter by

    No filters selected

Notes

Product Type

Size

Contains

Application

Gasket

Compatible Competitor Part Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Baldwin - Tube-Type Air Elements

Baldwin - Tube-Type Air Elements

Baldwin Tube-Type Air Filter Elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.

Technical Specifications

  • Brand: Baldwin
Safety Warning

Full Product Description

Baldwin Tube-Type Air Filter Elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.

Related Documents

×
Products Notes Product Type Size Contains Application Gasket Compatible Competitor Part Number
PA2694 OBSOLETE. Availability Limited to Dealer Stock. Tube-Type Air Filter 19 7/16 x 19 7/16 x 8 1/16 (493.7 x 493.7 x 204.8) 25 Tubes--5 x 5 Waukesha Engines Attached Gasket: [2] Attached Waukesha 1691802
PA1779 Tube-Type Air Filter 15 3/16 x 10 9/16 x 8 5/32 (385.8 x 268.3 x 207.2) 24 Tubes--4 x 6 Allis Chalmers, Clark, Dresser, Euclid, International, Massey Ferguson Equipment; Farr Optional Housings Farr P24
PA1780 Tube-Type Air Filter 19 7/8 x 8 1/4 x 8 5/32 (504.8 x 209.6 x 207.2) 24 Tubes--3 x 8 Dodge, Leyland Trucks; Farr Optional Housings; Rolls-Royce Engines Farr P24-38
PA1781 Tube-Type Air Filter 19 7/8 x 10 9/16 x 8 5/32 (504.8 x 268.3 x 207.2) 32 Tubes--4 x 8 Allis Chalmers, International, Michigan, M-R-S Equipment; Farr Optional Housings; Ingersoll-Rand Compressors Farr P32
PA1782 Tube-Type Air Filter 19 29/32 x 12 25/32 x 8 5/32 (505.6 x 324.6 x 207.2) 40 Tubes--5 x 8 Allis Chalmers, International, Michigan, Equipment; Farr Optional Housings; Ingersoll-Rand, Sullair Compressors Farr P40
PA1783 Tube-Type Air Filter 19 7/8 x 15 7/32 x 8 5/32 (504.8 x 386.6 x 207.2) 48 Tubes--6 x 8 Allis Chalmers, Caterpillar, CMI, Michigan Equipment; Cummins Engines; Dodge Trucks; Farr Optional Housings Farr P48
PA1784 Tube-Type Air Filter 19 13/16 x 19 13/16 x 8 1/8 (503.2 x 503.2 x 206.4) 64 Tubes--8 x 8 Euclid, International, Kawasaki, WABCO Equipment; Farr Optional Housings Farr P64
PA1806 Tube-Type Air Filter 15 3/16 x 8 1/4 x 8 1/8 (385.8 x 209.6 x 206.4) 18 Tubes--3 x 6 Allis Chalmers Tractors; Farr Optional Housings Allis Chalmers 70644042; Farr P18
PA1771 Tube-Type Air Filter 8 1/16 x 6 x 6 (204.8 x 152.4 x 152.4) 4 Tubes--2 x 2 Bobcat Loaders; Farr Optional Housings; Lister Engines Farr P4
PA1772 Tube-Type Air Filter 8 1/4 x 5 31/32 x 8 1/8 (209.6 x 151.6 x 206.4) 6 Tubes--2 x 3 Blaw-Knox, CMI Equipment; Farr Optional Housings Farr P6
PA1773 Tube-Type Air Filter 8 5/16 x 8 5/16 x 8 1/16 (211.1 x 211.1 x 204.8) 9 Tubes--3 x 3 Farr Optional Housings Farr P9
PA1774 Tube-Type Air Filter 10 9/16 x 8 1/4 x 8 1/16 (268.3 x 209.6 x 204.8) 12 Tubes--3 x 4 Dynahoe, Pettibone Equipment; Farr Optional Housings Farr P12
PA1775 Tube-Type Air Filter 15 3/16 x 5 15/16 x 8 5/32 (385.8 x 150.8 x 207.2) 12 Tubes--2 x 6 Allis Chalmers, Blaw-Knox Equipment; Farr Optional Housings Farr P12-26
PA1776 Tube-Type Air Filter 10 9/16 x 10 9/16 x 8 1/8 (268.3 x 268.3 x 206.4) 16 Tubes--4 x 4 Dresser, International, Taylor, Timberjack Equipment; Farr Optional Housings Farr P16
PA1777 Tube-Type Air Filter 19 27/32 x 5 31/32 x 8 5/32 (504.0 x 151.6 x 207.2) 16 Tubes--2 x 8 Clark, Michigan Equipment; Farr Optional Housings Farr P16-28
PA1778 Tube-Type Air Filter 12 13/16 x 10 9/16 x 8 5/32 (325.4 x 268.3 x 207.2) 20 Tubes--4 x 5 Farr Optional Housings; Taylor Equipment Farr P20

687PDC
082700