Baldwin - Tube-Type Air Elements | #PA1780


LOADING IMAGES
PA1780

Baldwin - Tube-Type Air Elements | #PA1780

Baldwin Tube-Type Air Filter Elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.


Technical Specifications

  • Product Type: Tube-Type Air Filter
  • Contains: 24 Tubes--3 x 8
  • Size: 19 7/8 x 8 1/4 x 8 5/32 (504.8 x 209.6 x 207.2)
  • Application: Dodge, Leyland Trucks; Farr Optional Housings; Rolls-Royce Engines
  • Compatible Competitor Part Number: Farr P24-38
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: Commercial trucks and buses
    Agriculture
    Construction
    Industrial
  • Product Style: Air Filter
  • Technology: Filtration
Safety Warning

Item Information

Baldwin Tube-Type Air Filter Elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700