Baldwin - Tube-Type Air Elements | #PA2694


LOADING IMAGES
PA2694

Baldwin - Tube-Type Air Elements | #PA2694 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Notes: OBSOLETE. Availability Limited to Dealer Stock.
  • Product Type: Tube-Type Air Filter
  • Contains: 25 Tubes--5 x 5
  • Size: 19 7/16 x 19 7/16 x 8 1/16 (493.7 x 493.7 x 204.8)
  • Gasket: Attached Gasket: [2] Attached
  • Application: Waukesha Engines
  • Compatible Competitor Part Number: Waukesha 1691802
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin Tube-Type Air Filter Elements remove contaminants from ambient air before it reaches the combustion chamber and extend engine life.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700