PowerShift (Air) 8-Bolt Power Take-Off (PTO) - 885 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PowerShift (Air) 8-Bolt Power Take-Off (PTO) - 885 Series

PowerShift (Air) 8-Bolt Power Take-Off (PTO) - 885 Series

Chelsea 885 Series is an Air PowerShift Power Take-Off (PTO) designed for heavy-duty applications on automatic and manual transmissions that feature an 8-Bolt PTO aperture. Designed for high torque applications up to 500 ft-lbs.

Technical Specifications

  • Output Type: SAE C Pump Flange, Driveline
  • Intermittent Torque: 401 to 500 lb-ft, 501+ Nm, 500 lb-ft (Check Application Pages for Actual Torque Ratings), 678 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes with 30% de-rating
  • Shift Type: Hydraulic, PowerShift (Hydraulic)
  • Transmission Manufacturer: Allison, Eaton/Fuller, Volvo/Mack, Other
  • Output Power: 56+ HP, 51+ kW
  • Lubricant: P = Pressure Lube, X = No Pressure Lube
  • Output Shaft Type: SAE C (1-1/4" - 14T) Pump Spline, 1410 Series Companion Flange
  • Mounting Type: 8-Bolt
  • Shaft Power: 48 HP (500 RPM), 95 HP (1000 RPM), 36 kW, (500 RPM) kW, 71 kW (1000 RPM)
  • Weight: 88 lb, 40 kg
Safety Warning

Full Product Description

Chelsea 885 Series is another example of why Chelsea  Power Take-Off (PTO) technology is the best in the vocational truck market. This 8-Bolt PowerShift PTO is a workhorse in the Chelsea PTO product line. It features a cast iron housing and heavy duty ball bearings on the output shaft. The large clutch pack is designed for a torque rating up to 500 lbs-ft providing you with a long service life in heavy duty applications. Two output options, four internal speed ratios, five shift options and our Electric Overspeed Control (EOC) option make this one versatile PTO. Take advantage of Chelsea PTO technology to increase performance and lower costs.

Markets:
• Oil & Gas
• Water Drilling
• Other Mobile

Features/Benefits:
• Rugged cast iron housing
• Designed for Heavy Duty applications
• Pressure Lubrication available
• Two Year Warranty

Applications:
• Oil Field Application
• Bulk Transporter Trucks
• Fire and Rescue

Related Documents

×

687PDC
234075