PowerShift (Hydraulic or Pneumatic) 8-Bolt Power Take-Off (PTO) - 282 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PowerShift (Hydraulic or Pneumatic) 8-Bolt Power Take-Off (PTO) - 282 Series

PowerShift (Hydraulic or Pneumatic) 8-Bolt Power Take-Off (PTO) - 282 Series

Chelsea 282 Series is the most versatile medium duty hot shift PTO on the market. It is available in hydraulic or pneumatic shift with CONTINUOUS torque capabilities up to 300 lbs ft!

Technical Specifications

  • Intermittent Torque: 201 to 300 lb-ft, 401 to 500 Nm
  • Output Shaft Type: Round Shaft (1-1/4" - 5/16" Key), Round Shaft (1" - 1/4" Key)
  • Shift Type: Pneumatic, PowerShift (Pneumatic/Hydraulic)
  • Output Power: 41 to 50 kW, 56+ HP
  • Mounting Type: 8-Bolt
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Shaft Power: 29 HP (500 RPM), 57 HP (1000 RPM), 21 kW (500 RPM), 43 kW (1000 RPM)
  • Weight: 49 lb, 22 kg
  • Lubricant: X = Standard Lube, P = Pressure Lube, W = Wet Spline
Safety Warning

Full Product Description

The 282 Series is a part of the redesign of our medium duty hot shift PTOs that combines the 238 Series with the best components of our current PTOs. The moving parts have been upgraded to withstand up to 300 lbs-ft - intermittent or continuous. The 282 has (9) speed ratios, (18) shift options, and the most popular direct mount and driveshaft outputs. The direct mount options include Wet-Spline technology (optional) for longer PTO and pump shaft life, while the driveshaft outputs include a positive stop to prevent seal damage from driveshaft yokes.  The 282 is the most robust medium-duty hot shift PTO on the market and it has raised the bar for PTOs that are used in the Fuel Oil, Towing & Recovery, Aerial, Construction Equipment, and Water Truck markets.

Markets:
• Aerial
• Construction Equipment
• Defense
• Material Handling
• Water Drilling
• Other Mobile

Features/Benefits:
• Air or Hydraulic Shift
• Integral Air Valve
• Rotatable Flanges
• Continuous-Duty Torque Rating
• Wet-Spline Option
• Smart Start Option for High-Torque Start-up
• Two Year Warranty

Applications:
• Aerial
• Construction Equipment
• Water Trucks
• Towing & Recovery
• Home Fuel Oil Delivery Trucks

Related Documents

×

687PDC
234075