Mechanical Shift 8-Bolt Power Take-Off (PTO) - 863 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mechanical Shift 8-Bolt Power Take-Off (PTO) - 863 Series

Mechanical Shift 8-Bolt Power Take-Off (PTO) - 863 Series

Chelsea 863 Series Power Take-Off (PTO) is a Forward and Reverse PTO that fits most manual transmissions like Mack and Eaton Fuller with an 8-Bolt mounting aperture. This PTO is ideal for large-capacity winches, especially in oil field applications.

Technical Specifications

  • Output Type: Driveline
  • Intermittent Torque: 401 to 500 lb-ft, 501+ Nm, 500, 678
  • Continuous Operation: Yes
  • Output Shaft Type: 1410 Series Companion Flange
  • Transmission Manufacturer: Allison, Eaton/Fuller, Volvo/Mack, Other
  • Shift Type: Lever, Mechanical
  • Lubricant: P = Pressure Lube, X = No Pressure Lube
  • Mounting Type: Reversible, 8-Bolt
  • Output Power: 56+ HP, 51+ kW
  • Shaft Power: 48, 95, 36 kW, (500 RPM) kW, 71
  • Weight: 96 lb, 44 kg
Safety Warning

Full Product Description

Chelsea 863 Series Power Take-Off (PTO) is an example of Chelsea PTO technology solving application requirements for a heavy duty forward and reverse PTO. This rugged workhorse features cast iron housing and heavy duty ball bearings on the output shaft, giving it a high torque rating and long service life. Standard output is 1-1/2” – 10T shaft with a 1410 companion flange. It has a torque ratings up to 500 lbs-ft and is ideal for heavy duty mechanical winch applications. Take advantage of Chelsea PTO technology to increase performance and lower costs for all your application requirements.

Markets:
• Oil & Gas
• Mobile
• Forestry Equipment

Features/Benefits:
• Large coverage for transmissions with 8-Bolt openings
• Lever Shift
• Designed for maximum duty reversible applications
• Two Year Warranty

Applications:
• Oil Field
• Logging

Related Documents

×

687PDC
234075