Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker YX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for PTFE hose types 2033T, 2040H and 2040N.
Literature and Reference Materials |
---|
Parker Thermoplastic Hoses for Hydraulic and Industry Catalog_4460_UK--(English) |
Products | Maximum Working Pressure (MPa) | Connection 2 Type | Hose I.D. (mm) |
---|---|---|---|
101YX-2-03 | 34.5 MPa | Male NPT | 4.8 mm |
101YX-4-04 | 34.5 MPa | Male NPT | 6.4 mm |
101YX-6-06 | 27.5 MPa | Male NPT | 9.5 mm |
101YX-8-08 | 24.0 MPa | Male NPT | 12.7 mm |
101YX-12-10 | 21.0 MPa | Male NPT | 15.9 mm |
139YX-6-05 | 34.5 MPa | Female SAE (JIC) - Swivel | 7.9 mm |
139YX-8-06 | 34.5 MPa | Female SAE (JIC) - Swivel | 9.5 mm |
139YX-12-10 | 34.5 MPa | Female SAE (JIC) - Swivel | 15.9 mm |
192YX-8-08 | 43.0 MPa | Female BSP - Swivel (60° Cone) | 12.7 mm |
192YX-12-10 | 35.0 MPa | Female BSP - Swivel (60° Cone) | 15.9 mm |
192YX-12-12 | 35.0 MPa | Female BSP - Swivel (60° Cone) | 19 mm |
192YX-16-12 | 28.0 MPa | Female BSP - Swivel (60° Cone) | 19 mm |
192YX-16-16 | 28.0 MPa | Female BSP - Swivel (60° Cone) | 25.4 mm |
1B1YX-4-03 | 63.0 MPa | Female BSP - Swivel (60° Cone) | 4.8 mm |
1B1YX-6-06 | 55.0 MPa | Female BSP - Swivel (60° Cone) | 9.5 mm |
1CAYX-6-03 | 31.5 MPa | Metric Female Swivel 24° with O-ring | 4.8 mm |
1CAYX-8-04 | 42.5 MPa | Metric Female Swivel 24° with O-ring | 6.4 mm |
1CAYX-10-04 | 40.0 MPa | Metric Female Swivel 24° with O-ring | 6.4 mm |
1CAYX-10-05 | 40.0 MPa | Metric Female Swivel 24° with O-ring | 7.9 mm |
1CAYX-12-06 | 35.0 MPa | Metric Female Swivel 24° with O-ring | 9.5 mm |
1CAYX-15-08 | 31.5 MPa | Metric Female Swivel 24° with O-ring | 12.7 mm |
1CAYX-18-10 | 31.5 MPa | Metric Female Swivel 24° with O-ring | 15.9 mm |
1CAYX-22-12 | 28.0 MPa | Metric Female Swivel 24° with O-ring | 19 mm |
1CAYX-28-16 | 21.0 MPa | Metric Female Swivel 24° with O-ring | 25.4 mm |
1D0YX-6-03 | 25.0 MPa | Metric Male 24° | 4.8 mm |
1D0YX-8-04 | 42.5 MPa | Metric Male 24° | 6.4 mm |
103YX-4-03 | 41.0 MPa | Male SAE (JIC) 37° | 48 mm |
103YX-5-04 | 41.0 MPa | Male SAE (JIC) 37° | 64 mm |
1B1YX-8-08 | 43.0 MPa | Female BSP - Swivel (60° Cone) | 12.7 mm |
1B2YX-4-04 | 63.0 MPa | Female BSP - Swivel (60° Cone) | 6.4 mm |
1B2YX-6-05 | 55.0 MPa | Female BSP - Swivel (60° Cone) | 7.9 mm |
1B2YX-6-06 | 55.0 MPa | Female BSP - Swivel (60° Cone) | 9.5 mm |
1D0YX-15-08 | 31.0 MPa | Metric Male 24° | 12.7 mm |
1D0YX-18-10 | 28.0 MPa | Metric Male 24° | 15.9 mm |
1D9YX-2-03 | 55.0 MPa | Male BSP | 4.8 mm |
1D9YX-4-03 | 63.0 MPa | Male BSP | 4.8 mm |
1D9YX-4-04 | 63.0 MPa | Male BSP | 6.4 mm |
1D9YX-6-06 | 55.0 MPa | Male BSP | 9.5 mm |
1D9YX-8-08 | 43.0 MPa | Male BSP | 12.7 mm |
1B2YX-8-08 | 43.0 MPa | Female BSP - Swivel (60° Cone) | 12.7 mm |
1C3YX-6-03 | 25.0 MPa | Metric Female Swivel 24°/60° | 4.8 mm |
106YX-4-03 | 41.0 MPa | Female SAE (JIC) - Swivel | 4.8 mm |
106YX-5-04 | 41.0 MPa | Female SAE (JIC) - Swivel | 6.4 mm |
106YX-6-05 | 34.5 MPa | Female SAE (JIC) - Swivel | 7.9 mm |
106YX-8-06 | 34.5 MPa | Female SAE (JIC) - Swivel | 9.5 mm |
106YX-10-08 | 34.5 MPa | Female SAE (JIC) - Swivel | 12.7 mm |
106YX-12-10 | 34.5 MPa | Female SAE (JIC) - Swivel | 15.9 mm |
107YX-4-03 | 34.5 MPa | Female NPSM - Swivel | 4.8 mm |
107YX-4-04 | 34.5 MPa | Female NPSM - Swivel | 6.4 mm |
107YX-6-06 | 27.5 MPa | Female NPSM - Swivel | 9.5 mm |
11DYX-6-03 | 25.0 MPa | Standpipe Metric | 4.8 mm |
11DYX-8-04 | 25.0 MPa | Standpipe Metric | 6.4 mm |
11DYX-10-05 | 25.0 MPa | Standpipe Metric | 7.9 mm |
11DYX-12-06 | 25.0 MPa | Standpipe Metric | 9.5 mm |
1U0YX-2-03 | 41.0 MPa | Female BSP - Swivel (Ball Nose) | 4.8 mm |
1C3YX-10-03 | 25.0 MPa | Metric Female Swivel 24°/60° | 4.8 mm |
1C3YX-8-04 | 25.0 MPa | Metric Female Swivel 24°/60° | 6.4 mm |
1C3YX-10-04 | 25.0 MPa | Metric Female Swivel 24°/60° | 6.4 mm |
1C3YX-10-05 | 25.0 MPa | Metric Female Swivel 24°/60° | 7.9 mm |
1C3YX-10-06 | 25.0 MPa | Metric Female Swivel 24°/60° | 9.5 mm |
1C3YX-12-06 | 25.0 MPa | Metric Female Swivel 24°/60° | 9.5 mm |
1C3YX-12-08 | 25.0 MPa | Metric Female Swivel 24°/60° | 12.7 mm |
1C3YX-15-08 | 25.0 MPa | Metric Female Swivel 24°/60° | 12.7 mm |
1C3YX-18-10 | 16.0 MPa | Metric Female Swivel 24°/60° | 15.9 mm |
1C3YX-18-12 | 16.0 MPa | Metric Female Swivel 24°/60° | 19 mm |
1C3YX-22-12 | 16.0 MPa | Metric Female Swivel 24°/60° | 19 mm |
139YX-4-03 | 41.0 MPa | Female SAE (JIC) - Swivel | 4.8 mm |
192YX-4-03 | 63.0 MPa | Female BSP - Swivel (60° Cone) | 4.8 mm |
192YX-4-04 | 63.0 MPa | Female BSP - Swivel (60° Cone) | 6.3 mm |
192YX-6-05 | 55.0 MPa | Female BSP - Swivel (60° Cone) | 7.9 mm |
192YX-6-06 | 55.0 MPa | Female BSP - Swivel (60° Cone) | 9.5 mm |
1C3YX-28-16 | 10.0 MPa | Metric Female Swivel 24°/60° | 25.4 mm |
1C9YX-8-04 | 63.0 MPa | Metric Female Swivel 24° with O-ring | 6.4 mm |
1C9YX-12-05 | 63.0 MPa | Metric Female Swivel 24° with O-ring | 7.9 mm |
1C9YX-16-08 | 42.0 MPa | Metric Female Swivel 24° with O-ring | 12.7 mm |