Crimped Thermoplastic Hydraulic Hose Fittings, YX Series | #107YX-4-04


LOADING IMAGES
107YX-4-04

Crimped Thermoplastic Hydraulic Hose Fittings, YX Series | #107YX-4-04

Parker YX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for PTFE hose types 2033T, 2040H and 2040N.


Technical Specifications

  • Connection 2 Type: Female NPSM - Swivel
  • Maximum Working Pressure (MPa): 34.5 MPa
  • Hose I.D. (mm): 6.4 mm
  • Connection 1 Size: -4 (Size), 6.4 mm Hose I.D., 1/4 inch Hose I.D.
  • Body Material: Steel
  • Maximum Operating Pressure: 480 bar, 48.0 MPa
  • For Fluid Type: Hydraulic Fluids, Chemicals
  • Industry: Industrial Manufacturing Equipment, Transportation
  • Connection 1 Type: Hose
  • Brand: Parker
  • Configuration: Hose to Port
  • Hex Size: 19 mm (see drawing legend J)
  • Application: Chemical Transfer, Industrial Hydraulics, Pneumatics
  • Product Type: Ultra-High Pressure Fittings
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Fitting Length: 47 mm (see drawing legend A)
  • Connection 2 Type: Female, NPSM, Swivel
  • Shape: Straight
  • Port Type: DKJ
  • Specifications Met: ISO 12151-5-SWS
  • Tube Outside Diameter: n/a
  • Connection 2 Size: 1/4"-18 inch Thread
  • Connection Length: 19 mm (see drawing legend B)
Safety Warning

Item Information

Parker YX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Transportation
• Mobile Hydraulics
• Pneumatic

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Compressor discharge lines
• Coolant lines
• Fluid transfer and handling such as chemical transfer lines and steam lines, e.g. in the process industry
• Industrial hydraulics
• Pneumatics
• Medium pressure paint spray
• Suitable for PTFE hose types 2033T, 2040H and 2040N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Read More Show Less

CAD Drawings + Files

Part Number
107YX-4-04 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513