WILDCATTER® Low Pressure Washdown Hose, Series 7360 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Standard Package Quantity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
WILDCATTER® Low Pressure Washdown Hose, Series 7360

WILDCATTER® Low Pressure Washdown Hose, Series 7360 OBSOLETE

Note: This product is no longer available - please contact us for further assistance

Technical Specifications

  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Specifications Met: n/a
  • Weight: 0.48 lb/ft, 0.72 kg/m
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Minimum Bend Radius: 165 mm, 7 inch
  • Nominal Hose Inside Diameter: 15 to 50 mm
  • Application: Water
  • Inside Diameter: 3/4 inch, 19.1 mm
  • Size: -8 to -32
  • Hose Reinforcement Material: 2 or 4 Plies of Textile
  • Outside Diameter: 1.3 inch, 31.8 mm
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Structure: Wrapped
  • Cover Color: White
  • Hose Inner Tube Material: White, Styrene Butadiene Rubber (SBR)
  • Base number: 7360

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7360 Wildcatter Low Pressure Washdown Hose provides excellent service across a wide variety of cleaning applications. The hose is lightweight for easy handling, and crush resistant, kink resistant and durable for long service life. The white cover is non-marking for easy identification and resists abrasion, heat, and weathering to provide maximum performance. Series 7360 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Food & Beverage
• General Industrial

Features/Benefits:
• Tube: Black SBR for heat resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: White non-marking SBR for abrasion, heat, and weathering resistance, and to minimize color transfer in a sanitary environment.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
- usage
• Breweries
• Dairies
• Food processing plants
• Paper mills
• Wineries
expose to fatty or oily foods.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×
Products Hose I.D. (inch) Standard Package Quantity
7360-75150 3/4 50 ft
7360-75150100 3/4 100 ft

687PDC
687583