WILDCATTER® Low Pressure Washdown Hose, Series 7360 | #7360-75150100


LOADING IMAGES
7360-75150100

WILDCATTER® Low Pressure Washdown Hose, Series 7360 | #7360-75150100 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Standard Package Quantity: 100 ft
  • Hose I.D. (inch): 3/4
  • Cover Material: Styrene Butadiene Rubber (SBR)
  • Media: Water
  • Weight: 0.48 lb/ft, 0.72 kg/m
  • Maximum Operating Pressure: 1 MPa, 150 psi, 10.3 bar
  • Minimum Bend Radius: 165 mm, 7 inch
  • Specifications Met: n/a
  • Application: Water
  • Hose Reinforcement Material: 4 Plies of Textile, 2 Plies of Textile
  • Outside Diameter: 1.3 inch, 31.8 mm
  • Inside Diameter: 19.1 mm, 3/4 inch
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Cover Color: White
  • Hose Inner Tube Material: White, Styrene Butadiene Rubber (SBR)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7360 Wildcatter Low Pressure Washdown Hose provides excellent service across a wide variety of cleaning applications. The hose is lightweight for easy handling, and crush resistant, kink resistant and durable for long service life. The white cover is non-marking for easy identification and resists abrasion, heat, and weathering to provide maximum performance. Series 7360 is qualified with permanent crimp couplings for a safe and secure connection.

Markets:
• Food & Beverage
• General Industrial

Features/Benefits:
• Tube: Black SBR for heat resistance to 212°F.
• Reinforcement: Multiple textile plies for strength and kink resistance.
• Cover: White non-marking SBR for abrasion, heat, and weathering resistance, and to minimize color transfer in a sanitary environment.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
- media
• Hot water
- usage
• Breweries
• Dairies
• Food processing plants
• Paper mills
• Wineries
expose to fatty or oily foods.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583