Venturi Sprays - Code 1912 | Product Series

Filter by

    No filters selected

Connection

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Venturi Sprays - Code 1912

Venturi Sprays - Code 1912

Parker Conflow’s Code 1912 is a Venturi spray nozzle for the purpose of dust suppression on a cutting drum in mining that maximises efficiency, whilst minimising the amount of water it uses.

Technical Specifications

  • Materials of Construction: Gunmetal
  • Application: Dust Suppression
  • Industry: Mining
Safety Warning

Full Product Description

Parker Conflow’s Code 1912 is a Venturi spray nozzle for the purpose of dust suppression on a cutting drum in mining that maximises efficiency, whilst minimising the amount of water it uses. Its design is simple, but highly effective and it produces a ‘hollow cone’ spray form and has a hollow back to draw the air and heavy particles through.

Code 1912 produces a powerful jet providing a dense coverage of material. It is available in five different orifice sizes and is suitable for a wide range of pressures from 15bar to 83bar. It has 1/2" BSP or NPT inlet.
It offers a wide range of flexible spray angles from 4 degrees to 15 degrees, providing effective coverage.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Caters for wide range of pressure options.
• Produces a dense spray.
• Available with 5 orifice sizes, for greater flexibility.
• Design provides for maximum air movement within compact fabrication using principle of Venturi.
• Incorporates brass flat fan spray with options on orifice size to meet project requirements
• Robust design.
• Easy to bolt into position.
• Low maintenance.
• Corrosion resistant.

Applications:
• Dilution of methane gas and suppression of dust in the vicinity of the cutting drum of mineral extraction machines
• Used as an air mover in chutes and feeder breakers.

Related Documents

×
Products Connection
CODE-1912-NPT-V1 1/2" NPT
CODE-1912-V1 1/2" BSP

687PDC
687414