Venturi Sprays - Code 1912 | #CODE-1912-NPT-V1


LOADING IMAGES
CODE-1912-NPT-V1

Venturi Sprays - Code 1912 | #CODE-1912-NPT-V1

Parker Conflow’s Code 1912 is a Venturi spray nozzle for the purpose of dust suppression on a cutting drum in mining that maximises efficiency, whilst minimising the amount of water it uses.


Technical Specifications

  • Connection: 1/2" NPT
  • Maximum Operating Pressure: 105 bar
  • Weight: 2.17 kg
  • Materials of Construction: Gunmetal
  • Application: Dust Suppression
  • Industry: Mining
Safety Warning

Item Information

Parker Conflow’s Code 1912 is a Venturi spray nozzle for the purpose of dust suppression on a cutting drum in mining that maximises efficiency, whilst minimising the amount of water it uses. Its design is simple, but highly effective and it produces a ‘hollow cone’ spray form and has a hollow back to draw the air and heavy particles through.

Code 1912 produces a powerful jet providing a dense coverage of material. It is available in five different orifice sizes and is suitable for a wide range of pressures from 15bar to 83bar. It has 1/2" BSP or NPT inlet.
It offers a wide range of flexible spray angles from 4 degrees to 15 degrees, providing effective coverage.

Markets:
• Quarrying
• Mining

Features/Benefits:
• Caters for wide range of pressure options.
• Produces a dense spray.
• Available with 5 orifice sizes, for greater flexibility.
• Design provides for maximum air movement within compact fabrication using principle of Venturi.
• Incorporates brass flat fan spray with options on orifice size to meet project requirements
• Robust design.
• Easy to bolt into position.
• Low maintenance.
• Corrosion resistant.

Applications:
• Dilution of methane gas and suppression of dust in the vicinity of the cutting drum of mineral extraction machines
• Used as an air mover in chutes and feeder breakers.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687414