Vent Autoclave Filters | Product Series

Filter by

    No filters selected

Product Series

Filter Material

Length

End Cap Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vent Autoclave Filters

Vent Autoclave Filters

Vent Autoclave filter cartridges are designed for critical applications where sterile air is required to break the vacuum formed by the condensation of steam inside the autoclave chamber.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Medical
  • Application: Sterile Gas for Vent Autoclave
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Product Series: HIGH FLOW BIO-X
    HIGH FLOW TETPOR II
  • Filter Construction: Pleated
  • Micron Rating: 0.01 MICRON
  • For Fluid Type: Air
  • Specifications Met: Fully validated by aerosolized bacterial and viral challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Materials of Construction: Filtration Media: PTFE or PTFE Impregnated Glass Microfiber
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    Prefilter Sock: Polyurethane
    End Caps: Polypropylene
  • Pressure Differential: HIGH FLOW BIO-X: Max. 3.5 barg (50.76 psig) at 70°C (158°F)
    , HIGH FLOW TETPOR II: Max 4.5 barg (65.26 psig) at 70°C (158°F)
  • Product Style: Demi Cartridge
  • Length: 3.46 inch, 88.0 mm, 5.98 inch, 152) mm
  • Filter Material: PTFE or PTFE Impregnated Glass Microfiber
  • End Cap Configuration: 1/2" BSPP or 1/2" NPTM
  • Seal Material: EPDM
Safety Warning

Full Product Description

Vent Autoclave filters are available with a PTFE membrane or PTFE impregnated microfiber media.

HIGH FLOW TETPOR II Vent Autoclave filters utilize an absolute rated PTFE membrane in a product of exceptional security, strength and quality. HIGH FLOW BIO-X Vent Autoclave filter cartridges are a cost-effective solution for sterile air production, utilizing a PTFE impregnated microfibre media with 94% voids volume for exceptional flow rates when compared to membranes.

The filters will remove all particles down to 0.01 micron, thus removing airborne bacteria, viruses and bacteriophage and are manufactured using a heat sealed construction eliminating the need for adhesives or resins in fabrication.

Features and Benefits

 

• Fully validated

• Detachable prefilter layer

• Repeatedly autoclavable

Related Documents

×
Products Product Series Filter Material Length End Cap Configuration
ZGPA.01V HIGH FLOW BIO-X PTFE Impregnated Glass Microfiber 5.98" (152 mm) nominal 1/2" BSPP
ZGPA.01X HIGH FLOW BIO-X PTFE Impregnated Glass Microfiber 5.98" (152 mm) nominal 1/2" NPTM
ZGPB.01V HIGH FLOW BIO-X PTFE Impregnated Glass Microfiber 3.46" (88 mm) nominal 1/2" BSPP
ZGPB.01X HIGH FLOW BIO-X PTFE Impregnated Glass Microfiber 3.46" (88 mm) nominal 1/2" NPTM
ZTAA.01V HIGH FLOW TETPOR II PTFE 5.98" (152 mm) nominal 1/2" BSPP
ZTAB.01V HIGH FLOW TETPOR II PTFE 3.46" (88 mm) nominal 1/2" BSPP
ZTAA.01X HIGH FLOW TETPOR II PTFE 5.98" (152 mm) nominal 1/2" NPTM

687PDC
679945