Vent Autoclave Filters | #ZGPA.01X


LOADING IMAGES
ZGPA.01X

Vent Autoclave Filters | #ZGPA.01X

Vent Autoclave filter cartridges are designed for critical applications where sterile air is required to break the vacuum formed by the condensation of steam inside the autoclave chamber.


Technical Specifications

  • Product Series: HIGH FLOW BIO-X
  • Filter Material: PTFE Impregnated Glass Microfiber
  • Length: 5.98" (152 mm) nominal
  • End Cap Configuration: 1/2" NPTM
  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Medical
  • Application: Sterile Gas for Vent Autoclave
  • Technology: Filtration
  • Product Type: Air Filter Element
  • Filter Construction: Pleated
  • Micron Rating: 0.01 MICRON
  • For Fluid Type: Air
  • Specifications Met: Fully validated by aerosolized bacterial and viral challenge
    FDA 21 CFR part 177
    USP Plastics Class VI - 121°C
  • Materials of Construction: Filtration Media: PTFE Impregnated Glass Microfiber
    Upstream Support: Polypropylene
    Downstream Support: Polypropylene
    Inner Support Core: Polypropylene
    Outer Protection Cage: Polypropylene
    Prefilter Sock: Polyurethane
    End Caps: Polypropylene
  • Pressure Differential: 3.5 Barg (50.76 psig) barg at 70°C (158°F)
  • Product Style: Demi Cartridge
  • Seal Material: EPDM
Safety Warning

Item Information

Vent Autoclave filters are available with a PTFE membrane or PTFE impregnated microfiber media.

HIGH FLOW TETPOR II Vent Autoclave filters utilize an absolute rated PTFE membrane in a product of exceptional security, strength and quality. HIGH FLOW BIO-X Vent Autoclave filter cartridges are a cost-effective solution for sterile air production, utilizing a PTFE impregnated microfibre media with 94% voids volume for exceptional flow rates when compared to membranes.

The filters will remove all particles down to 0.01 micron, thus removing airborne bacteria, viruses and bacteriophage and are manufactured using a heat sealed construction eliminating the need for adhesives or resins in fabrication.

Features and Benefits

 

• Fully validated

• Detachable prefilter layer

• Repeatedly autoclavable

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945